/* * Copyright 2011-2012 Calxeda, Inc. * * This program is free software; you can redistribute it and/or modify it * under the terms and conditions of the GNU General Public License, * version 2, as published by the Free Software Foundation. * * This program is distributed in the hope it will be useful, but WITHOUT * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for * more details. * * You should have received a copy of the GNU General Public License along with * this program. If not, see . */ /dts-v1/; /* First 4KB has pen for secondary cores. */ /memreserve/ 0x00000000 0x0001000; / { model = "Calxeda ECX-2000"; compatible = "calxeda,ecx-2000"; #address-cells = <2>; #size-cells = <2>; clock-ranges; cpus { #address-cells = <1>; #size-cells = <0>; cpu@0 { compatible = "arm,cortex-a15"; device_type = "cpu"; reg = <0>; clocks = <&a9pll>; clock-names = "cpu"; }; cpu@1 { compatible = "arm,cortex-a15"; device_type = "cpu"; reg = <1>; clocks = <&a9pll>; clock-names = "cpu"; }; cpu@2 { compatible = "arm,cortex-a15"; device_type = "cpu"; reg = <2>; clocks = <&a9pll>; clock-names = "cpu"; }; cpu@3 { compatible = "arm,cortex-a15"; device_type = "cpu"; reg = <3>; clocks = <&a9pll>; clock-names = "cpu"; }; }; memory@0 { name = "memory"; device_type = "memory"; reg = <0x00000000 0x00000000 0x00000000 0xff800000>; }; memory@200000000 { name = "memory"; device_type = "memory"; reg = <0x00000002 0x00000000 0x00000003 0x00000000>; }; soc { ranges = <0x00000000 0x00000000 0x00000000 0xffffffff>; timer { compatible = "arm,cortex-a15-timer", "arm,armv7-timer"; interrupts = <1 13 0xf08>, <1 14 0xf08>, <1 11 0xf08>, <1 10 0xf08>; }; memory-controller@fff00000 { compatible = "calxeda,ecx-2000-ddr-ctrl"; reg = <0xfff00000 0x1000>; interrupts = <0 91 4>; }; intc: interrupt-controller@fff11000 { compatible = "arm,cortex-a15-gic"; #interrupt-cells = <3>; #size-cells = <0>; #address-cells = <1>; interrupt-controller; interrupts = <1 9 0xf04>; reg = <0xfff11000 0x1000>, <0xfff12000 0x1000>, <0xfff14000 0x2000>, <0xfff16000 0x2000>; }; pmu { compatible = "arm,cortex-a9-pmu"; interrupts = <0 76 4 0 75 4 0 74 4 0 73 4>; }; }; }; /include/ "ecx-common.dtsi"