/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; /include/ "omap5.dtsi" /include/ "samsung_k3pe0e000b.dtsi" / { model = "TI OMAP5 uEVM board"; compatible = "ti,omap5-uevm", "ti,omap5"; memory { device_type = "memory"; reg = <0x80000000 0x7F000000>; /* 2032 MB */ }; vmmcsd_fixed: fixedregulator-mmcsd { compatible = "regulator-fixed"; regulator-name = "vmmcsd_fixed"; regulator-min-microvolt = <3000000>; regulator-max-microvolt = <3000000>; }; }; &omap5_pmx_core { pinctrl-names = "default"; pinctrl-0 = < &twl6040_pins &mcpdm_pins &dmic_pins &mcbsp1_pins &mcbsp2_pins >; twl6040_pins: pinmux_twl6040_pins { pinctrl-single,pins = < 0x18a 0x6 /* perslimbus2_clock.gpio5_145 OUTPUT | MODE6 */ >; }; mcpdm_pins: pinmux_mcpdm_pins { pinctrl-single,pins = < 0x142 0x108 /* abe_clks.abe_clks INPUT PULLDOWN | MODE0 */ 0x15c 0x108 /* abemcpdm_ul_data.abemcpdm_ul_data INPUT PULLDOWN | MODE0 */ 0x15e 0x108 /* abemcpdm_dl_data.abemcpdm_dl_data INPUT PULLDOWN | MODE0 */ 0x160 0x118 /* abemcpdm_frame.abemcpdm_frame INPUT PULLUP | MODE0 */ 0x162 0x108 /* abemcpdm_lb_clk.abemcpdm_lb_clk INPUT PULLDOWN | MODE0 */ >; }; dmic_pins: pinmux_dmic_pins { pinctrl-single,pins = < 0x144 0x100 /* abedmic_din1.abedmic_din1 INPUT | MODE0 */ 0x146 0x100 /* abedmic_din2.abedmic_din2 INPUT | MODE0 */ 0x148 0x100 /* abedmic_din3.abedmic_din3 INPUT | MODE0 */ 0x14a 0 /* abedmic_clk1.abedmic_clk1 OUTPUT | MODE0 */ >; }; mcbsp1_pins: pinmux_mcbsp1_pins { pinctrl-single,pins = < 0x14c 0x101 /* abedmic_clk2.abemcbsp1_fsx INPUT | MODE1 */ 0x14e 0x9 /* abedmic_clk3.abemcbsp1_dx OUTPUT PULLDOWN | MODE1 */ 0x150 0x101 /* abeslimbus1_clock.abemcbsp1_clkx INPUT | MODE0 */ 0x152 0x109 /* abeslimbus1_data.abemcbsp1_dr INPUT PULLDOWN | MODE1 */ >; }; mcbsp2_pins: pinmux_mcbsp2_pins { pinctrl-single,pins = < 0x154 0x108 /* abemcbsp2_dr.abemcbsp2_dr INPUT PULLDOWN | MODE0 */ 0x156 0x8 /* abemcbsp2_dx.abemcbsp2_dx OUTPUT PULLDOWN | MODE0 */ 0x158 0x100 /* abemcbsp2_fsx.abemcbsp2_fsx INPUT | MODE0 */ 0x15a 0x100 /* abemcbsp2_clkx.abemcbsp2_clkx INPUT | MODE0 */ >; }; }; &mmc1 { vmmc-supply = <&vmmcsd_fixed>; bus-width = <4>; }; &mmc2 { vmmc-supply = <&vmmcsd_fixed>; bus-width = <8>; ti,non-removable; }; &mmc3 { bus-width = <4>; ti,non-removable; }; &mmc4 { status = "disabled"; }; &mmc5 { status = "disabled"; }; &i2c2 { clock-frequency = <400000>; /* Pressure Sensor */ bmp085@77 { compatible = "bosch,bmp085"; reg = <0x77>; }; }; &i2c4 { clock-frequency = <400000>; /* Temperature Sensor */ tmp102@48{ compatible = "ti,tmp102"; reg = <0x48>; }; }; &mcbsp3 { status = "disabled"; };