/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; /include/ "omap5.dtsi" /include/ "samsung_k3pe0e000b.dtsi" / { model = "TI OMAP5 uEVM board"; compatible = "ti,omap5-uevm", "ti,omap5"; memory { device_type = "memory"; reg = <0x80000000 0x7F000000>; /* 2032 MB */ }; vmmcsd_fixed: fixedregulator-mmcsd { compatible = "regulator-fixed"; regulator-name = "vmmcsd_fixed"; regulator-min-microvolt = <3000000>; regulator-max-microvolt = <3000000>; }; /* HS USB Port 2 RESET */ hsusb2_reset: hsusb2_reset_reg { compatible = "regulator-fixed"; regulator-name = "hsusb2_reset"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; gpio = <&gpio3 16 0>; /* gpio3_80 HUB_NRESET */ startup-delay-us = <70000>; enable-active-high; }; /* HS USB Host PHY on PORT 2 */ hsusb2_phy: hsusb2_phy { compatible = "usb-nop-xceiv"; reset-supply = <&hsusb2_reset>; }; /* HS USB Port 3 RESET */ hsusb3_reset: hsusb3_reset_reg { compatible = "regulator-fixed"; regulator-name = "hsusb3_reset"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; gpio = <&gpio3 15 0>; /* gpio3_79 ETH_NRESET */ startup-delay-us = <70000>; enable-active-high; }; /* HS USB Host PHY on PORT 3 */ hsusb3_phy: hsusb3_phy { compatible = "usb-nop-xceiv"; reset-supply = <&hsusb3_reset>; }; /* hsusb2_phy is clocked by FREF_CLK1 i.e. auxclk1 */ clock_alias { clock-name = "auxclk1_ck"; clock-alias = "main_clk"; device = <&hsusb2_phy>; clock-frequency = <19200000>; /* 19.2 MHz */ }; sound { compatible = "ti,abe-twl6040"; ti,model = "PandaBoard5"; ti,jack-detection = <1>; ti,mclk-freq = <19200000>; ti,mcpdm = <&mcpdm>; ti,mcbsp1 = <&mcbsp1>; ti,mcbsp2 = <&mcbsp2>; ti,aess = <&aess>; ti,twl6040 = <&twl6040>; /* Audio routing */ ti,audio-routing = "Headset Stereophone", "HSOL", "Headset Stereophone", "HSOR", "Line Out", "AUXL", "Line Out", "AUXR", "HSMIC", "Headset Mic", "Headset Mic", "Headset Mic Bias", "AFML", "Line In", "AFMR", "Line In", "Headset Playback", "PDM_DL1", "PDM_UL1", "Capture", "40122000.mcbsp Playback", "BT_VX_DL", "BT_VX_UL", "40122000.mcbsp Capture", "40124000.mcbsp Playback", "MM_EXT_DL", "MM_EXT_UL", "40124000.mcbsp Capture"; }; sound_hdmi { compatible = "ti,omap-hdmi-tpd12s015-audio"; ti,model = "OMAP5HDMI"; ti,hdmi_audio = <&hdmi>; ti,level_shifter = <&tpd12s015>; }; }; &omap5_pmx_core { pinctrl-names = "default"; pinctrl-0 = < &twl6040_pins &mcpdm_pins &dmic_pins &mcbsp1_pins &mcbsp2_pins &usbhost_pins &dss_hdmi_pins &tpd12s015_pins &tca6424a_pins >; twl6040_pins: pinmux_twl6040_pins { pinctrl-single,pins = < 0x17e 0x6 /* mcspi1_somi.gpio5_141 OUTPUT | MODE6 */ 0x18a 0x6 /* perslimbus2_clock.gpio5_145 OUTPUT | MODE6 */ >; }; mcpdm_pins: pinmux_mcpdm_pins { pinctrl-single,pins = < 0x142 0x108 /* abe_clks.abe_clks INPUT PULLDOWN | MODE0 */ 0x15c 0x108 /* abemcpdm_ul_data.abemcpdm_ul_data INPUT PULLDOWN | MODE0 */ 0x15e 0x108 /* abemcpdm_dl_data.abemcpdm_dl_data INPUT PULLDOWN | MODE0 */ 0x160 0x118 /* abemcpdm_frame.abemcpdm_frame INPUT PULLUP | MODE0 */ 0x162 0x108 /* abemcpdm_lb_clk.abemcpdm_lb_clk INPUT PULLDOWN | MODE0 */ >; }; dmic_pins: pinmux_dmic_pins { pinctrl-single,pins = < 0x144 0x100 /* abedmic_din1.abedmic_din1 INPUT | MODE0 */ 0x146 0x100 /* abedmic_din2.abedmic_din2 INPUT | MODE0 */ 0x148 0x100 /* abedmic_din3.abedmic_din3 INPUT | MODE0 */ 0x14a 0 /* abedmic_clk1.abedmic_clk1 OUTPUT | MODE0 */ >; }; mcbsp1_pins: pinmux_mcbsp1_pins { pinctrl-single,pins = < 0x14c 0x101 /* abedmic_clk2.abemcbsp1_fsx INPUT | MODE1 */ 0x14e 0x9 /* abedmic_clk3.abemcbsp1_dx OUTPUT PULLDOWN | MODE1 */ 0x150 0x101 /* abeslimbus1_clock.abemcbsp1_clkx INPUT | MODE0 */ 0x152 0x109 /* abeslimbus1_data.abemcbsp1_dr INPUT PULLDOWN | MODE1 */ >; }; mcbsp2_pins: pinmux_mcbsp2_pins { pinctrl-single,pins = < 0x154 0x108 /* abemcbsp2_dr.abemcbsp2_dr INPUT PULLDOWN | MODE0 */ 0x156 0x8 /* abemcbsp2_dx.abemcbsp2_dx OUTPUT PULLDOWN | MODE0 */ 0x158 0x100 /* abemcbsp2_fsx.abemcbsp2_fsx INPUT | MODE0 */ 0x15a 0x100 /* abemcbsp2_clkx.abemcbsp2_clkx INPUT | MODE0 */ >; }; usbhost_pins: pinmux_usbhost_pins { pinctrl-single,pins = < 0x84 0x100 /* usbb2_hsic_strobe INPUT | MODE 0 */ 0x86 0x100 /* usbb2_hsic_data INPUT | MODE 0 */ 0x19e 0x100 /* usbb3_hsic_strobe INPUT | MODE 0 */ 0x1a0 0x100 /* usbb3_hsic_data INPUT | MODE 0 */ 0x70 0x6 /* gpio3_80 OUTPUT | MODE 6 HUB_NRESET */ 0x6e 0x6 /* gpio3_79 OUTPUT | MODE 6 ETH_NRESET */ >; }; dss_hdmi_pins: pinmux_dss_hdmi_pins { pinctrl-single,pins = < 0x0fc 0x118 /* hdmi_cec.hdmi_cec INPUT PULLUP | MODE 0 */ 0x100 0x100 /* hdmi_scl.hdmi_scl INPUT | MODE 0 */ 0x102 0x100 /* hdmi_sda.hdmi_sda INPUT | MODE 0 */ >; }; tpd12s015_pins: pinmux_tpd12s015_pins { pinctrl-single,pins = < 0x0fe 0x116 /* hdmi_hpd.gpio7_193 INPUT PULLDOWN | MODE6 */ >; }; tca6424a_pins: pinmux_tca6424a_pins { pinctrl-single,pins = < 0x186 0x100 /* i2c5_scl.i2c5_scl INPUT | MODE0 */ 0x188 0x100 /* i2c5_sda.i2c5_sda INPUT | MODE0 */ >; }; }; &omap5_pmx_wkup { pinctrl-names = "default"; pinctrl-0 = < &usbhost_wkup_pins >; usbhost_wkup_pins: pinmux_usbhost_wkup_pins { pinctrl-single,pins = < 0x1A 0x0 /* fref_clk1_out OUTPUT | MODE 7 for USB hub clk */ >; }; }; &mmc1 { vmmc-supply = <&vmmcsd_fixed>; bus-width = <4>; }; &mmc2 { vmmc-supply = <&vmmcsd_fixed>; bus-width = <8>; ti,non-removable; }; &mmc3 { bus-width = <4>; ti,non-removable; }; &mmc4 { status = "disabled"; }; &mmc5 { status = "disabled"; }; &i2c2 { clock-frequency = <400000>; /* Pressure Sensor */ bmp085@77 { compatible = "bosch,bmp085"; reg = <0x77>; }; }; &i2c4 { clock-frequency = <400000>; /* Temperature Sensor */ tmp102@48{ compatible = "ti,tmp102"; reg = <0x48>; }; }; &i2c5 { tca6424a: tca6424a@22 { compatible = "ti,tca6424a"; reg = <0x22>; gpio-controller; #gpio-cells = <2>; }; }; &mcbsp3 { status = "disabled"; }; &emif1 { cs1-used; device-handle = <&samsung_K3PE0E000B>; }; &emif2 { cs1-used; device-handle = <&samsung_K3PE0E000B>; }; &i2c1 { clock-frequency = <400000>; palmas: palmas@48 { reg = <0x48>; /* SPI = 0, IRQ# = 7, 4 = active high level-sensitive */ interrupts = <0 7 4>; /* IRQ_SYS_1N cascaded to gic */ interrupt-parent = <&gic>; }; twl6040: twl@4b { compatible = "ti,twl6040"; interrupts = <0 119 4>; /* IRQ_SYS_2N cascaded to gic */ interrupt-parent = <&gic>; ti,audpwron-gpio = <&gpio5 13 0>; /* gpio line 141 */ vio-supply = <&smps7_reg>; v2v1-supply = <&smps9_reg>; enable-active-high; }; }; &usbhshost { port2-mode = "ehci-hsic"; port3-mode = "ehci-hsic"; }; &usbhsehci { phys = <0 &hsusb2_phy &hsusb3_phy>; }; /include/ "palmas.dtsi" /include/ "twl6040.dtsi" &hdmi { tpd12s015: tpd12s015 { compatible = "ti,tpd12s015"; gpios = <&tca6424a 0 0>, /* TCA6424A P01, CT_CP_HDP */ <&tca6424a 1 0>, /* TCA6424A P00, LS_OE*/ <&gpio7 1 0>; /* 193, HPD */ hdmi-monitor { compatible = "ti,hdmi_panel"; }; }; };