/* * Copyright (C) 2005 Nokia Corporation * Author: Paul Mundt * * Copyright (C) 2011 Texas Instruments Incorporated - http://www.ti.com/ * * Modified from the original mach-omap/omap2/board-generic.c did by Paul * to support the OMAP2+ device tree boards with an unique board file. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include #include #include #include #include "common.h" #include "common-board-devices.h" #include "dss-common.h" #if !(defined(CONFIG_ARCH_OMAP2) || defined(CONFIG_ARCH_OMAP3)) #define intc_of_init NULL #endif #ifndef CONFIG_ARCH_OMAP4 #define gic_of_init NULL #endif static struct of_device_id omap_dt_match_table[] __initdata = { { .compatible = "simple-bus", }, { .compatible = "ti,omap-infra", }, { } }; static int __init omap_create_clk_alias(struct device_node *np) { int ret = 0; const char *s, *alias; char *clk_id; struct device_node *dev_np; struct platform_device *pdev; of_property_read_string(np, "clock-name", &s); if (!s) { pr_err("%s: couldn't find clock-name property in node %s\n", __func__, np->name); return -ENODEV; } clk_id = kstrdup(s, GFP_KERNEL); if (!clk_id) return -ENOMEM; dev_np = of_parse_phandle(np, "device", 0); if (!dev_np) { pr_err("%s: couldn't find device phandle for \'%s\'\n", __func__, clk_id); ret = -ENODEV; goto exit; } pdev = of_find_device_by_node(dev_np); if (!pdev) { pr_err("%s: couldn't find device for clock \'%s\'\n", __func__, clk_id); ret = -ENODEV; goto exit; } ret = of_property_read_string(np, "clock-alias", &alias); if (ret) { pr_err("%s: couldn't find alias for clock \'%s\'\n", __func__, clk_id); ret = -ENODEV; goto exit; } ret = clk_add_alias(alias, dev_name(&pdev->dev), clk_id, NULL); if (ret) { pr_err("%s: couldn't add alias \'%s\' to clock \'%s\'\n", __func__, alias, clk_id); ret = -ENODEV; goto exit; } exit: kfree(clk_id); return ret; } static void __init omap_generic_init(void) { struct device_node *np; omap_sdrc_init(NULL, NULL); of_platform_populate(NULL, omap_dt_match_table, NULL, NULL); omapdss_init_of(); /* create clock aliases based on 'clock_alias' nodes */ for_each_node_by_name(np, "clock_alias") { omap_create_clk_alias(np); of_node_put(np); } if (of_machine_is_compatible("ti,omap5")) omap_sata_init(); } #ifdef CONFIG_SOC_OMAP2420 static const char *omap242x_boards_compat[] __initdata = { "ti,omap2420", NULL, }; DT_MACHINE_START(OMAP242X_DT, "Generic OMAP2420 (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap242x_map_io, .init_early = omap2420_init_early, .init_irq = omap_intc_of_init, .handle_irq = omap2_intc_handle_irq, .init_machine = omap_generic_init, .timer = &omap2_timer, .dt_compat = omap242x_boards_compat, .restart = omap2xxx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_OMAP2430 static const char *omap243x_boards_compat[] __initdata = { "ti,omap2430", NULL, }; DT_MACHINE_START(OMAP243X_DT, "Generic OMAP2430 (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap243x_map_io, .init_early = omap2430_init_early, .init_irq = omap_intc_of_init, .handle_irq = omap2_intc_handle_irq, .init_machine = omap_generic_init, .timer = &omap2_timer, .dt_compat = omap243x_boards_compat, .restart = omap2xxx_restart, MACHINE_END #endif #ifdef CONFIG_ARCH_OMAP3 static const char *omap3_boards_compat[] __initdata = { "ti,omap3", NULL, }; DT_MACHINE_START(OMAP3_DT, "Generic OMAP3 (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap3_map_io, .init_early = omap3430_init_early, .init_irq = omap_intc_of_init, .handle_irq = omap3_intc_handle_irq, .init_machine = omap_generic_init, .init_late = omap3_init_late, .timer = &omap3_timer, .dt_compat = omap3_boards_compat, .restart = omap3xxx_restart, MACHINE_END static const char *omap3_gp_boards_compat[] __initdata = { "ti,omap3-beagle", NULL, }; DT_MACHINE_START(OMAP3_GP_DT, "Generic OMAP3-GP (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap3_map_io, .init_early = omap3430_init_early, .init_irq = omap_intc_of_init, .handle_irq = omap3_intc_handle_irq, .init_machine = omap_generic_init, .init_late = omap3_init_late, .timer = &omap3_secure_timer, .dt_compat = omap3_gp_boards_compat, .restart = omap3xxx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_AM33XX static const char *am33xx_boards_compat[] __initdata = { "ti,am33xx", NULL, }; DT_MACHINE_START(AM33XX_DT, "Generic AM33XX (Flattened Device Tree)") .reserve = omap_reserve, .map_io = am33xx_map_io, .init_early = am33xx_init_early, .init_late = am33xx_init_late, .init_irq = omap_intc_of_init, .handle_irq = omap3_intc_handle_irq, .init_machine = omap_generic_init, .timer = &omap3_am33xx_timer, .dt_compat = am33xx_boards_compat, .restart = am33xx_restart, MACHINE_END #endif #ifdef CONFIG_ARCH_OMAP4 static const char *omap4_boards_compat[] __initdata = { "ti,omap4", NULL, }; DT_MACHINE_START(OMAP4_DT, "Generic OMAP4 (Flattened Device Tree)") .reserve = omap_reserve, .smp = smp_ops(omap4_smp_ops), .map_io = omap4_map_io, .init_early = omap4430_init_early, .init_irq = omap_gic_of_init, .handle_irq = gic_handle_irq, .init_machine = omap_generic_init, .init_late = omap4430_init_late, .timer = &omap4_timer, .dt_compat = omap4_boards_compat, .restart = omap44xx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_OMAP5 static const char *omap5_boards_compat[] __initdata = { "ti,omap5", NULL, }; DT_MACHINE_START(OMAP5_DT, "Generic OMAP5 (Flattened Device Tree)") .reserve = omap_reserve, .smp = smp_ops(omap4_smp_ops), .map_io = omap5_map_io, .init_early = omap5_init_early, .init_irq = omap_gic_of_init, .handle_irq = gic_handle_irq, .init_machine = omap_generic_init, .init_late = omap5_init_late, .timer = &omap5_timer, .dt_compat = omap5_boards_compat, .restart = omap44xx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_DRA7XX static const char *dra7xx_boards_compat[] __initdata = { "ti,dra7", NULL, }; DT_MACHINE_START(DRA7XX_DT, "Jacinto6 evm board") .reserve = omap_reserve, .smp = smp_ops(omap4_smp_ops), .map_io = omap5_map_io, .init_early = dra7xx_init_early, .init_irq = omap_gic_of_init, .handle_irq = gic_handle_irq, .init_machine = omap_generic_init, .init_late = dra7xx_init_late, .timer = &omap5_timer, .dt_compat = dra7xx_boards_compat, .restart = omap44xx_restart, MACHINE_END #endif