/* * clock2430.c - OMAP2430-specific clock integration code * * Copyright (C) 2005-2008 Texas Instruments, Inc. * Copyright (C) 2004-2010 Nokia Corporation * * Contacts: * Richard Woodruff * Paul Walmsley * * Based on earlier work by Tuukka Tikkanen, Tony Lindgren, * Gordon McNutt and RidgeRun, Inc. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #undef DEBUG #include #include #include #include "soc.h" #include "iomap.h" #include "clock.h" #include "clock2xxx.h" #include "cm2xxx.h" #include "cm-regbits-24xx.h" /** * omap2430_clk_i2chs_find_idlest - return CM_IDLEST info for 2430 I2CHS * @clk: struct clk * being enabled * @idlest_reg: void __iomem ** to store CM_IDLEST reg address into * @idlest_bit: pointer to a u8 to store the CM_IDLEST bit shift into * @idlest_val: pointer to a u8 to store the CM_IDLEST indicator * * OMAP2430 I2CHS CM_IDLEST bits are in CM_IDLEST1_CORE, but the * CM_*CLKEN bits are in CM_{I,F}CLKEN2_CORE. This custom function * passes back the correct CM_IDLEST register address for I2CHS * modules. No return value. */ static void omap2430_clk_i2chs_find_idlest(struct clk_hw_omap *clk, void __iomem **idlest_reg, u8 *idlest_bit, u8 *idlest_val) { *idlest_reg = OMAP2430_CM_REGADDR(CORE_MOD, CM_IDLEST); *idlest_bit = clk->enable_bit; *idlest_val = OMAP24XX_CM_IDLEST_VAL; } /* 2430 I2CHS has non-standard IDLEST register */ const struct clk_hw_omap_ops clkhwops_omap2430_i2chs_wait = { .find_idlest = omap2430_clk_i2chs_find_idlest, .find_companion = omap2_clk_dflt_find_companion, };