/* * omap_hwmod_2xxx_3xxx_ipblock_data.c - common IP block data for OMAP2/3 * * Copyright (C) 2011 Nokia Corporation * Copyright (C) 2012 Texas Instruments, Inc. * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include "omap_hwmod.h" #include "hdq1w.h" #include "omap_hwmod_common_data.h" #include "dma.h" /* UART */ static struct omap_hwmod_class_sysconfig omap2_uart_sysc = { .rev_offs = 0x50, .sysc_offs = 0x54, .syss_offs = 0x58, .sysc_flags = (SYSC_HAS_SIDLEMODE | SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS), .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART), .sysc_fields = &omap_hwmod_sysc_type1, }; struct omap_hwmod_class omap2_uart_class = { .name = "uart", .sysc = &omap2_uart_sysc, }; /* * 'dss' class * display sub-system */ static struct omap_hwmod_class_sysconfig omap2_dss_sysc = { .rev_offs = 0x0000, .sysc_offs = 0x0010, .syss_offs = 0x0014, .sysc_flags = (SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS), .sysc_fields = &omap_hwmod_sysc_type1, }; struct omap_hwmod_class omap2_dss_hwmod_class = { .name = "dss", .sysc = &omap2_dss_sysc, .reset = omap_dss_reset, }; /* * 'rfbi' class * remote frame buffer interface */ static struct omap_hwmod_class_sysconfig omap2_rfbi_sysc = { .rev_offs = 0x0000, .sysc_offs = 0x0010, .syss_offs = 0x0014, .sysc_flags = (SYSC_HAS_SIDLEMODE | SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE), .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART), .sysc_fields = &omap_hwmod_sysc_type1, }; struct omap_hwmod_class omap2_rfbi_hwmod_class = { .name = "rfbi", .sysc = &omap2_rfbi_sysc, }; /* * 'venc' class * video encoder */ struct omap_hwmod_class omap2_venc_hwmod_class = { .name = "venc", }; /* Common DMA request line data */ struct omap_hwmod_dma_info omap2_uart1_sdma_reqs[] = { { .name = "rx", .dma_req = OMAP24XX_DMA_UART1_RX, }, { .name = "tx", .dma_req = OMAP24XX_DMA_UART1_TX, }, { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_uart2_sdma_reqs[] = { { .name = "rx", .dma_req = OMAP24XX_DMA_UART2_RX, }, { .name = "tx", .dma_req = OMAP24XX_DMA_UART2_TX, }, { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_uart3_sdma_reqs[] = { { .name = "rx", .dma_req = OMAP24XX_DMA_UART3_RX, }, { .name = "tx", .dma_req = OMAP24XX_DMA_UART3_TX, }, { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_i2c1_sdma_reqs[] = { { .name = "tx", .dma_req = OMAP24XX_DMA_I2C1_TX }, { .name = "rx", .dma_req = OMAP24XX_DMA_I2C1_RX }, { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_i2c2_sdma_reqs[] = { { .name = "tx", .dma_req = OMAP24XX_DMA_I2C2_TX }, { .name = "rx", .dma_req = OMAP24XX_DMA_I2C2_RX }, { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_mcspi1_sdma_reqs[] = { { .name = "tx0", .dma_req = 35 }, /* DMA_SPI1_TX0 */ { .name = "rx0", .dma_req = 36 }, /* DMA_SPI1_RX0 */ { .name = "tx1", .dma_req = 37 }, /* DMA_SPI1_TX1 */ { .name = "rx1", .dma_req = 38 }, /* DMA_SPI1_RX1 */ { .name = "tx2", .dma_req = 39 }, /* DMA_SPI1_TX2 */ { .name = "rx2", .dma_req = 40 }, /* DMA_SPI1_RX2 */ { .name = "tx3", .dma_req = 41 }, /* DMA_SPI1_TX3 */ { .name = "rx3", .dma_req = 42 }, /* DMA_SPI1_RX3 */ { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_mcspi2_sdma_reqs[] = { { .name = "tx0", .dma_req = 43 }, /* DMA_SPI2_TX0 */ { .name = "rx0", .dma_req = 44 }, /* DMA_SPI2_RX0 */ { .name = "tx1", .dma_req = 45 }, /* DMA_SPI2_TX1 */ { .name = "rx1", .dma_req = 46 }, /* DMA_SPI2_RX1 */ { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_mcbsp1_sdma_reqs[] = { { .name = "rx", .dma_req = 32 }, { .name = "tx", .dma_req = 31 }, { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_mcbsp2_sdma_reqs[] = { { .name = "rx", .dma_req = 34 }, { .name = "tx", .dma_req = 33 }, { .dma_req = -1 } }; struct omap_hwmod_dma_info omap2_mcbsp3_sdma_reqs[] = { { .name = "rx", .dma_req = 18 }, { .name = "tx", .dma_req = 17 }, { .dma_req = -1 } }; /* Other IP block data */ /* * omap_hwmod class data */ struct omap_hwmod_class l3_hwmod_class = { .name = "l3" }; struct omap_hwmod_class l4_hwmod_class = { .name = "l4" }; struct omap_hwmod_class mpu_hwmod_class = { .name = "mpu" }; struct omap_hwmod_class iva_hwmod_class = { .name = "iva" }; /* Common MPU IRQ line data */ struct omap_hwmod_irq_info omap2_timer1_mpu_irqs[] = { { .irq = 37 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer2_mpu_irqs[] = { { .irq = 38 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer3_mpu_irqs[] = { { .irq = 39 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer4_mpu_irqs[] = { { .irq = 40 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer5_mpu_irqs[] = { { .irq = 41 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer6_mpu_irqs[] = { { .irq = 42 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer7_mpu_irqs[] = { { .irq = 43 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer8_mpu_irqs[] = { { .irq = 44 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer9_mpu_irqs[] = { { .irq = 45 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer10_mpu_irqs[] = { { .irq = 46 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_timer11_mpu_irqs[] = { { .irq = 47 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_uart1_mpu_irqs[] = { { .irq = 72 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_uart2_mpu_irqs[] = { { .irq = 73 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_uart3_mpu_irqs[] = { { .irq = 74 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_dispc_irqs[] = { { .irq = 25 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_i2c1_mpu_irqs[] = { { .irq = 56 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_i2c2_mpu_irqs[] = { { .irq = 57 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_gpio1_irqs[] = { { .irq = 29 + OMAP_INTC_START, }, /* INT_24XX_GPIO_BANK1 */ { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_gpio2_irqs[] = { { .irq = 30 + OMAP_INTC_START, }, /* INT_24XX_GPIO_BANK2 */ { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_gpio3_irqs[] = { { .irq = 31 + OMAP_INTC_START, }, /* INT_24XX_GPIO_BANK3 */ { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_gpio4_irqs[] = { { .irq = 32 + OMAP_INTC_START, }, /* INT_24XX_GPIO_BANK4 */ { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_dma_system_irqs[] = { { .name = "0", .irq = 12 + OMAP_INTC_START, }, /* INT_24XX_SDMA_IRQ0 */ { .name = "1", .irq = 13 + OMAP_INTC_START, }, /* INT_24XX_SDMA_IRQ1 */ { .name = "2", .irq = 14 + OMAP_INTC_START, }, /* INT_24XX_SDMA_IRQ2 */ { .name = "3", .irq = 15 + OMAP_INTC_START, }, /* INT_24XX_SDMA_IRQ3 */ { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_mcspi1_mpu_irqs[] = { { .irq = 65 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_irq_info omap2_mcspi2_mpu_irqs[] = { { .irq = 66 + OMAP_INTC_START, }, { .irq = -1 }, }; struct omap_hwmod_class_sysconfig omap2_hdq1w_sysc = { .rev_offs = 0x0, .sysc_offs = 0x14, .syss_offs = 0x18, .sysc_flags = (SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS), .sysc_fields = &omap_hwmod_sysc_type1, }; struct omap_hwmod_class omap2_hdq1w_class = { .name = "hdq1w", .sysc = &omap2_hdq1w_sysc, .reset = &omap_hdq1w_reset, }; struct omap_hwmod_irq_info omap2_hdq1w_mpu_irqs[] = { { .irq = 58 + OMAP_INTC_START, }, { .irq = -1 }, };