/* * OMAP2/3 Power Management Routines * * Copyright (C) 2008 Nokia Corporation * Jouni Hogander * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __ARCH_ARM_MACH_OMAP2_PM_H #define __ARCH_ARM_MACH_OMAP2_PM_H #include #include "powerdomain.h" #ifdef CONFIG_CPU_IDLE extern int __init omap3_idle_init(void); extern int __init omap4_idle_init(void); #else static inline int omap3_idle_init(void) { return 0; } static inline int omap4_idle_init(void) { return 0; } #endif extern void *omap3_secure_ram_storage; extern void omap3_pm_off_mode_enable(int); extern void omap_sram_idle(void); extern int omap_pm_clkdms_setup(struct clockdomain *clkdm, void *unused); extern int (*omap_pm_suspend)(void); #if defined(CONFIG_PM_OPP) extern int omap3_opp_init(void); extern int omap4_opp_init(void); #else static inline int omap3_opp_init(void) { return -EINVAL; } static inline int omap4_opp_init(void) { return -EINVAL; } #endif extern int omap3_pm_get_suspend_state(struct powerdomain *pwrdm); extern int omap3_pm_set_suspend_state(struct powerdomain *pwrdm, u8 fpwrst); #ifdef CONFIG_PM_DEBUG extern u32 enable_off_mode; #else #define enable_off_mode 0 #endif /* 24xx */ extern void omap24xx_idle_loop_suspend(void); extern unsigned int omap24xx_idle_loop_suspend_sz; extern void omap24xx_cpu_suspend(u32 dll_ctrl, void __iomem *sdrc_dlla_ctrl, void __iomem *sdrc_power); extern unsigned int omap24xx_cpu_suspend_sz; /* 3xxx */ extern void omap34xx_cpu_suspend(int save_state); /* omap3_do_wfi function pointer and size, for copy to SRAM */ extern void omap3_do_wfi(void); extern unsigned int omap3_do_wfi_sz; /* ... and its pointer from SRAM after copy */ extern void (*omap3_do_wfi_sram)(void); /* am33xx_do_wfi function pointer and size, for copy to SRAM */ extern void am33xx_do_wfi(void); extern unsigned int am33xx_do_wfi_sz; extern unsigned int am33xx_resume_offset; /* ... and its pointer from SRAM after copy */ extern void (*am33xx_do_wfi_sram)(void); /* save_secure_ram_context function pointer and size, for copy to SRAM */ extern int save_secure_ram_context(u32 *addr); extern unsigned int save_secure_ram_context_sz; extern void omap3_save_scratchpad_contents(void); #define PM_RTA_ERRATUM_i608 (1 << 0) #define PM_SDRC_WAKEUP_ERRATUM_i583 (1 << 1) #define PM_PER_MEMORIES_ERRATUM_i582 (1 << 2) #if defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3) extern u16 pm34xx_errata; #define IS_PM34XX_ERRATUM(id) (pm34xx_errata & (id)) extern void enable_omap3630_toggle_l2_on_restore(void); #else #define IS_PM34XX_ERRATUM(id) 0 static inline void enable_omap3630_toggle_l2_on_restore(void) { } #endif /* defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3) */ #define PM_OMAP4_ROM_SMP_BOOT_ERRATUM_GICD (1 << 0) #if defined(CONFIG_ARCH_OMAP4) extern u16 pm44xx_errata; #define IS_PM44XX_ERRATUM(id) (pm44xx_errata & (id)) #else #define IS_PM44XX_ERRATUM(id) 0 #endif #ifdef CONFIG_POWER_AVS_OMAP extern int omap_devinit_smartreflex(void); extern void omap_enable_smartreflex_on_init(void); #else static inline int omap_devinit_smartreflex(void) { return -EINVAL; } static inline void omap_enable_smartreflex_on_init(void) {} #endif #ifdef CONFIG_TWL4030_CORE extern int omap3_twl_init(void); extern int omap4_twl_init(void); extern int omap3_twl_set_sr_bit(bool enable); #else static inline int omap3_twl_init(void) { return -EINVAL; } static inline int omap4_twl_init(void) { return -EINVAL; } #endif #ifdef CONFIG_PM extern void omap_pm_setup_oscillator(u32 tstart, u32 tshut); extern void omap_pm_get_oscillator(u32 *tstart, u32 *tshut); extern void omap_pm_setup_sr_i2c_pcb_length(u32 mm); #else static inline void omap_pm_setup_oscillator(u32 tstart, u32 tshut) { } static inline void omap_pm_get_oscillator(u32 *tstart, u32 *tshut) { *tstart = *tshut = 0; } static inline void omap_pm_setup_sr_i2c_pcb_length(u32 mm) { } #endif #endif