config DRM_OMAP tristate "OMAP DRM" depends on DRM depends on ARCH_OMAP2PLUS || ARCH_MULTIPLATFORM depends on OMAP2_DSS select DRM_KMS_HELPER select DRM_KMS_FB_HELPER select FB_SYS_FILLRECT select FB_SYS_COPYAREA select FB_SYS_IMAGEBLIT select FB_SYS_FOPS default n help DRM display driver for OMAP2/3/4 based boards. config DRM_OMAP_NUM_CRTCS int "Number of CRTCs" range 1 10 default 1 if ARCH_OMAP2 || ARCH_OMAP3 default 2 if ARCH_OMAP4 depends on DRM_OMAP help Select the number of video overlays which can be used as framebuffers. The remaining overlays are reserved for video.