menuconfig FB_OMAP2 tristate "OMAP2+ frame buffer support" depends on FB && OMAP2_DSS && !DRM_OMAP select OMAP2_VRFB if ARCH_OMAP2 || ARCH_OMAP3 select FB_CFB_FILLRECT select FB_CFB_COPYAREA select FB_CFB_IMAGEBLIT help Frame buffer driver for OMAP2+ based boards. config FB_OMAP2_DEBUG_SUPPORT bool "Debug support for OMAP2+ FB" default y depends on FB_OMAP2 help Support for debug output. You have to enable the actual printing with 'debug' module parameter. config FB_OMAP2_NUM_FBS int "Number of framebuffers" range 1 10 default 3 depends on FB_OMAP2 help Select the number of framebuffers created. OMAP2/3 has 3 overlays so normally this would be 3.