/* * linux/drivers/video/vt8500lcdfb.c * * Copyright (C) 2010 Alexey Charkov * * Based on skeletonfb.c and pxafb.c * * This software is licensed under the terms of the GNU General Public * License version 2, as published by the Free Software Foundation, and * may be copied, distributed, and modified under those terms. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include "vt8500lcdfb.h" #include "wmt_ge_rops.h" #ifdef CONFIG_OF #include #include #include #endif #define to_vt8500lcd_info(__info) container_of(__info, \ struct vt8500lcd_info, fb) static int vt8500lcd_set_par(struct fb_info *info) { struct vt8500lcd_info *fbi = to_vt8500lcd_info(info); int reg_bpp = 5; /* 16bpp */ int i; unsigned long control0; if (!fbi) return -EINVAL; if (info->var.bits_per_pixel <= 8) { /* palettized */ info->var.red.offset = 0; info->var.red.length = info->var.bits_per_pixel; info->var.red.msb_right = 0; info->var.green.offset = 0; info->var.green.length = info->var.bits_per_pixel; info->var.green.msb_right = 0; info->var.blue.offset = 0; info->var.blue.length = info->var.bits_per_pixel; info->var.blue.msb_right = 0; info->var.transp.offset = 0; info->var.transp.length = 0; info->var.transp.msb_right = 0; info->fix.visual = FB_VISUAL_PSEUDOCOLOR; info->fix.line_length = info->var.xres_virtual / (8/info->var.bits_per_pixel); } else { /* non-palettized */ info->var.transp.offset = 0; info->var.transp.length = 0; info->var.transp.msb_right = 0; if (info->var.bits_per_pixel == 16) { /* RGB565 */ info->var.red.offset = 11; info->var.red.length = 5; info->var.red.msb_right = 0; info->var.green.offset = 5; info->var.green.length = 6; info->var.green.msb_right = 0; info->var.blue.offset = 0; info->var.blue.length = 5; info->var.blue.msb_right = 0; } else { /* Equal depths per channel */ info->var.red.offset = info->var.bits_per_pixel * 2 / 3; info->var.red.length = info->var.bits_per_pixel / 3; info->var.red.msb_right = 0; info->var.green.offset = info->var.bits_per_pixel / 3; info->var.green.length = info->var.bits_per_pixel / 3; info->var.green.msb_right = 0; info->var.blue.offset = 0; info->var.blue.length = info->var.bits_per_pixel / 3; info->var.blue.msb_right = 0; } info->fix.visual = FB_VISUAL_TRUECOLOR; info->fix.line_length = info->var.bits_per_pixel > 16 ? info->var.xres_virtual << 2 : info->var.xres_virtual << 1; } for (i = 0; i < 8; i++) { if (bpp_values[i] == info->var.bits_per_pixel) { reg_bpp = i; continue; } } control0 = readl(fbi->regbase) & ~0xf; writel(0, fbi->regbase); while (readl(fbi->regbase + 0x38) & 0x10) /* wait */; writel((((info->var.hsync_len - 1) & 0x3f) << 26) | ((info->var.left_margin & 0xff) << 18) | (((info->var.xres - 1) & 0x3ff) << 8) | (info->var.right_margin & 0xff), fbi->regbase + 0x4); writel((((info->var.vsync_len - 1) & 0x3f) << 26) | ((info->var.upper_margin & 0xff) << 18) | (((info->var.yres - 1) & 0x3ff) << 8) | (info->var.lower_margin & 0xff), fbi->regbase + 0x8); writel((((info->var.yres - 1) & 0x400) << 2) | ((info->var.xres - 1) & 0x400), fbi->regbase + 0x10); writel(0x80000000, fbi->regbase + 0x20); writel(control0 | (reg_bpp << 1) | 0x100, fbi->regbase); return 0; } static inline u_int chan_to_field(u_int chan, struct fb_bitfield *bf) { chan &= 0xffff; chan >>= 16 - bf->length; return chan << bf->offset; } static int vt8500lcd_setcolreg(unsigned regno, unsigned red, unsigned green, unsigned blue, unsigned transp, struct fb_info *info) { struct vt8500lcd_info *fbi = to_vt8500lcd_info(info); int ret = 1; unsigned int val; if (regno >= 256) return -EINVAL; if (info->var.grayscale) red = green = blue = (19595 * red + 38470 * green + 7471 * blue) >> 16; switch (fbi->fb.fix.visual) { case FB_VISUAL_TRUECOLOR: if (regno < 16) { u32 *pal = fbi->fb.pseudo_palette; val = chan_to_field(red, &fbi->fb.var.red); val |= chan_to_field(green, &fbi->fb.var.green); val |= chan_to_field(blue, &fbi->fb.var.blue); pal[regno] = val; ret = 0; } break; case FB_VISUAL_STATIC_PSEUDOCOLOR: case FB_VISUAL_PSEUDOCOLOR: writew((red & 0xf800) | ((green >> 5) & 0x7e0) | ((blue >> 11) & 0x1f), fbi->palette_cpu + sizeof(u16) * regno); break; } return ret; } static int vt8500lcd_ioctl(struct fb_info *info, unsigned int cmd, unsigned long arg) { int ret = 0; struct vt8500lcd_info *fbi = to_vt8500lcd_info(info); if (cmd == FBIO_WAITFORVSYNC) { /* Unmask End of Frame interrupt */ writel(0xffffffff ^ (1 << 3), fbi->regbase + 0x3c); ret = wait_event_interruptible_timeout(fbi->wait, readl(fbi->regbase + 0x38) & (1 << 3), HZ / 10); /* Mask back to reduce unwanted interrupt traffic */ writel(0xffffffff, fbi->regbase + 0x3c); if (ret < 0) return ret; if (ret == 0) return -ETIMEDOUT; } return ret; } static int vt8500lcd_pan_display(struct fb_var_screeninfo *var, struct fb_info *info) { unsigned pixlen = info->fix.line_length / info->var.xres_virtual; unsigned off = pixlen * var->xoffset + info->fix.line_length * var->yoffset; struct vt8500lcd_info *fbi = to_vt8500lcd_info(info); writel((1 << 31) | (((info->var.xres_virtual - info->var.xres) * pixlen / 4) << 20) | (off >> 2), fbi->regbase + 0x20); return 0; } /* * vt8500lcd_blank(): * Blank the display by setting all palette values to zero. Note, * True Color modes do not really use the palette, so this will not * blank the display in all modes. */ static int vt8500lcd_blank(int blank, struct fb_info *info) { int i; switch (blank) { case FB_BLANK_POWERDOWN: case FB_BLANK_VSYNC_SUSPEND: case FB_BLANK_HSYNC_SUSPEND: case FB_BLANK_NORMAL: if (info->fix.visual == FB_VISUAL_PSEUDOCOLOR || info->fix.visual == FB_VISUAL_STATIC_PSEUDOCOLOR) for (i = 0; i < 256; i++) vt8500lcd_setcolreg(i, 0, 0, 0, 0, info); case FB_BLANK_UNBLANK: if (info->fix.visual == FB_VISUAL_PSEUDOCOLOR || info->fix.visual == FB_VISUAL_STATIC_PSEUDOCOLOR) fb_set_cmap(&info->cmap, info); } return 0; } static struct fb_ops vt8500lcd_ops = { .owner = THIS_MODULE, .fb_set_par = vt8500lcd_set_par, .fb_setcolreg = vt8500lcd_setcolreg, .fb_fillrect = wmt_ge_fillrect, .fb_copyarea = wmt_ge_copyarea, .fb_imageblit = sys_imageblit, .fb_sync = wmt_ge_sync, .fb_ioctl = vt8500lcd_ioctl, .fb_pan_display = vt8500lcd_pan_display, .fb_blank = vt8500lcd_blank, }; static irqreturn_t vt8500lcd_handle_irq(int irq, void *dev_id) { struct vt8500lcd_info *fbi = dev_id; if (readl(fbi->regbase + 0x38) & (1 << 3)) wake_up_interruptible(&fbi->wait); writel(0xffffffff, fbi->regbase + 0x38); return IRQ_HANDLED; } static int vt8500lcd_probe(struct platform_device *pdev) { struct vt8500lcd_info *fbi; struct resource *res; void *addr; int irq, ret; struct fb_videomode of_mode; struct device_node *np; u32 bpp; dma_addr_t fb_mem_phys; unsigned long fb_mem_len; void *fb_mem_virt; ret = -ENOMEM; fbi = NULL; fbi = devm_kzalloc(&pdev->dev, sizeof(struct vt8500lcd_info) + sizeof(u32) * 16, GFP_KERNEL); if (!fbi) { dev_err(&pdev->dev, "Failed to initialize framebuffer device\n"); ret = -ENOMEM; goto failed; } strcpy(fbi->fb.fix.id, "VT8500 LCD"); fbi->fb.fix.type = FB_TYPE_PACKED_PIXELS; fbi->fb.fix.xpanstep = 0; fbi->fb.fix.ypanstep = 1; fbi->fb.fix.ywrapstep = 0; fbi->fb.fix.accel = FB_ACCEL_NONE; fbi->fb.var.nonstd = 0; fbi->fb.var.activate = FB_ACTIVATE_NOW; fbi->fb.var.height = -1; fbi->fb.var.width = -1; fbi->fb.var.vmode = FB_VMODE_NONINTERLACED; fbi->fb.fbops = &vt8500lcd_ops; fbi->fb.flags = FBINFO_DEFAULT | FBINFO_HWACCEL_COPYAREA | FBINFO_HWACCEL_FILLRECT | FBINFO_HWACCEL_YPAN | FBINFO_VIRTFB | FBINFO_PARTIAL_PAN_OK; fbi->fb.node = -1; addr = fbi; addr = addr + sizeof(struct vt8500lcd_info); fbi->fb.pseudo_palette = addr; res = platform_get_resource(pdev, IORESOURCE_MEM, 0); if (res == NULL) { dev_err(&pdev->dev, "no I/O memory resource defined\n"); ret = -ENODEV; goto failed_fbi; } res = request_mem_region(res->start, resource_size(res), "vt8500lcd"); if (res == NULL) { dev_err(&pdev->dev, "failed to request I/O memory\n"); ret = -EBUSY; goto failed_fbi; } fbi->regbase = ioremap(res->start, resource_size(res)); if (fbi->regbase == NULL) { dev_err(&pdev->dev, "failed to map I/O memory\n"); ret = -EBUSY; goto failed_free_res; } np = of_parse_phandle(pdev->dev.of_node, "default-mode", 0); if (!np) { pr_err("%s: No display description in Device Tree\n", __func__); ret = -EINVAL; goto failed_free_res; } /* * This code is copied from Sascha Hauer's of_videomode helper * and can be replaced with a call to the helper once mainlined */ ret = 0; ret |= of_property_read_u32(np, "hactive", &of_mode.xres); ret |= of_property_read_u32(np, "vactive", &of_mode.yres); ret |= of_property_read_u32(np, "hback-porch", &of_mode.left_margin); ret |= of_property_read_u32(np, "hfront-porch", &of_mode.right_margin); ret |= of_property_read_u32(np, "hsync-len", &of_mode.hsync_len); ret |= of_property_read_u32(np, "vback-porch", &of_mode.upper_margin); ret |= of_property_read_u32(np, "vfront-porch", &of_mode.lower_margin); ret |= of_property_read_u32(np, "vsync-len", &of_mode.vsync_len); ret |= of_property_read_u32(np, "bpp", &bpp); if (ret) { pr_err("%s: Unable to read display properties\n", __func__); goto failed_free_res; } of_mode.vmode = FB_VMODE_NONINTERLACED; /* try allocating the framebuffer */ fb_mem_len = of_mode.xres * of_mode.yres * 2 * (bpp / 8); fb_mem_virt = dma_alloc_coherent(&pdev->dev, fb_mem_len, &fb_mem_phys, GFP_KERNEL); if (!fb_mem_virt) { pr_err("%s: Failed to allocate framebuffer\n", __func__); return -ENOMEM; }; fbi->fb.fix.smem_start = fb_mem_phys; fbi->fb.fix.smem_len = fb_mem_len; fbi->fb.screen_base = fb_mem_virt; fbi->palette_size = PAGE_ALIGN(512); fbi->palette_cpu = dma_alloc_coherent(&pdev->dev, fbi->palette_size, &fbi->palette_phys, GFP_KERNEL); if (fbi->palette_cpu == NULL) { dev_err(&pdev->dev, "Failed to allocate palette buffer\n"); ret = -ENOMEM; goto failed_free_io; } irq = platform_get_irq(pdev, 0); if (irq < 0) { dev_err(&pdev->dev, "no IRQ defined\n"); ret = -ENODEV; goto failed_free_palette; } ret = request_irq(irq, vt8500lcd_handle_irq, 0, "LCD", fbi); if (ret) { dev_err(&pdev->dev, "request_irq failed: %d\n", ret); ret = -EBUSY; goto failed_free_palette; } init_waitqueue_head(&fbi->wait); if (fb_alloc_cmap(&fbi->fb.cmap, 256, 0) < 0) { dev_err(&pdev->dev, "Failed to allocate color map\n"); ret = -ENOMEM; goto failed_free_irq; } fb_videomode_to_var(&fbi->fb.var, &of_mode); fbi->fb.var.xres_virtual = of_mode.xres; fbi->fb.var.yres_virtual = of_mode.yres * 2; fbi->fb.var.bits_per_pixel = bpp; ret = vt8500lcd_set_par(&fbi->fb); if (ret) { dev_err(&pdev->dev, "Failed to set parameters\n"); goto failed_free_cmap; } writel(fbi->fb.fix.smem_start >> 22, fbi->regbase + 0x1c); writel((fbi->palette_phys & 0xfffffe00) | 1, fbi->regbase + 0x18); platform_set_drvdata(pdev, fbi); ret = register_framebuffer(&fbi->fb); if (ret < 0) { dev_err(&pdev->dev, "Failed to register framebuffer device: %d\n", ret); goto failed_free_cmap; } /* * Ok, now enable the LCD controller */ writel(readl(fbi->regbase) | 1, fbi->regbase); return 0; failed_free_cmap: if (fbi->fb.cmap.len) fb_dealloc_cmap(&fbi->fb.cmap); failed_free_irq: free_irq(irq, fbi); failed_free_palette: dma_free_coherent(&pdev->dev, fbi->palette_size, fbi->palette_cpu, fbi->palette_phys); failed_free_io: iounmap(fbi->regbase); failed_free_res: release_mem_region(res->start, resource_size(res)); failed_fbi: platform_set_drvdata(pdev, NULL); kfree(fbi); failed: return ret; } static int vt8500lcd_remove(struct platform_device *pdev) { struct vt8500lcd_info *fbi = platform_get_drvdata(pdev); struct resource *res; int irq; unregister_framebuffer(&fbi->fb); writel(0, fbi->regbase); if (fbi->fb.cmap.len) fb_dealloc_cmap(&fbi->fb.cmap); irq = platform_get_irq(pdev, 0); free_irq(irq, fbi); dma_free_coherent(&pdev->dev, fbi->palette_size, fbi->palette_cpu, fbi->palette_phys); iounmap(fbi->regbase); res = platform_get_resource(pdev, IORESOURCE_MEM, 0); release_mem_region(res->start, resource_size(res)); kfree(fbi); return 0; } static const struct of_device_id via_dt_ids[] = { { .compatible = "via,vt8500-fb", }, {} }; static struct platform_driver vt8500lcd_driver = { .probe = vt8500lcd_probe, .remove = vt8500lcd_remove, .driver = { .owner = THIS_MODULE, .name = "vt8500-lcd", .of_match_table = of_match_ptr(via_dt_ids), }, }; module_platform_driver(vt8500lcd_driver); MODULE_AUTHOR("Alexey Charkov "); MODULE_DESCRIPTION("LCD controller driver for VIA VT8500"); MODULE_LICENSE("GPL v2"); MODULE_DEVICE_TABLE(of, via_dt_ids);