/* * Copyright 2003-2004 Red Hat, Inc. All rights reserved. * Copyright 2003-2004 Jeff Garzik * * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2, or (at your option) * any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; see the file COPYING. If not, write to * the Free Software Foundation, 675 Mass Ave, Cambridge, MA 02139, USA. * * * libata documentation is available via 'make {ps|pdf}docs', * as Documentation/DocBook/libata.* * * Hardware documentation available from http://www.t13.org/ * */ #ifndef __LINUX_ATA_H__ #define __LINUX_ATA_H__ #include #include #include #include /* defines only for the constants which don't work well as enums */ #define ATA_DMA_BOUNDARY 0xffffUL #define ATA_DMA_MASK 0xffffffffULL enum { /* various global constants */ ATA_MAX_DEVICES = 2, /* per bus/port */ ATA_MAX_PRD = 256, /* we could make these 256/256 */ ATA_SECT_SIZE = 512, ATA_MAX_SECTORS_128 = 128, ATA_MAX_SECTORS = 256, ATA_MAX_SECTORS_LBA48 = 65535,/* TODO: 65536? */ ATA_MAX_SECTORS_TAPE = 65535, ATA_ID_WORDS = 256, ATA_ID_CONFIG = 0, ATA_ID_CYLS = 1, ATA_ID_HEADS = 3, ATA_ID_SECTORS = 6, ATA_ID_SERNO = 10, ATA_ID_BUF_SIZE = 21, ATA_ID_FW_REV = 23, ATA_ID_PROD = 27, ATA_ID_MAX_MULTSECT = 47, ATA_ID_DWORD_IO = 48, ATA_ID_CAPABILITY = 49, ATA_ID_OLD_PIO_MODES = 51, ATA_ID_OLD_DMA_MODES = 52, ATA_ID_FIELD_VALID = 53, ATA_ID_CUR_CYLS = 54, ATA_ID_CUR_HEADS = 55, ATA_ID_CUR_SECTORS = 56, ATA_ID_MULTSECT = 59, ATA_ID_LBA_CAPACITY = 60, ATA_ID_SWDMA_MODES = 62, ATA_ID_MWDMA_MODES = 63, ATA_ID_PIO_MODES = 64, ATA_ID_EIDE_DMA_MIN = 65, ATA_ID_EIDE_DMA_TIME = 66, ATA_ID_EIDE_PIO = 67, ATA_ID_EIDE_PIO_IORDY = 68, ATA_ID_ADDITIONAL_SUPP = 69, ATA_ID_QUEUE_DEPTH = 75, ATA_ID_SATA_CAPABILITY = 76, ATA_ID_SATA_CAPABILITY_2 = 77, ATA_ID_FEATURE_SUPP = 78, ATA_ID_MAJOR_VER = 80, ATA_ID_COMMAND_SET_1 = 82, ATA_ID_COMMAND_SET_2 = 83, ATA_ID_CFSSE = 84, ATA_ID_CFS_ENABLE_1 = 85, ATA_ID_CFS_ENABLE_2 = 86, ATA_ID_CSF_DEFAULT = 87, ATA_ID_UDMA_MODES = 88, ATA_ID_HW_CONFIG = 93, ATA_ID_SPG = 98, ATA_ID_LBA_CAPACITY_2 = 100, ATA_ID_SECTOR_SIZE = 106, ATA_ID_WWN = 108, ATA_ID_LOGICAL_SECTOR_SIZE = 117, /* and 118 */ ATA_ID_LAST_LUN = 126, ATA_ID_DLF = 128, ATA_ID_CSFO = 129, ATA_ID_CFA_POWER = 160, ATA_ID_CFA_KEY_MGMT = 162, ATA_ID_CFA_MODES = 163, ATA_ID_DATA_SET_MGMT = 169, ATA_ID_ROT_SPEED = 217, ATA_ID_PIO4 = (1 << 1), ATA_ID_SERNO_LEN = 20, ATA_ID_FW_REV_LEN = 8, ATA_ID_PROD_LEN = 40, ATA_ID_WWN_LEN = 8, ATA_PCI_CTL_OFS = 2, ATA_PIO0 = (1 << 0), ATA_PIO1 = ATA_PIO0 | (1 << 1), ATA_PIO2 = ATA_PIO1 | (1 << 2), ATA_PIO3 = ATA_PIO2 | (1 << 3), ATA_PIO4 = ATA_PIO3 | (1 << 4), ATA_PIO5 = ATA_PIO4 | (1 << 5), ATA_PIO6 = ATA_PIO5 | (1 << 6), ATA_PIO4_ONLY = (1 << 4), ATA_SWDMA0 = (1 << 0), ATA_SWDMA1 = ATA_SWDMA0 | (1 << 1), ATA_SWDMA2 = ATA_SWDMA1 | (1 << 2), ATA_SWDMA2_ONLY = (1 << 2), ATA_MWDMA0 = (1 << 0), ATA_MWDMA1 = ATA_MWDMA0 | (1 << 1), ATA_MWDMA2 = ATA_MWDMA1 | (1 << 2), ATA_MWDMA3 = ATA_MWDMA2 | (1 << 3), ATA_MWDMA4 = ATA_MWDMA3 | (1 << 4), ATA_MWDMA12_ONLY = (1 << 1) | (1 << 2), ATA_MWDMA2_ONLY = (1 << 2), ATA_UDMA0 = (1 << 0), ATA_UDMA1 = ATA_UDMA0 | (1 << 1), ATA_UDMA2 = ATA_UDMA1 | (1 << 2), ATA_UDMA3 = ATA_UDMA2 | (1 << 3), ATA_UDMA4 = ATA_UDMA3 | (1 << 4), ATA_UDMA5 = ATA_UDMA4 | (1 << 5), ATA_UDMA6 = ATA_UDMA5 | (1 << 6), ATA_UDMA7 = ATA_UDMA6 | (1 << 7), /* ATA_UDMA7 is just for completeness... doesn't exist (yet?). */ ATA_UDMA24_ONLY = (1 << 2) | (1 << 4), ATA_UDMA_MASK_40C = ATA_UDMA2, /* udma0-2 */ /* DMA-related */ ATA_PRD_SZ = 8, ATA_PRD_TBL_SZ = (ATA_MAX_PRD * ATA_PRD_SZ), ATA_PRD_EOT = (1 << 31), /* end-of-table flag */ ATA_DMA_TABLE_OFS = 4, ATA_DMA_STATUS = 2, ATA_DMA_CMD = 0, ATA_DMA_WR = (1 << 3), ATA_DMA_START = (1 << 0), ATA_DMA_INTR = (1 << 2), ATA_DMA_ERR = (1 << 1), ATA_DMA_ACTIVE = (1 << 0), /* bits in ATA command block registers */ ATA_HOB = (1 << 7), /* LBA48 selector */ ATA_NIEN = (1 << 1), /* disable-irq flag */ ATA_LBA = (1 << 6), /* LBA28 selector */ ATA_DEV1 = (1 << 4), /* Select Device 1 (slave) */ ATA_DEVICE_OBS = (1 << 7) | (1 << 5), /* obs bits in dev reg */ ATA_DEVCTL_OBS = (1 << 3), /* obsolete bit in devctl reg */ ATA_BUSY = (1 << 7), /* BSY status bit */ ATA_DRDY = (1 << 6), /* device ready */ ATA_DF = (1 << 5), /* device fault */ ATA_DSC = (1 << 4), /* drive seek complete */ ATA_DRQ = (1 << 3), /* data request i/o */ ATA_CORR = (1 << 2), /* corrected data error */ ATA_IDX = (1 << 1), /* index */ ATA_ERR = (1 << 0), /* have an error */ ATA_SRST = (1 << 2), /* software reset */ ATA_ICRC = (1 << 7), /* interface CRC error */ ATA_BBK = ATA_ICRC, /* pre-EIDE: block marked bad */ ATA_UNC = (1 << 6), /* uncorrectable media error */ ATA_MC = (1 << 5), /* media changed */ ATA_IDNF = (1 << 4), /* ID not found */ ATA_MCR = (1 << 3), /* media change requested */ ATA_ABORTED = (1 << 2), /* command aborted */ ATA_TRK0NF = (1 << 1), /* track 0 not found */ ATA_AMNF = (1 << 0), /* address mark not found */ ATAPI_LFS = 0xF0, /* last failed sense */ ATAPI_EOM = ATA_TRK0NF, /* end of media */ ATAPI_ILI = ATA_AMNF, /* illegal length indication */ ATAPI_IO = (1 << 1), ATAPI_COD = (1 << 0), /* ATA command block registers */ ATA_REG_DATA = 0x00, ATA_REG_ERR = 0x01, ATA_REG_NSECT = 0x02, ATA_REG_LBAL = 0x03, ATA_REG_LBAM = 0x04, ATA_REG_LBAH = 0x05, ATA_REG_DEVICE = 0x06, ATA_REG_STATUS = 0x07, ATA_REG_FEATURE = ATA_REG_ERR, /* and their aliases */ ATA_REG_CMD = ATA_REG_STATUS, ATA_REG_BYTEL = ATA_REG_LBAM, ATA_REG_BYTEH = ATA_REG_LBAH, ATA_REG_DEVSEL = ATA_REG_DEVICE, ATA_REG_IRQ = ATA_REG_NSECT, /* ATA device commands */ ATA_CMD_DEV_RESET = 0x08, /* ATAPI device reset */ ATA_CMD_CHK_POWER = 0xE5, /* check power mode */ ATA_CMD_STANDBY = 0xE2, /* place in standby power mode */ ATA_CMD_IDLE = 0xE3, /* place in idle power mode */ ATA_CMD_EDD = 0x90, /* execute device diagnostic */ ATA_CMD_DOWNLOAD_MICRO = 0x92, ATA_CMD_NOP = 0x00, ATA_CMD_FLUSH = 0xE7, ATA_CMD_FLUSH_EXT = 0xEA, ATA_CMD_ID_ATA = 0xEC, ATA_CMD_ID_ATAPI = 0xA1, ATA_CMD_SERVICE = 0xA2, ATA_CMD_READ = 0xC8, ATA_CMD_READ_EXT = 0x25, ATA_CMD_READ_QUEUED = 0x26, ATA_CMD_READ_STREAM_EXT = 0x2B, ATA_CMD_READ_STREAM_DMA_EXT = 0x2A, ATA_CMD_WRITE = 0xCA, ATA_CMD_WRITE_EXT = 0x35, ATA_CMD_WRITE_QUEUED = 0x36, ATA_CMD_WRITE_STREAM_EXT = 0x3B, ATA_CMD_WRITE_STREAM_DMA_EXT = 0x3A, ATA_CMD_WRITE_FUA_EXT = 0x3D, ATA_CMD_WRITE_QUEUED_FUA_EXT = 0x3E, ATA_CMD_FPDMA_READ = 0x60, ATA_CMD_FPDMA_WRITE = 0x61, ATA_CMD_PIO_READ = 0x20, ATA_CMD_PIO_READ_EXT = 0x24, ATA_CMD_PIO_WRITE = 0x30, ATA_CMD_PIO_WRITE_EXT = 0x34, ATA_CMD_READ_MULTI = 0xC4, ATA_CMD_READ_MULTI_EXT = 0x29, ATA_CMD_WRITE_MULTI = 0xC5, ATA_CMD_WRITE_MULTI_EXT = 0x39, ATA_CMD_WRITE_MULTI_FUA_EXT = 0xCE, ATA_CMD_SET_FEATURES = 0xEF, ATA_CMD_SET_MULTI = 0xC6, ATA_CMD_PACKET = 0xA0, ATA_CMD_VERIFY = 0x40, ATA_CMD_VERIFY_EXT = 0x42, ATA_CMD_WRITE_UNCORR_EXT = 0x45, ATA_CMD_STANDBYNOW1 = 0xE0, ATA_CMD_IDLEIMMEDIATE = 0xE1, ATA_CMD_SLEEP = 0xE6, ATA_CMD_INIT_DEV_PARAMS = 0x91, ATA_CMD_READ_NATIVE_MAX = 0xF8, ATA_CMD_READ_NATIVE_MAX_EXT = 0x27, ATA_CMD_SET_MAX = 0xF9, ATA_CMD_SET_MAX_EXT = 0x37, ATA_CMD_READ_LOG_EXT = 0x2F, ATA_CMD_WRITE_LOG_EXT = 0x3F, ATA_CMD_READ_LOG_DMA_EXT = 0x47, ATA_CMD_WRITE_LOG_DMA_EXT = 0x57, ATA_CMD_TRUSTED_RCV = 0x5C, ATA_CMD_TRUSTED_RCV_DMA = 0x5D, ATA_CMD_TRUSTED_SND = 0x5E, ATA_CMD_TRUSTED_SND_DMA = 0x5F, ATA_CMD_PMP_READ = 0xE4, ATA_CMD_PMP_WRITE = 0xE8, ATA_CMD_CONF_OVERLAY = 0xB1, ATA_CMD_SEC_SET_PASS = 0xF1, ATA_CMD_SEC_UNLOCK = 0xF2, ATA_CMD_SEC_ERASE_PREP = 0xF3, ATA_CMD_SEC_ERASE_UNIT = 0xF4, ATA_CMD_SEC_FREEZE_LOCK = 0xF5, ATA_CMD_SEC_DISABLE_PASS = 0xF6, ATA_CMD_CONFIG_STREAM = 0x51, ATA_CMD_SMART = 0xB0, ATA_CMD_MEDIA_LOCK = 0xDE, ATA_CMD_MEDIA_UNLOCK = 0xDF, ATA_CMD_DSM = 0x06, ATA_CMD_CHK_MED_CRD_TYP = 0xD1, ATA_CMD_CFA_REQ_EXT_ERR = 0x03, ATA_CMD_CFA_WRITE_NE = 0x38, ATA_CMD_CFA_TRANS_SECT = 0x87, ATA_CMD_CFA_ERASE = 0xC0, ATA_CMD_CFA_WRITE_MULT_NE = 0xCD, /* marked obsolete in the ATA/ATAPI-7 spec */ ATA_CMD_RESTORE = 0x10, /* READ_LOG_EXT pages */ ATA_LOG_SATA_NCQ = 0x10, ATA_LOG_SATA_ID_DEV_DATA = 0x30, ATA_LOG_SATA_SETTINGS = 0x08, ATA_LOG_DEVSLP_OFFSET = 0x30, ATA_LOG_DEVSLP_SIZE = 0x08, ATA_LOG_DEVSLP_MDAT = 0x00, ATA_LOG_DEVSLP_MDAT_MASK = 0x1F, ATA_LOG_DEVSLP_DETO = 0x01, ATA_LOG_DEVSLP_VALID = 0x07, ATA_LOG_DEVSLP_VALID_MASK = 0x80, /* READ/WRITE LONG (obsolete) */ ATA_CMD_READ_LONG = 0x22, ATA_CMD_READ_LONG_ONCE = 0x23, ATA_CMD_WRITE_LONG = 0x32, ATA_CMD_WRITE_LONG_ONCE = 0x33, /* SETFEATURES stuff */ SETFEATURES_XFER = 0x03, XFER_UDMA_7 = 0x47, XFER_UDMA_6 = 0x46, XFER_UDMA_5 = 0x45, XFER_UDMA_4 = 0x44, XFER_UDMA_3 = 0x43, XFER_UDMA_2 = 0x42, XFER_UDMA_1 = 0x41, XFER_UDMA_0 = 0x40, XFER_MW_DMA_4 = 0x24, /* CFA only */ XFER_MW_DMA_3 = 0x23, /* CFA only */ XFER_MW_DMA_2 = 0x22, XFER_MW_DMA_1 = 0x21, XFER_MW_DMA_0 = 0x20, XFER_SW_DMA_2 = 0x12, XFER_SW_DMA_1 = 0x11, XFER_SW_DMA_0 = 0x10, XFER_PIO_6 = 0x0E, /* CFA only */ XFER_PIO_5 = 0x0D, /* CFA only */ XFER_PIO_4 = 0x0C, XFER_PIO_3 = 0x0B, XFER_PIO_2 = 0x0A, XFER_PIO_1 = 0x09, XFER_PIO_0 = 0x08, XFER_PIO_SLOW = 0x00, SETFEATURES_WC_ON = 0x02, /* Enable write cache */ SETFEATURES_WC_OFF = 0x82, /* Disable write cache */ /* Enable/Disable Automatic Acoustic Management */ SETFEATURES_AAM_ON = 0x42, SETFEATURES_AAM_OFF = 0xC2, SETFEATURES_SPINUP = 0x07, /* Spin-up drive */ SETFEATURES_SATA_ENABLE = 0x10, /* Enable use of SATA feature */ SETFEATURES_SATA_DISABLE = 0x90, /* Disable use of SATA feature */ /* SETFEATURE Sector counts for SATA features */ SATA_FPDMA_OFFSET = 0x01, /* FPDMA non-zero buffer offsets */ SATA_FPDMA_AA = 0x02, /* FPDMA Setup FIS Auto-Activate */ SATA_DIPM = 0x03, /* Device Initiated Power Management */ SATA_FPDMA_IN_ORDER = 0x04, /* FPDMA in-order data delivery */ SATA_AN = 0x05, /* Asynchronous Notification */ SATA_SSP = 0x06, /* Software Settings Preservation */ SATA_DEVSLP = 0x09, /* Device Sleep */ /* feature values for SET_MAX */ ATA_SET_MAX_ADDR = 0x00, ATA_SET_MAX_PASSWD = 0x01, ATA_SET_MAX_LOCK = 0x02, ATA_SET_MAX_UNLOCK = 0x03, ATA_SET_MAX_FREEZE_LOCK = 0x04, /* feature values for DEVICE CONFIGURATION OVERLAY */ ATA_DCO_RESTORE = 0xC0, ATA_DCO_FREEZE_LOCK = 0xC1, ATA_DCO_IDENTIFY = 0xC2, ATA_DCO_SET = 0xC3, /* feature values for SMART */ ATA_SMART_ENABLE = 0xD8, ATA_SMART_READ_VALUES = 0xD0, ATA_SMART_READ_THRESHOLDS = 0xD1, /* feature values for Data Set Management */ ATA_DSM_TRIM = 0x01, /* password used in LBA Mid / LBA High for executing SMART commands */ ATA_SMART_LBAM_PASS = 0x4F, ATA_SMART_LBAH_PASS = 0xC2, /* ATAPI stuff */ ATAPI_PKT_DMA = (1 << 0), ATAPI_DMADIR = (1 << 2), /* ATAPI data dir: 0=to device, 1=to host */ ATAPI_CDB_LEN = 16, /* PMP stuff */ SATA_PMP_MAX_PORTS = 15, SATA_PMP_CTRL_PORT = 15, SATA_PMP_GSCR_DWORDS = 128, SATA_PMP_GSCR_PROD_ID = 0, SATA_PMP_GSCR_REV = 1, SATA_PMP_GSCR_PORT_INFO = 2, SATA_PMP_GSCR_ERROR = 32, SATA_PMP_GSCR_ERROR_EN = 33, SATA_PMP_GSCR_FEAT = 64, SATA_PMP_GSCR_FEAT_EN = 96, SATA_PMP_PSCR_STATUS = 0, SATA_PMP_PSCR_ERROR = 1, SATA_PMP_PSCR_CONTROL = 2, SATA_PMP_FEAT_BIST = (1 << 0), SATA_PMP_FEAT_PMREQ = (1 << 1), SATA_PMP_FEAT_DYNSSC = (1 << 2), SATA_PMP_FEAT_NOTIFY = (1 << 3), /* cable types */ ATA_CBL_NONE = 0, ATA_CBL_PATA40 = 1, ATA_CBL_PATA80 = 2, ATA_CBL_PATA40_SHORT = 3, /* 40 wire cable to high UDMA spec */ ATA_CBL_PATA_UNK = 4, /* don't know, maybe 80c? */ ATA_CBL_PATA_IGN = 5, /* don't know, ignore cable handling */ ATA_CBL_SATA = 6, /* SATA Status and Control Registers */ SCR_STATUS = 0, SCR_ERROR = 1, SCR_CONTROL = 2, SCR_ACTIVE = 3, SCR_NOTIFICATION = 4, /* SError bits */ SERR_DATA_RECOVERED = (1 << 0), /* recovered data error */ SERR_COMM_RECOVERED = (1 << 1), /* recovered comm failure */ SERR_DATA = (1 << 8), /* unrecovered data error */ SERR_PERSISTENT = (1 << 9), /* persistent data/comm error */ SERR_PROTOCOL = (1 << 10), /* protocol violation */ SERR_INTERNAL = (1 << 11), /* host internal error */ SERR_PHYRDY_CHG = (1 << 16), /* PHY RDY changed */ SERR_PHY_INT_ERR = (1 << 17), /* PHY internal error */ SERR_COMM_WAKE = (1 << 18), /* Comm wake */ SERR_10B_8B_ERR = (1 << 19), /* 10b to 8b decode error */ SERR_DISPARITY = (1 << 20), /* Disparity */ SERR_CRC = (1 << 21), /* CRC error */ SERR_HANDSHAKE = (1 << 22), /* Handshake error */ SERR_LINK_SEQ_ERR = (1 << 23), /* Link sequence error */ SERR_TRANS_ST_ERROR = (1 << 24), /* Transport state trans. error */ SERR_UNRECOG_FIS = (1 << 25), /* Unrecognized FIS */ SERR_DEV_XCHG = (1 << 26), /* device exchanged */ /* struct ata_taskfile flags */ ATA_TFLAG_LBA48 = (1 << 0), /* enable 48-bit LBA and "HOB" */ ATA_TFLAG_ISADDR = (1 << 1), /* enable r/w to nsect/lba regs */ ATA_TFLAG_DEVICE = (1 << 2), /* enable r/w to device reg */ ATA_TFLAG_WRITE = (1 << 3), /* data dir: host->dev==1 (write) */ ATA_TFLAG_LBA = (1 << 4), /* enable LBA */ ATA_TFLAG_FUA = (1 << 5), /* enable FUA */ ATA_TFLAG_POLLING = (1 << 6), /* set nIEN to 1 and use polling */ /* protocol flags */ ATA_PROT_FLAG_PIO = (1 << 0), /* is PIO */ ATA_PROT_FLAG_DMA = (1 << 1), /* is DMA */ ATA_PROT_FLAG_DATA = ATA_PROT_FLAG_PIO | ATA_PROT_FLAG_DMA, ATA_PROT_FLAG_NCQ = (1 << 2), /* is NCQ */ ATA_PROT_FLAG_ATAPI = (1 << 3), /* is ATAPI */ }; enum ata_tf_protocols { /* ATA taskfile protocols */ ATA_PROT_UNKNOWN, /* unknown/invalid */ ATA_PROT_NODATA, /* no data */ ATA_PROT_PIO, /* PIO data xfer */ ATA_PROT_DMA, /* DMA */ ATA_PROT_NCQ, /* NCQ */ ATAPI_PROT_NODATA, /* packet command, no data */ ATAPI_PROT_PIO, /* packet command, PIO data xfer*/ ATAPI_PROT_DMA, /* packet command with special DMA sauce */ }; enum ata_ioctls { ATA_IOC_GET_IO32 = 0x309, ATA_IOC_SET_IO32 = 0x324, }; /* core structures */ struct ata_bmdma_prd { __le32 addr; __le32 flags_len; }; struct ata_taskfile { unsigned long flags; /* ATA_TFLAG_xxx */ u8 protocol; /* ATA_PROT_xxx */ u8 ctl; /* control reg */ u8 hob_feature; /* additional data */ u8 hob_nsect; /* to support LBA48 */ u8 hob_lbal; u8 hob_lbam; u8 hob_lbah; u8 feature; u8 nsect; u8 lbal; u8 lbam; u8 lbah; u8 device; u8 command; /* IO operation */ }; /* * protocol tests */ static inline unsigned int ata_prot_flags(u8 prot) { switch (prot) { case ATA_PROT_NODATA: return 0; case ATA_PROT_PIO: return ATA_PROT_FLAG_PIO; case ATA_PROT_DMA: return ATA_PROT_FLAG_DMA; case ATA_PROT_NCQ: return ATA_PROT_FLAG_DMA | ATA_PROT_FLAG_NCQ; case ATAPI_PROT_NODATA: return ATA_PROT_FLAG_ATAPI; case ATAPI_PROT_PIO: return ATA_PROT_FLAG_ATAPI | ATA_PROT_FLAG_PIO; case ATAPI_PROT_DMA: return ATA_PROT_FLAG_ATAPI | ATA_PROT_FLAG_DMA; } return 0; } static inline int ata_is_atapi(u8 prot) { return ata_prot_flags(prot) & ATA_PROT_FLAG_ATAPI; } static inline int ata_is_nodata(u8 prot) { return !(ata_prot_flags(prot) & ATA_PROT_FLAG_DATA); } static inline int ata_is_pio(u8 prot) { return ata_prot_flags(prot) & ATA_PROT_FLAG_PIO; } static inline int ata_is_dma(u8 prot) { return ata_prot_flags(prot) & ATA_PROT_FLAG_DMA; } static inline int ata_is_ncq(u8 prot) { return ata_prot_flags(prot) & ATA_PROT_FLAG_NCQ; } static inline int ata_is_data(u8 prot) { return ata_prot_flags(prot) & ATA_PROT_FLAG_DATA; } /* * id tests */ #define ata_id_is_ata(id) (((id)[ATA_ID_CONFIG] & (1 << 15)) == 0) #define ata_id_has_lba(id) ((id)[ATA_ID_CAPABILITY] & (1 << 9)) #define ata_id_has_dma(id) ((id)[ATA_ID_CAPABILITY] & (1 << 8)) #define ata_id_has_ncq(id) ((id)[ATA_ID_SATA_CAPABILITY] & (1 << 8)) #define ata_id_queue_depth(id) (((id)[ATA_ID_QUEUE_DEPTH] & 0x1f) + 1) #define ata_id_removeable(id) ((id)[ATA_ID_CONFIG] & (1 << 7)) #define ata_id_has_atapi_AN(id) \ ((((id)[ATA_ID_SATA_CAPABILITY] != 0x0000) && \ ((id)[ATA_ID_SATA_CAPABILITY] != 0xffff)) && \ ((id)[ATA_ID_FEATURE_SUPP] & (1 << 5))) #define ata_id_has_fpdma_aa(id) \ ((((id)[ATA_ID_SATA_CAPABILITY] != 0x0000) && \ ((id)[ATA_ID_SATA_CAPABILITY] != 0xffff)) && \ ((id)[ATA_ID_FEATURE_SUPP] & (1 << 2))) #define ata_id_iordy_disable(id) ((id)[ATA_ID_CAPABILITY] & (1 << 10)) #define ata_id_has_iordy(id) ((id)[ATA_ID_CAPABILITY] & (1 << 11)) #define ata_id_u32(id,n) \ (((u32) (id)[(n) + 1] << 16) | ((u32) (id)[(n)])) #define ata_id_u64(id,n) \ ( ((u64) (id)[(n) + 3] << 48) | \ ((u64) (id)[(n) + 2] << 32) | \ ((u64) (id)[(n) + 1] << 16) | \ ((u64) (id)[(n) + 0]) ) #define ata_id_cdb_intr(id) (((id)[ATA_ID_CONFIG] & 0x60) == 0x20) #define ata_id_has_da(id) ((id)[ATA_ID_SATA_CAPABILITY_2] & (1 << 4)) #define ata_id_has_devslp(id) ((id)[ATA_ID_FEATURE_SUPP] & (1 << 8)) static inline bool ata_id_has_hipm(const u16 *id) { u16 val = id[ATA_ID_SATA_CAPABILITY]; if (val == 0 || val == 0xffff) return false; return val & (1 << 9); } static inline bool ata_id_has_dipm(const u16 *id) { u16 val = id[ATA_ID_FEATURE_SUPP]; if (val == 0 || val == 0xffff) return false; return val & (1 << 3); } static inline bool ata_id_has_fua(const u16 *id) { if ((id[ATA_ID_CFSSE] & 0xC000) != 0x4000) return false; return id[ATA_ID_CFSSE] & (1 << 6); } static inline bool ata_id_has_flush(const u16 *id) { if ((id[ATA_ID_COMMAND_SET_2] & 0xC000) != 0x4000) return false; return id[ATA_ID_COMMAND_SET_2] & (1 << 12); } static inline bool ata_id_flush_enabled(const u16 *id) { if (ata_id_has_flush(id) == 0) return false; if ((id[ATA_ID_CSF_DEFAULT] & 0xC000) != 0x4000) return false; return id[ATA_ID_CFS_ENABLE_2] & (1 << 12); } static inline bool ata_id_has_flush_ext(const u16 *id) { if ((id[ATA_ID_COMMAND_SET_2] & 0xC000) != 0x4000) return false; return id[ATA_ID_COMMAND_SET_2] & (1 << 13); } static inline bool ata_id_flush_ext_enabled(const u16 *id) { if (ata_id_has_flush_ext(id) == 0) return false; if ((id[ATA_ID_CSF_DEFAULT] & 0xC000) != 0x4000) return false; /* * some Maxtor disks have bit 13 defined incorrectly * so check bit 10 too */ return (id[ATA_ID_CFS_ENABLE_2] & 0x2400) == 0x2400; } static inline u32 ata_id_logical_sector_size(const u16 *id) { /* T13/1699-D Revision 6a, Sep 6, 2008. Page 128. * IDENTIFY DEVICE data, word 117-118. * 0xd000 ignores bit 13 (logical:physical > 1) */ if ((id[ATA_ID_SECTOR_SIZE] & 0xd000) == 0x5000) return (((id[ATA_ID_LOGICAL_SECTOR_SIZE+1] << 16) + id[ATA_ID_LOGICAL_SECTOR_SIZE]) * sizeof(u16)) ; return ATA_SECT_SIZE; } static inline u8 ata_id_log2_per_physical_sector(const u16 *id) { /* T13/1699-D Revision 6a, Sep 6, 2008. Page 128. * IDENTIFY DEVICE data, word 106. * 0xe000 ignores bit 12 (logical sector > 512 bytes) */ if ((id[ATA_ID_SECTOR_SIZE] & 0xe000) == 0x6000) return (id[ATA_ID_SECTOR_SIZE] & 0xf); return 0; } /* Offset of logical sectors relative to physical sectors. * * If device has more than one logical sector per physical sector * (aka 512 byte emulation), vendors might offset the "sector 0" address * so sector 63 is "naturally aligned" - e.g. FAT partition table. * This avoids Read/Mod/Write penalties when using FAT partition table * and updating "well aligned" (FS perspective) physical sectors on every * transaction. */ static inline u16 ata_id_logical_sector_offset(const u16 *id, u8 log2_per_phys) { u16 word_209 = id[209]; if ((log2_per_phys > 1) && (word_209 & 0xc000) == 0x4000) { u16 first = word_209 & 0x3fff; if (first > 0) return (1 << log2_per_phys) - first; } return 0; } static inline bool ata_id_has_lba48(const u16 *id) { if ((id[ATA_ID_COMMAND_SET_2] & 0xC000) != 0x4000) return false; if (!ata_id_u64(id, ATA_ID_LBA_CAPACITY_2)) return false; return id[ATA_ID_COMMAND_SET_2] & (1 << 10); } static inline bool ata_id_lba48_enabled(const u16 *id) { if (ata_id_has_lba48(id) == 0) return false; if ((id[ATA_ID_CSF_DEFAULT] & 0xC000) != 0x4000) return false; return id[ATA_ID_CFS_ENABLE_2] & (1 << 10); } static inline bool ata_id_hpa_enabled(const u16 *id) { /* Yes children, word 83 valid bits cover word 82 data */ if ((id[ATA_ID_COMMAND_SET_2] & 0xC000) != 0x4000) return false; /* And 87 covers 85-87 */ if ((id[ATA_ID_CSF_DEFAULT] & 0xC000) != 0x4000) return false; /* Check command sets enabled as well as supported */ if ((id[ATA_ID_CFS_ENABLE_1] & (1 << 10)) == 0) return false; return id[ATA_ID_COMMAND_SET_1] & (1 << 10); } static inline bool ata_id_has_wcache(const u16 *id) { /* Yes children, word 83 valid bits cover word 82 data */ if ((id[ATA_ID_COMMAND_SET_2] & 0xC000) != 0x4000) return false; return id[ATA_ID_COMMAND_SET_1] & (1 << 5); } static inline bool ata_id_has_pm(const u16 *id) { if ((id[ATA_ID_COMMAND_SET_2] & 0xC000) != 0x4000) return false; return id[ATA_ID_COMMAND_SET_1] & (1 << 3); } static inline bool ata_id_rahead_enabled(const u16 *id) { if ((id[ATA_ID_CSF_DEFAULT] & 0xC000) != 0x4000) return false; return id[ATA_ID_CFS_ENABLE_1] & (1 << 6); } static inline bool ata_id_wcache_enabled(const u16 *id) { if ((id[ATA_ID_CSF_DEFAULT] & 0xC000) != 0x4000) return false; return id[ATA_ID_CFS_ENABLE_1] & (1 << 5); } /** * ata_id_major_version - get ATA level of drive * @id: Identify data * * Caveats: * ATA-1 considers identify optional * ATA-2 introduces mandatory identify * ATA-3 introduces word 80 and accurate reporting * * The practical impact of this is that ata_id_major_version cannot * reliably report on drives below ATA3. */ static inline unsigned int ata_id_major_version(const u16 *id) { unsigned int mver; if (id[ATA_ID_MAJOR_VER] == 0xFFFF) return 0; for (mver = 14; mver >= 1; mver--) if (id[ATA_ID_MAJOR_VER] & (1 << mver)) break; return mver; } static inline bool ata_id_is_sata(const u16 *id) { /* * See if word 93 is 0 AND drive is at least ATA-5 compatible * verifying that word 80 by casting it to a signed type -- * this trick allows us to filter out the reserved values of * 0x0000 and 0xffff along with the earlier ATA revisions... */ if (id[ATA_ID_HW_CONFIG] == 0 && (short)id[ATA_ID_MAJOR_VER] >= 0x0020) return true; return false; } static inline bool ata_id_has_tpm(const u16 *id) { /* The TPM bits are only valid on ATA8 */ if (ata_id_major_version(id) < 8) return false; if ((id[48] & 0xC000) != 0x4000) return false; return id[48] & (1 << 0); } static inline bool ata_id_has_dword_io(const u16 *id) { /* ATA 8 reuses this flag for "trusted" computing */ if (ata_id_major_version(id) > 7) return false; return id[ATA_ID_DWORD_IO] & (1 << 0); } static inline bool ata_id_has_unload(const u16 *id) { if (ata_id_major_version(id) >= 7 && (id[ATA_ID_CFSSE] & 0xC000) == 0x4000 && id[ATA_ID_CFSSE] & (1 << 13)) return true; return false; } static inline bool ata_id_has_wwn(const u16 *id) { return (id[ATA_ID_CSF_DEFAULT] & 0xC100) == 0x4100; } static inline int ata_id_form_factor(const u16 *id) { u16 val = id[168]; if (ata_id_major_version(id) < 7 || val == 0 || val == 0xffff) return 0; val &= 0xf; if (val > 5) return 0; return val; } static inline int ata_id_rotation_rate(const u16 *id) { u16 val = id[217]; if (ata_id_major_version(id) < 7 || val == 0 || val == 0xffff) return 0; if (val > 1 && val < 0x401) return 0; return val; } static inline bool ata_id_has_trim(const u16 *id) { if (ata_id_major_version(id) >= 7 && (id[ATA_ID_DATA_SET_MGMT] & 1)) return true; return false; } static inline bool ata_id_has_zero_after_trim(const u16 *id) { /* DSM supported, deterministic read, and read zero after trim set */ if (ata_id_has_trim(id) && (id[ATA_ID_ADDITIONAL_SUPP] & 0x4020) == 0x4020) return true; return false; } static inline bool ata_id_current_chs_valid(const u16 *id) { /* For ATA-1 devices, if the INITIALIZE DEVICE PARAMETERS command has not been issued to the device then the values of id[ATA_ID_CUR_CYLS] to id[ATA_ID_CUR_SECTORS] are vendor specific. */ return (id[ATA_ID_FIELD_VALID] & 1) && /* Current translation valid */ id[ATA_ID_CUR_CYLS] && /* cylinders in current translation */ id[ATA_ID_CUR_HEADS] && /* heads in current translation */ id[ATA_ID_CUR_HEADS] <= 16 && id[ATA_ID_CUR_SECTORS]; /* sectors in current translation */ } static inline bool ata_id_is_cfa(const u16 *id) { if ((id[ATA_ID_CONFIG] == 0x848A) || /* Traditional CF */ (id[ATA_ID_CONFIG] == 0x844A)) /* Delkin Devices CF */ return true; /* * CF specs don't require specific value in the word 0 anymore and yet * they forbid to report the ATA version in the word 80 and require the * CFA feature set support to be indicated in the word 83 in this case. * Unfortunately, some cards only follow either of this requirements, * and while those that don't indicate CFA feature support need some * sort of quirk list, it seems impractical for the ones that do... */ return (id[ATA_ID_COMMAND_SET_2] & 0xC004) == 0x4004; } static inline bool ata_id_is_ssd(const u16 *id) { return id[ATA_ID_ROT_SPEED] == 0x01; } static inline bool ata_id_pio_need_iordy(const u16 *id, const u8 pio) { /* CF spec. r4.1 Table 22 says no IORDY on PIO5 and PIO6. */ if (pio > 4 && ata_id_is_cfa(id)) return false; /* For PIO3 and higher it is mandatory. */ if (pio > 2) return true; /* Turn it on when possible. */ return ata_id_has_iordy(id); } static inline bool ata_drive_40wire(const u16 *dev_id) { if (ata_id_is_sata(dev_id)) return false; /* SATA */ if ((dev_id[ATA_ID_HW_CONFIG] & 0xE000) == 0x6000) return false; /* 80 wire */ return true; } static inline bool ata_drive_40wire_relaxed(const u16 *dev_id) { if ((dev_id[ATA_ID_HW_CONFIG] & 0x2000) == 0x2000) return false; /* 80 wire */ return true; } static inline int atapi_cdb_len(const u16 *dev_id) { u16 tmp = dev_id[ATA_ID_CONFIG] & 0x3; switch (tmp) { case 0: return 12; case 1: return 16; default: return -1; } } static inline int atapi_command_packet_set(const u16 *dev_id) { return (dev_id[ATA_ID_CONFIG] >> 8) & 0x1f; } static inline bool atapi_id_dmadir(const u16 *dev_id) { return ata_id_major_version(dev_id) >= 7 && (dev_id[62] & 0x8000); } /* * ata_id_is_lba_capacity_ok() performs a sanity check on * the claimed LBA capacity value for the device. * * Returns 1 if LBA capacity looks sensible, 0 otherwise. * * It is called only once for each device. */ static inline bool ata_id_is_lba_capacity_ok(u16 *id) { unsigned long lba_sects, chs_sects, head, tail; /* No non-LBA info .. so valid! */ if (id[ATA_ID_CYLS] == 0) return true; lba_sects = ata_id_u32(id, ATA_ID_LBA_CAPACITY); /* * The ATA spec tells large drives to return * C/H/S = 16383/16/63 independent of their size. * Some drives can be jumpered to use 15 heads instead of 16. * Some drives can be jumpered to use 4092 cyls instead of 16383. */ if ((id[ATA_ID_CYLS] == 16383 || (id[ATA_ID_CYLS] == 4092 && id[ATA_ID_CUR_CYLS] == 16383)) && id[ATA_ID_SECTORS] == 63 && (id[ATA_ID_HEADS] == 15 || id[ATA_ID_HEADS] == 16) && (lba_sects >= 16383 * 63 * id[ATA_ID_HEADS])) return true; chs_sects = id[ATA_ID_CYLS] * id[ATA_ID_HEADS] * id[ATA_ID_SECTORS]; /* perform a rough sanity check on lba_sects: within 10% is OK */ if (lba_sects - chs_sects < chs_sects/10) return true; /* some drives have the word order reversed */ head = (lba_sects >> 16) & 0xffff; tail = lba_sects & 0xffff; lba_sects = head | (tail << 16); if (lba_sects - chs_sects < chs_sects/10) { *(__le32 *)&id[ATA_ID_LBA_CAPACITY] = __cpu_to_le32(lba_sects); return true; /* LBA capacity is (now) good */ } return false; /* LBA capacity value may be bad */ } static inline void ata_id_to_hd_driveid(u16 *id) { #ifdef __BIG_ENDIAN /* accessed in struct hd_driveid as 8-bit values */ id[ATA_ID_MAX_MULTSECT] = __cpu_to_le16(id[ATA_ID_MAX_MULTSECT]); id[ATA_ID_CAPABILITY] = __cpu_to_le16(id[ATA_ID_CAPABILITY]); id[ATA_ID_OLD_PIO_MODES] = __cpu_to_le16(id[ATA_ID_OLD_PIO_MODES]); id[ATA_ID_OLD_DMA_MODES] = __cpu_to_le16(id[ATA_ID_OLD_DMA_MODES]); id[ATA_ID_MULTSECT] = __cpu_to_le16(id[ATA_ID_MULTSECT]); /* as 32-bit values */ *(u32 *)&id[ATA_ID_LBA_CAPACITY] = ata_id_u32(id, ATA_ID_LBA_CAPACITY); *(u32 *)&id[ATA_ID_SPG] = ata_id_u32(id, ATA_ID_SPG); /* as 64-bit value */ *(u64 *)&id[ATA_ID_LBA_CAPACITY_2] = ata_id_u64(id, ATA_ID_LBA_CAPACITY_2); #endif } /* * Write LBA Range Entries to the buffer that will cover the extent from * sector to sector + count. This is used for TRIM and for ADD LBA(S) * TO NV CACHE PINNED SET. */ static inline unsigned ata_set_lba_range_entries(void *_buffer, unsigned buf_size, u64 sector, unsigned long count) { __le64 *buffer = _buffer; unsigned i = 0, used_bytes; while (i < buf_size / 8 ) { /* 6-byte LBA + 2-byte range per entry */ u64 entry = sector | ((u64)(count > 0xffff ? 0xffff : count) << 48); buffer[i++] = __cpu_to_le64(entry); if (count <= 0xffff) break; count -= 0xffff; sector += 0xffff; } used_bytes = ALIGN(i * 8, 512); memset(buffer + i, 0, used_bytes - i * 8); return used_bytes; } static inline int is_multi_taskfile(struct ata_taskfile *tf) { return (tf->command == ATA_CMD_READ_MULTI) || (tf->command == ATA_CMD_WRITE_MULTI) || (tf->command == ATA_CMD_READ_MULTI_EXT) || (tf->command == ATA_CMD_WRITE_MULTI_EXT) || (tf->command == ATA_CMD_WRITE_MULTI_FUA_EXT); } static inline bool ata_ok(u8 status) { return ((status & (ATA_BUSY | ATA_DRDY | ATA_DF | ATA_DRQ | ATA_ERR)) == ATA_DRDY); } static inline bool lba_28_ok(u64 block, u32 n_block) { /* check the ending block number: must be LESS THAN 0x0fffffff */ return ((block + n_block) < ((1 << 28) - 1)) && (n_block <= 256); } static inline bool lba_48_ok(u64 block, u32 n_block) { /* check the ending block number */ return ((block + n_block - 1) < ((u64)1 << 48)) && (n_block <= 65536); } #define sata_pmp_gscr_vendor(gscr) ((gscr)[SATA_PMP_GSCR_PROD_ID] & 0xffff) #define sata_pmp_gscr_devid(gscr) ((gscr)[SATA_PMP_GSCR_PROD_ID] >> 16) #define sata_pmp_gscr_rev(gscr) (((gscr)[SATA_PMP_GSCR_REV] >> 8) & 0xff) #define sata_pmp_gscr_ports(gscr) ((gscr)[SATA_PMP_GSCR_PORT_INFO] & 0xf) #endif /* __LINUX_ATA_H__ */