#ifndef _LINUX_JBD_STATE_H #define _LINUX_JBD_STATE_H enum jbd_state_bits { BH_JBD /* Has an attached ext3 journal_head */ = BH_PrivateStart, BH_JWrite, /* Being written to log (@@@ DEBUGGING) */ BH_Freed, /* Has been freed (truncated) */ BH_Revoked, /* Has been revoked from the log */ BH_RevokeValid, /* Revoked flag is valid */ BH_JBDDirty, /* Is dirty but journaled */ BH_State, /* Pins most journal_head state */ BH_JournalHead, /* Pins bh->b_private and jh->b_bh */ BH_Unshadow, /* Dummy bit, for BJ_Shadow wakeup filtering */ BH_Verified, /* Metadata block has been verified ok */ BH_JBDPrivateStart, /* First bit available for private use by FS */ }; BUFFER_FNS(JBD, jbd) BUFFER_FNS(JWrite, jwrite) BUFFER_FNS(JBDDirty, jbddirty) TAS_BUFFER_FNS(JBDDirty, jbddirty) BUFFER_FNS(Revoked, revoked) TAS_BUFFER_FNS(Revoked, revoked) BUFFER_FNS(RevokeValid, revokevalid) TAS_BUFFER_FNS(RevokeValid, revokevalid) BUFFER_FNS(Freed, freed) BUFFER_FNS(Verified, verified) static inline struct buffer_head *jh2bh(struct journal_head *jh) { return jh->b_bh; } static inline struct journal_head *bh2jh(struct buffer_head *bh) { return bh->b_private; } static inline void jbd_lock_bh_state(struct buffer_head *bh) { bit_spin_lock(BH_State, &bh->b_state); } static inline int jbd_trylock_bh_state(struct buffer_head *bh) { return bit_spin_trylock(BH_State, &bh->b_state); } static inline int jbd_is_locked_bh_state(struct buffer_head *bh) { return bit_spin_is_locked(BH_State, &bh->b_state); } static inline void jbd_unlock_bh_state(struct buffer_head *bh) { bit_spin_unlock(BH_State, &bh->b_state); } static inline void jbd_lock_bh_journal_head(struct buffer_head *bh) { bit_spin_lock(BH_JournalHead, &bh->b_state); } static inline void jbd_unlock_bh_journal_head(struct buffer_head *bh) { bit_spin_unlock(BH_JournalHead, &bh->b_state); } #endif