/* * OF helpers for the MDIO (Ethernet PHY) API * * Copyright (c) 2009 Secret Lab Technologies, Ltd. * * This file is released under the GPLv2 */ #ifndef __LINUX_OF_MDIO_H #define __LINUX_OF_MDIO_H #include #include #ifdef CONFIG_OF extern int of_mdiobus_register(struct mii_bus *mdio, struct device_node *np); extern struct phy_device *of_phy_find_device(struct device_node *phy_np); extern struct phy_device *of_phy_connect(struct net_device *dev, struct device_node *phy_np, void (*hndlr)(struct net_device *), u32 flags, phy_interface_t iface); extern struct phy_device *of_phy_connect_fixed_link(struct net_device *dev, void (*hndlr)(struct net_device *), phy_interface_t iface); extern struct mii_bus *of_mdio_find_bus(struct device_node *mdio_np); #else /* CONFIG_OF */ static inline int of_mdiobus_register(struct mii_bus *mdio, struct device_node *np) { return -ENOSYS; } static inline struct phy_device *of_phy_find_device(struct device_node *phy_np) { return NULL; } static inline struct phy_device *of_phy_connect(struct net_device *dev, struct device_node *phy_np, void (*hndlr)(struct net_device *), u32 flags, phy_interface_t iface) { return NULL; } static inline struct phy_device *of_phy_connect_fixed_link(struct net_device *dev, void (*hndlr)(struct net_device *), phy_interface_t iface) { return NULL; } static inline struct mii_bus *of_mdio_find_bus(struct device_node *mdio_np) { return NULL; } #endif /* CONFIG_OF */ #endif /* __LINUX_OF_MDIO_H */