/* sunserialcore.h * * Generic SUN serial/kbd/ms layer. Based entirely * upon drivers/sbus/char/sunserial.h which is: * * Copyright (C) 1997 Eddie C. Dost (ecd@skynet.be) * * Port to new UART layer is: * * Copyright (C) 2002 David S. Miller (davem@redhat.com) */ #ifndef _SERIAL_SUN_H #define _SERIAL_SUN_H /* Serial keyboard defines for L1-A processing... */ #define SUNKBD_RESET 0xff #define SUNKBD_L1 0x01 #define SUNKBD_UP 0x80 #define SUNKBD_A 0x4d extern unsigned int suncore_mouse_baud_cflag_next(unsigned int, int *); extern int suncore_mouse_baud_detection(unsigned char, int); extern int sunserial_register_minors(struct uart_driver *, int); extern void sunserial_unregister_minors(struct uart_driver *, int); extern int sunserial_console_match(struct console *, struct device_node *, struct uart_driver *, int, bool); extern void sunserial_console_termios(struct console *, struct device_node *); #endif /* !(_SERIAL_SUN_H) */