/* include/linux/uid_stat.h * * Copyright (C) 2008-2009 Google, Inc. * * This software is licensed under the terms of the GNU General Public * License version 2, as published by the Free Software Foundation, and * may be copied, distributed, and modified under those terms. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * */ #ifndef __uid_stat_h #define __uid_stat_h /* Contains definitions for resource tracking per uid. */ #ifdef CONFIG_UID_STAT int uid_stat_tcp_snd(uid_t uid, int size); int uid_stat_tcp_rcv(uid_t uid, int size); #else #define uid_stat_tcp_snd(uid, size) do {} while (0); #define uid_stat_tcp_rcv(uid, size) do {} while (0); #endif #endif /* _LINUX_UID_STAT_H */