diff --git a/Documentation/devicetree/bindings/arm/davinci/nand.txt b/Documentation/devicetree/bindings/arm/davinci/nand.txt
index 4746452c4f5ddf4a8d6922a097c2f4c24cd2a919..3545ea704b50cbabaff63ff35bcf12048ac9e7c7 100644 (file)
nand device bindings may contain additional sub-nodes describing
partitions of the address space. See partition.txt for more detail.
-Example (enbw_cmc board):
-aemif@60000000 {
- compatible = "ti,davinci-aemif";
- #address-cells = <2>;
- #size-cells = <1>;
- reg = <0x68000000 0x80000>;
- ranges = <2 0 0x60000000 0x02000000
- 3 0 0x62000000 0x02000000
- 4 0 0x64000000 0x02000000
- 5 0 0x66000000 0x02000000
- 6 0 0x68000000 0x02000000>;
- nand@3,0 {
- compatible = "ti,davinci-nand";
- reg = <3 0x0 0x807ff
- 6 0x0 0x8000>;
- #address-cells = <1>;
- #size-cells = <1>;
- ti,davinci-chipselect = <1>;
- ti,davinci-mask-ale = <0>;
- ti,davinci-mask-cle = <0>;
- ti,davinci-mask-chipsel = <0>;
- ti,davinci-ecc-mode = "hw";
- ti,davinci-ecc-bits = <4>;
- ti,davinci-nand-use-bbt;
+Example(da850 EVM ):
+nand_cs3@62000000 {
+ compatible = "ti,davinci-nand";
+ reg = <0x62000000 0x807ff
+ 0x68000000 0x8000>;
+ ti,davinci-chipselect = <1>;
+ ti,davinci-mask-ale = <0>;
+ ti,davinci-mask-cle = <0>;
+ ti,davinci-mask-chipsel = <0>;
+ ti,davinci-ecc-mode = "hw";
+ ti,davinci-ecc-bits = <4>;
+ ti,davinci-nand-use-bbt;
- partition@180000 {
- label = "ubifs";
- reg = <0x180000 0x7e80000>;
- };
+ partition@180000 {
+ label = "ubifs";
+ reg = <0x180000 0x7e80000>;
};
};