index 9a89e01d9bced9f96d0f76e1490303b791957ec8..406d82d5d2bb1e08a8cb9e4c548ce937f448b376 100644 (file)
also fill the additional fields of the struct boot_params as that
described in zero-page.txt.
-After setupping the struct boot_params, the boot loader can load the
+After setting up the struct boot_params, the boot loader can load the
32/64-bit kernel in the same way as that of 16-bit boot protocol.
In 32-bit boot protocol, the kernel is started by jumping to the
At entry, the CPU must be in 32-bit protected mode with paging
disabled; a GDT must be loaded with the descriptors for selectors
__BOOT_CS(0x10) and __BOOT_DS(0x18); both descriptors must be 4G flat
-segment; __BOOS_CS must have execute/read permission, and __BOOT_DS
+segment; __BOOT_CS must have execute/read permission, and __BOOT_DS
must have read/write permission; CS must be __BOOT_CS and DS, ES, SS
must be __BOOT_DS; interrupt must be disabled; %esi must hold the base
address of the struct boot_params; %ebp, %edi and %ebx must be zero.