index 49ca86e37b8d3c0cbe2b0e84a5ab3abeacee6926..0ccfd668bd8fd2cde51ad96dc79116e27837142a 100644 (file)
#else
-#include <mach/debug-macro.S>
+#include CONFIG_DEBUG_LL_INCLUDE
.macro writeb, ch, rb
senduart \ch, \rb
* to cover all 32bit address and cacheable and bufferable.
*/
__armv4_mpu_cache_on:
+ .arch armv4
mov r0, #0x3f @ 4G, the whole
mcr p15, 0, r0, c6, c7, 0 @ PR7 Area Setting
mcr p15, 0, r0, c6, c7, 1
@ Enable unaligned access on v6, to allow better code generation
@ for the decompressor C code:
__armv6_mmu_cache_on:
+ .arch armv6
mrc p15, 0, r0, c1, c0, 0 @ read SCTLR
bic r0, r0, #2 @ A (no unaligned access fault)
orr r0, r0, #1 << 22 @ U (v6 unaligned access model)
__arm926ejs_mmu_cache_on:
#ifdef CONFIG_CPU_DCACHE_WRITETHROUGH
+ .arch armv5
mov r0, #4 @ put dcache in WT mode
mcr p15, 7, r0, c15, c0, 0
#endif
__armv4_mmu_cache_on:
+ .arch armv4
mov r12, lr
#ifdef CONFIG_MMU
mov r6, #CB_BITS | 0x12 @ U
mov pc, r12
__armv7_mmu_cache_on:
+ .arch armv7-a
mov r12, lr
#ifdef CONFIG_MMU
mrc p15, 0, r11, c0, c1, 4 @ read ID_MMFR0
bic r6, r6, #1 << 31 @ 32-bit translation system
bic r6, r6, #3 << 0 @ use only ttbr0
mcrne p15, 0, r3, c2, c0, 0 @ load page table pointer
+ mcrne p15, 0, r0, c8, c7, 0 @ flush I,D TLBs
mcrne p15, 0, r1, c3, c0, 0 @ load domain access control
mcrne p15, 0, r6, c2, c0, 2 @ load ttb control
#endif
.align 2
.type proc_types,#object
proc_types:
+#if !defined(CONFIG_CPU_V7)
+ /* This collides with some V7 IDs, preventing correct detection */
.word 0x00000000 @ old ARM ID
.word 0x0000f000
mov pc, lr
THUMB( nop )
mov pc, lr
THUMB( nop )
+#endif
.word 0x41007000 @ ARM7/710
.word 0xfff8fe00
mov r3, #16
b call_cache_fn
+ .arch armv4
__armv4_mpu_cache_flush:
mov r2, #1
mov r3, #0
mov pc, lr
__armv6_mmu_cache_flush:
+ .arch armv6
mov r1, #0
mcr p15, 0, r1, c7, c14, 0 @ clean+invalidate D
mcr p15, 0, r1, c7, c5, 0 @ invalidate I+BTB
mcr p15, 0, r1, c7, c10, 4 @ drain WB
mov pc, lr
+ .arch armv7-a
__armv7_mmu_cache_flush:
mrc p15, 0, r10, c0, c1, 5 @ read ID_MMFR1
tst r10, #0xf << 16 @ hierarchical cache (ARMv7)
mcr p15, 0, r10, c7, c5, 4 @ ISB
mov pc, lr
+ .arch armv5
__armv5tej_mmu_cache_flush:
1: mrc p15, 0, r15, c7, c14, 3 @ test,clean,invalidate D cache
bne 1b
mcr p15, 0, r0, c7, c10, 4 @ drain WB
mov pc, lr
+ .arch armv4
__armv4_mmu_cache_flush:
mov r2, #64*1024 @ default: 32K dcache size (*2)
mov r11, #32 @ default: 32 byte line size
mcr p15, 0, r1, c7, c0, 0 @ invalidate whole cache v3
mov pc, lr
+ .arch armv4
+
/*
* Various debugging routines for printing hex characters and
* memory, which again must be relocatable.