TEMP: ARM: dts: dra7-evm: add i2c2 pinmux back in kernel
[android-sdk/kernel-video.git] / arch / arm / boot / dts / dra7-evm.dts
index 107942709504b1f76672f68b7f4b8bd8dc914853..52e8cf2b7b230abb52e0f0c92ce9ce562576b97d 100644 (file)
 };
 
 &dra7_pmx_core {
+       i2c2_pins: pinmux_i2c2_pins {
+               pinctrl-single,pins = <
+                       0x408 (PIN_INPUT | MUX_MODE0) /* i2c2_sda */
+                       0x40c (PIN_INPUT | MUX_MODE0) /* i2c2_scl */
+               >;
+       };
+
        dcan1_pins_default: dcan1_pins_default {
                pinctrl-single,pins = <
                        0x3d0   (PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */
 
 &i2c2 {
        status = "okay";
+       pinctrl-names = "default";
+       pinctrl-0 = <&i2c2_pins>;
        clock-frequency = <400000>;
 
        pcf_hdmi: gpio@26 {