Revert "TEMP: ARM: dts: dra7-evm: add i2c2 pinmux back in kernel"
[android-sdk/kernel-video.git] / arch / arm / boot / dts / dra7-evm.dts
index 8378df96240e83d1ade4d605db10e6fbdcda300a..9c2a078e764a8f0ca7287772596b9c2b29f7f324 100644 (file)
 };
 
 &dra7_pmx_core {
-       i2c2_pins: pinmux_i2c2_pins {
-               pinctrl-single,pins = <
-                       0x408 (PIN_INPUT | MUX_MODE0) /* i2c2_sda */
-                       0x40c (PIN_INPUT | MUX_MODE0) /* i2c2_scl */
-               >;
-       };
-
        dcan1_pins_default: dcan1_pins_default {
                pinctrl-single,pins = <
                        0x3d0   (PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */
 
 i2c_p3_exp: &i2c2 {
        status = "okay";
-       pinctrl-names = "default";
-       pinctrl-0 = <&i2c2_pins>;
        clock-frequency = <400000>;
 
        pcf_hdmi: gpio@26 {