index 4a2993d09d2eac925c0681fb8b4975d659915db4..bae190a9d1f7414829cee94097c1152fba6af807 100644 (file)
reg = <0x80000000 0x60000000>; /* 1536 MB */
};
- reserved-memory {
+ reserved_mem: reserved-memory {
#address-cells = <1>;
#size-cells = <1>;
ranges;
tpd12s015: encoder@1 {
compatible = "ti,dra7evm-tpd12s015";
+ pinctrl-names = "i2c", "ddc";
+ pinctrl-0 = <&hdmi_i2c_sel_pin &hdmi_i2c_pins_i2c>;
+ pinctrl-1 = <&hdmi_i2c_sel_pin &hdmi_i2c_pins_ddc>;
+
+ ddc-i2c-bus = <&i2c2>;
+ mcasp-gpio = <&mcasp8>;
+
gpios = <&pcf_hdmi 4 0>, /* P4, CT CP HPD */
<&pcf_hdmi 5 0>, /* P5, LS OE */
<&gpio7 12 0>; /* gpio7_12/sp1_cs2, HPD */
};
};
+ ocp {
+ gpu: gpu@0x56000000 {
+ gpu0-voltdm = <&voltdm_gpu>;
+ };
+ };
+
primary_sound: primary_sound {
compatible = "ti,dra7xx-evm-audio";
ti,model = "DRA7xx-EVM";
+ ti,always-on;
ti,audio-codec = <&tlv320aic3106>;
ti,mcasp-controller = <&mcasp3>;
- ti,codec-clock-rate = <5644800>;
+ ti,codec-clock-rate = <11289600>;
clocks = <&atl_clkin2_ck>;
clock-names = "mclk";
ti,audio-routing =
"LINE1L", "Line In",
"LINE1R", "Line In";
};
+
+ btwilink_sound: btwilink_sound {
+ #sound-dai-cells = <0>;
+ compatible = "linux,bt-sco-audio";
+ status = "okay";
+ };
+
+ simple_bt_sco_card: bt_sco_card {
+ compatible = "simple-audio-card";
+ simple-audio-card,name = "DRA7xx-WiLink";
+ simple-audio-card,format = "dsp_a";
+ simple-audio-card,frame-master = <&btwilink_codec>;
+ simple-audio-card,bitclock-master = <&btwilink_codec>;
+ simple-audio-card,frame-inversion;
+
+ simple-audio-card,cpu {
+ sound-dai = <&mcasp7>;
+ };
+
+ btwilink_codec: simple-audio-card,codec {
+ sound-dai = <&btwilink_sound>;
+ };
+ };
};
&dra7_pmx_core {
+ hdmi_i2c_sel_pin: pinmux_hdmi_i2c_sel_pin {
+ pinctrl-single,pins = <
+ /* this pin is used as a GPIO via mcasp */
+ 0x2fc (PIN_OUTPUT | MUX_MODE1) /* mcasp8_axr2 */
+ >;
+ };
+
+ hdmi_i2c_pins_i2c: pinmux_hdmi_i2c_pins_default {
+ pinctrl-single,pins = <
+ 0x408 (PIN_INPUT | MUX_MODE0) /* i2c2_sda.i2c2_sda */
+ 0x40c (PIN_INPUT | MUX_MODE0) /* i2c2_scl.i2c2_scl */
+ >;
+ };
+
+ hdmi_i2c_pins_ddc: pinmux_hdmi_i2c_pins_ddc {
+ pinctrl-single,pins = <
+ 0x408 (PIN_INPUT | MUX_MODE1) /* i2c2_sda.hdmi1_ddc_scl */
+ 0x40c (PIN_INPUT | MUX_MODE1) /* i2c2_scl.hdmi1_ddc_sda */
+ >;
+ };
+
dcan1_pins_default: dcan1_pins_default {
pinctrl-single,pins = <
0x3d0 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */
>;
};
+ mmc1_pins_sdr12: pinmux_mmc1_sdr12_pins {
+ pinctrl-single,pins = <
+ 0x354 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_clk.clk */
+ 0x358 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_cmd.cmd */
+ 0x35c (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat0.dat0 */
+ 0x360 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat1.dat1 */
+ 0x364 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat2.dat2 */
+ 0x368 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat3.dat3 */
+ >;
+ };
+
mmc1_pins_hs: pinmux_mmc1_hs_pins {
pinctrl-single,pins = <
0x354 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_clk.clk */
>;
};
+ mmc1_pins_sdr25: pinmux_mmc1_sdr25_pins {
+ pinctrl-single,pins = <
+ 0x354 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_clk.clk */
+ 0x358 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_cmd.cmd */
+ 0x35c (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat0.dat0 */
+ 0x360 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat1.dat1 */
+ 0x364 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat2.dat2 */
+ 0x368 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat3.dat3 */
+ >;
+ };
+
+ mmc1_pins_ddr50: pinmux_mmc1_ddr50_pins {
+ pinctrl-single,pins = <
+ 0x354 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_clk.clk */
+ 0x358 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_cmd.cmd */
+ 0x35c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat0.dat0 */
+ 0x360 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat1.dat1 */
+ 0x364 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat2.dat2 */
+ 0x368 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat3.dat3 */
+ >;
+ };
+
mmc2_pins_default: mmc2_pins_default {
pinctrl-single,pins = <
0x9c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */
0x98 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
>;
};
+
+ mmc2_pins_ddr_3_3v: pinmux_mmc2_ddr_3_3v_pins {
+ pinctrl-single,pins = <
+ 0x9c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a23.mmc2_clk */
+ 0xb0 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */
+ 0xa0 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */
+ 0xa4 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */
+ 0xa8 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */
+ 0xac (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */
+ 0x8c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */
+ 0x90 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */
+ 0x94 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */
+ 0x98 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
+ >;
+ };
+};
+
+&dra7_iodelay_core {
+ mmc1_iodelay_ddr50_conf: mmc1_iodelay_ddr50_conf {
+ pinctrl-single,pins = <
+ 0x618 (A_DELAY(572) | G_DELAY(540)) /* CFG_MMC1_CLK_IN */
+ 0x624 (A_DELAY(0) | G_DELAY(600)) /* CFG_MMC1_CMD_IN */
+ 0x630 (A_DELAY(403) | G_DELAY(120)) /* CFG_MMC1_DAT0_IN */
+ 0x63c (A_DELAY(23) | G_DELAY(60)) /* CFG_MMC1_DAT1_IN */
+ 0x648 (A_DELAY(25) | G_DELAY(60)) /* CFG_MMC1_DAT2_IN */
+ 0x654 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_IN */
+ 0x620 (A_DELAY(1525) | G_DELAY(0)) /* CFG_MMC1_CLK_IN */
+ 0x628 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_CMD_OEN */
+ 0x62c (A_DELAY(55) | G_DELAY(0)) /* CFG_MMC1_CMD_OUT */
+ 0x634 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT0_OEN */
+ 0x638 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT0_OUT */
+ 0x640 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OEN */
+ 0x644 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OUT */
+ 0x64c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OEN */
+ 0x650 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OUT */
+ 0x658 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OEN */
+ 0x65c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OUT */
+ >;
+ };
+
+ mmc2_iodelay_ddr_3_3v_conf: mmc2_iodelay_ddr_3_3v_conf {
+ pinctrl-single,pins = <
+ 0x18c (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A19_IN */
+ 0x1a4 (A_DELAY(265) | G_DELAY(360)) /* CFG_GPMC_A20_IN */
+ 0x1b0 (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A21_IN */
+ 0x1bc (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A22_IN */
+ 0x1c8 (A_DELAY(287) | G_DELAY(420)) /* CFG_GPMC_A23_IN */
+ 0x1d4 (A_DELAY(144) | G_DELAY(240)) /* CFG_GPMC_A24_IN */
+ 0x1e0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A25_IN */
+ 0x1ec (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A26_IN */
+ 0x1f8 (A_DELAY(120) | G_DELAY(180)) /* CFG_GPMC_A27_IN */
+ 0x360 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_CS1_IN */
+ 0x190 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A19_OEN */
+ 0x194 (A_DELAY(174) | G_DELAY(0)) /* CFG_GPMC_A19_OUT */
+ 0x1a8 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A20_OEN */
+ 0x1ac (A_DELAY(168) | G_DELAY(0)) /* CFG_GPMC_A20_OUT */
+ 0x1b4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A21_OEN */
+ 0x1b8 (A_DELAY(136) | G_DELAY(0)) /* CFG_GPMC_A21_OUT */
+ 0x1c0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A22_OEN */
+ 0x1c4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A22_OUT */
+ 0x1d0 (A_DELAY(879) | G_DELAY(0)) /* CFG_GPMC_A23_OUT */
+ 0x1d8 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A24_OEN */
+ 0x1dc (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A24_OUT */
+ 0x1e4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A25_OEN */
+ 0x1e8 (A_DELAY(34) | G_DELAY(0)) /* CFG_GPMC_A25_OUT */
+ 0x1f0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A26_OEN */
+ 0x1f4 (A_DELAY(120) | G_DELAY(0)) /* CFG_GPMC_A26_OUT */
+ 0x1fc (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A27_OEN */
+ 0x200 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A27_OUT */
+ 0x364 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_CS1_OEN */
+ 0x368 (A_DELAY(11) | G_DELAY(0)) /* CFG_GPMC_CS1_OUT */
+ >;
+ };
};
&i2c1 {
#interrupt-cells = <2>;
};
+
tlv320aic3106: tlv320aic3106@18 {
compatible = "ti,tlv320aic3106";
reg = <0x18>;
};
};
-&i2c2 {
+i2c_p3_exp: &i2c2 {
status = "okay";
clock-frequency = <400000>;
* is always hardwired.
*/
cd-gpios = <&gpio6 27 0>;
- pinctrl-names = "default", "hs";
+ pinctrl-names = "default", "hs", "sdr12", "sdr25", "ddr50";
pinctrl-0 = <&mmc1_pins_default>;
pinctrl-1 = <&mmc1_pins_hs>;
+ pinctrl-2 = <&mmc1_pins_sdr12>;
+ pinctrl-3 = <&mmc1_pins_sdr25>;
+ pinctrl-4 = <&mmc1_pins_ddr50 &mmc1_iodelay_ddr50_conf>;
+ sd-uhs-ddr50;
+ sd-uhs-sdr25;
+ sd-uhs-sdr12;
};
&mmc2 {
status = "okay";
vmmc-supply = <&evm_3v3_sw>;
bus-width = <8>;
- pinctrl-names = "default", "hs";
+ pinctrl-names = "default", "hs", "ddr_3_3v";
pinctrl-0 = <&mmc2_pins_default>;
pinctrl-1 = <&mmc2_pins_hs>;
+ pinctrl-2 = <&mmc2_pins_ddr_3_3v &mmc2_iodelay_ddr_3_3v_conf>;
+ mmc-ddr-1_8v;
};
&mmc4 {
#address-cells = <1>;
#size-cells = <0>;
wlcore: wlcore@0 {
- compatible = "ti,wlcore";
+ compatible = "ti,wl1835";
reg = <2>;
interrupt-parent = <&gpio5>;
interrupts = <7 IRQ_TYPE_LEVEL_HIGH>;
};
&usb1 {
- dr_mode = "otg";
+ dr_mode = "peripheral";
};
&usb2 {
&mac {
status = "okay";
dual_emac;
+ ti,no-idle;
};
&cpsw_emac0 {
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
+ tx-num-evt = <8>;
+ rx-num-evt = <8>;
+};
+
+&mcasp7 {
+ #sound-dai-cells = <0>;
+
+ status = "okay";
+
+ op-mode = <0>; /* MCASP_IIS_MODE */
+ tdm-slots = <4>;
+ /* 4 serializer */
+ serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
+ 2 1 0 0
+ >;
+ tx-num-evt = <8>;
+ rx-num-evt = <8>;
+};
+
+&mcasp8 {
+ /* not used for audio. only the AXR2 pin is used as GPIO */
+ status = "okay";
};
&usb2_phy1 {
remote-endpoint = <&onboardLI>;
};
};
+
+#include "dra7xx-jamr3.dtsi"