index 28c83ac3805dab93504beb7580d4e59e80230f57..de17eb326edab8b52a3173519e86c95878f217f0 100644 (file)
reg = <0x80000000 0x60000000>; /* 1536 MB */
};
- reserved-memory {
+ reserved_mem: reserved-memory {
#address-cells = <1>;
#size-cells = <1>;
ranges;
reusable;
status = "okay";
};
-
- /* Required by cmem driver used by radio */
- cmem_radio: cmem@95400000 {
- reg = <0x95400000 0x400000>;
- no-map;
- status = "okay";
- };
};
- extcon1: dra7x_usbid_extcon1 {
- compatible = "linux,extcon-gpio";
- gpios = <&pcf_gpio_21 1 GPIO_ACTIVE_LOW>;
- cable-name = "USB-HOST";
+ extcon_usb1: extcon_usb1 {
+ compatible = "linux,extcon-usb-gpio";
+ id-gpios = <&pcf_gpio_21 1 GPIO_ACTIVE_HIGH>;
};
- extcon2: dra7x_usbid_extcon2 {
- compatible = "linux,extcon-gpio";
- gpios = <&pcf_gpio_21 2 GPIO_ACTIVE_LOW>;
- cable-name = "USB-HOST";
+ extcon_usb2: extcon_usb2 {
+ compatible = "linux,extcon-usb-gpio";
+ id-gpios = <&pcf_gpio_21 2 GPIO_ACTIVE_HIGH>;
};
evm_3v3_sd: fixedregulator-sd {
"LINE1R", "Line In";
};
- radio {
- compatible = "ti,dra7xx_radio";
- gpios = <&gpio6 20 0>;
+ btwilink_sound: btwilink_sound {
+ #sound-dai-cells = <0>;
+ compatible = "linux,bt-sco-audio";
+ status = "okay";
};
-};
-&dra7_pmx_core {
- i2c2_pins: pinmux_i2c2_pins {
- pinctrl-single,pins = <
- 0x408 (PIN_INPUT | MUX_MODE0) /* i2c2_sda */
- 0x40c (PIN_INPUT | MUX_MODE0) /* i2c2_scl */
- >;
+ simple_bt_sco_card: bt_sco_card {
+ compatible = "simple-audio-card";
+ simple-audio-card,name = "DRA7xx-WiLink";
+ simple-audio-card,format = "dsp_a";
+ simple-audio-card,frame-master = <&btwilink_codec>;
+ simple-audio-card,bitclock-master = <&btwilink_codec>;
+ simple-audio-card,frame-inversion;
+
+ simple-audio-card,cpu {
+ sound-dai = <&mcasp7>;
+ };
+
+ btwilink_codec: simple-audio-card,codec {
+ sound-dai = <&btwilink_sound>;
+ };
};
+};
+&dra7_pmx_core {
dcan1_pins_default: dcan1_pins_default {
pinctrl-single,pins = <
0x3d0 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */
>;
};
+ mmc1_pins_sdr12: pinmux_mmc1_sdr12_pins {
+ pinctrl-single,pins = <
+ 0x354 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_clk.clk */
+ 0x358 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_cmd.cmd */
+ 0x35c (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat0.dat0 */
+ 0x360 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat1.dat1 */
+ 0x364 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat2.dat2 */
+ 0x368 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat3.dat3 */
+ >;
+ };
+
mmc1_pins_hs: pinmux_mmc1_hs_pins {
pinctrl-single,pins = <
0x354 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_clk.clk */
>;
};
+ mmc1_pins_sdr25: pinmux_mmc1_sdr25_pins {
+ pinctrl-single,pins = <
+ 0x354 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_clk.clk */
+ 0x358 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_cmd.cmd */
+ 0x35c (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat0.dat0 */
+ 0x360 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat1.dat1 */
+ 0x364 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat2.dat2 */
+ 0x368 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat3.dat3 */
+ >;
+ };
+
+ mmc1_pins_ddr50: pinmux_mmc1_ddr50_pins {
+ pinctrl-single,pins = <
+ 0x354 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_clk.clk */
+ 0x358 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_cmd.cmd */
+ 0x35c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat0.dat0 */
+ 0x360 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat1.dat1 */
+ 0x364 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat2.dat2 */
+ 0x368 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE0) /* mmc1_dat3.dat3 */
+ >;
+ };
+
mmc2_pins_default: mmc2_pins_default {
pinctrl-single,pins = <
0x9c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */
0x98 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
>;
};
+
+ mmc2_pins_ddr_3_3v: pinmux_mmc2_ddr_3_3v_pins {
+ pinctrl-single,pins = <
+ 0x9c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a23.mmc2_clk */
+ 0xb0 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */
+ 0xa0 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */
+ 0xa4 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */
+ 0xa8 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */
+ 0xac (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */
+ 0x8c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */
+ 0x90 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */
+ 0x94 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */
+ 0x98 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
+ >;
+ };
+};
+
+&dra7_iodelay_core {
+ mmc1_iodelay_ddr50_conf: mmc1_iodelay_ddr50_conf {
+ pinctrl-single,pins = <
+ 0x618 (A_DELAY(572) | G_DELAY(540)) /* CFG_MMC1_CLK_IN */
+ 0x624 (A_DELAY(0) | G_DELAY(600)) /* CFG_MMC1_CMD_IN */
+ 0x630 (A_DELAY(403) | G_DELAY(120)) /* CFG_MMC1_DAT0_IN */
+ 0x63c (A_DELAY(23) | G_DELAY(60)) /* CFG_MMC1_DAT1_IN */
+ 0x648 (A_DELAY(25) | G_DELAY(60)) /* CFG_MMC1_DAT2_IN */
+ 0x654 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_IN */
+ 0x620 (A_DELAY(1525) | G_DELAY(0)) /* CFG_MMC1_CLK_IN */
+ 0x628 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_CMD_OEN */
+ 0x62c (A_DELAY(55) | G_DELAY(0)) /* CFG_MMC1_CMD_OUT */
+ 0x634 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT0_OEN */
+ 0x638 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT0_OUT */
+ 0x640 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OEN */
+ 0x644 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OUT */
+ 0x64c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OEN */
+ 0x650 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OUT */
+ 0x658 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OEN */
+ 0x65c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OUT */
+ >;
+ };
+
+ mmc2_iodelay_ddr_3_3v_conf: mmc2_iodelay_ddr_3_3v_conf {
+ pinctrl-single,pins = <
+ 0x18c (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A19_IN */
+ 0x1a4 (A_DELAY(265) | G_DELAY(360)) /* CFG_GPMC_A20_IN */
+ 0x1b0 (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A21_IN */
+ 0x1bc (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A22_IN */
+ 0x1c8 (A_DELAY(287) | G_DELAY(420)) /* CFG_GPMC_A23_IN */
+ 0x1d4 (A_DELAY(144) | G_DELAY(240)) /* CFG_GPMC_A24_IN */
+ 0x1e0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A25_IN */
+ 0x1ec (A_DELAY(0) | G_DELAY(120)) /* CFG_GPMC_A26_IN */
+ 0x1f8 (A_DELAY(120) | G_DELAY(180)) /* CFG_GPMC_A27_IN */
+ 0x360 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_CS1_IN */
+ 0x190 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A19_OEN */
+ 0x194 (A_DELAY(174) | G_DELAY(0)) /* CFG_GPMC_A19_OUT */
+ 0x1a8 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A20_OEN */
+ 0x1ac (A_DELAY(168) | G_DELAY(0)) /* CFG_GPMC_A20_OUT */
+ 0x1b4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A21_OEN */
+ 0x1b8 (A_DELAY(136) | G_DELAY(0)) /* CFG_GPMC_A21_OUT */
+ 0x1c0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A22_OEN */
+ 0x1c4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A22_OUT */
+ 0x1d0 (A_DELAY(879) | G_DELAY(0)) /* CFG_GPMC_A23_OUT */
+ 0x1d8 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A24_OEN */
+ 0x1dc (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A24_OUT */
+ 0x1e4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A25_OEN */
+ 0x1e8 (A_DELAY(34) | G_DELAY(0)) /* CFG_GPMC_A25_OUT */
+ 0x1f0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A26_OEN */
+ 0x1f4 (A_DELAY(120) | G_DELAY(0)) /* CFG_GPMC_A26_OUT */
+ 0x1fc (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A27_OEN */
+ 0x200 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A27_OUT */
+ 0x364 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_CS1_OEN */
+ 0x368 (A_DELAY(11) | G_DELAY(0)) /* CFG_GPMC_CS1_OUT */
+ >;
+ };
};
&i2c1 {
};
pcf_gpio_21: gpio@21 {
- compatible = "ti,pcf8575";
+ compatible = "nxp,pcf8575";
reg = <0x21>;
lines-initial-states = <0x1408>;
gpio-controller;
#interrupt-cells = <2>;
};
- mxt244: touchscreen@4a {
- compatible = "atmel,mXT244";
- status = "okay";
- reg = <0x4a>;
- interrupts = <GIC_SPI 114 IRQ_TYPE_LEVEL_HIGH>;
-
- atmel,config = <
- /* MXT244_GEN_COMMAND(6) */
- 0x00 0x00 0x00 0x00 0x00 0x00
- /* MXT244_GEN_POWER(7) */
- 0x20 0xff 0x32
- /* MXT244_GEN_ACQUIRE(8) */
- 0x0a 0x00 0x05 0x00 0x00 0x00 0x09 0x23
- /* MXT244_TOUCH_MULTI(9) */
- 0x00 0x00 0x00 0x13 0x0b 0x00 0x00 0x00 0x02 0x00
- 0x00 0x01 0x01 0x0e 0x0a 0x0a 0x0a 0x0a 0x00 0x00
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- 0x00
- /* MXT244_TOUCH_KEYARRAY(15) */
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- 0x00
- /* MXT244_COMMSCONFIG_T18(2) */
- 0x00 0x00
- /* MXT244_SPT_GPIOPWM(19) */
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- 0x00 0x00 0x00 0x00 0x00 0x00
- /* MXT244_PROCI_GRIPFACE(20) */
- 0x07 0x00 0x00 0x00 0x00 0x00 0x00 0x50 0x28 0x04
- 0x0f 0x0a
- /* MXT244_PROCG_NOISE(22) */
- 0x05 0x00 0x00 0x00 0x00 0x00 0x00 0x03 0x23 0x00
- 0x00 0x05 0x0f 0x19 0x23 0x2d 0x03
- /* MXT244_TOUCH_PROXIMITY(23) */
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- 0x00 0x00 0x00 0x00 0x00
- /* MXT244_PROCI_ONETOUCH(24) */
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- /* MXT244_SPT_SELFTEST(25) */
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- 0x00 0x00 0x00 0x00
- /* MXT244_PROCI_TWOTOUCH(27) */
- 0x00 0x00 0x00 0x00 0x00 0x00 0x00
- /* MXT244_SPT_CTECONFIG(28) */
- 0x00 0x00 0x02 0x08 0x10 0x00
- >;
-
- atmel,x_line = <18>;
- atmel,y_line = <12>;
- atmel,x_size = <800>;
- atmel,y_size = <480>;
- atmel,blen = <0x01>;
- atmel,threshold = <30>;
- atmel,voltage = <2800000>;
- atmel,orient = <0x4>;
- };
tlv320aic3106: tlv320aic3106@18 {
compatible = "ti,tlv320aic3106";
};
};
-&i2c2 {
+i2c_p3_exp: &i2c2 {
status = "okay";
- pinctrl-names = "default";
- pinctrl-0 = <&i2c2_pins>;
clock-frequency = <400000>;
pcf_hdmi: gpio@26 {
remote-endpoint = <&vin1a>;
hsync-active = <1>;
vsync-active = <1>;
- pclk-sample = <1>;
+ pclk-sample = <0>;
};
};
};
* is always hardwired.
*/
cd-gpios = <&gpio6 27 0>;
- pinctrl-names = "default", "hs";
+ pinctrl-names = "default", "hs", "sdr12", "sdr25", "ddr50";
pinctrl-0 = <&mmc1_pins_default>;
pinctrl-1 = <&mmc1_pins_hs>;
+ pinctrl-2 = <&mmc1_pins_sdr12>;
+ pinctrl-3 = <&mmc1_pins_sdr25>;
+ pinctrl-4 = <&mmc1_pins_ddr50 &mmc1_iodelay_ddr50_conf>;
+ sd-uhs-ddr50;
+ sd-uhs-sdr25;
+ sd-uhs-sdr12;
};
&mmc2 {
status = "okay";
vmmc-supply = <&evm_3v3_sw>;
bus-width = <8>;
- pinctrl-names = "default", "hs";
+ pinctrl-names = "default", "hs", "ddr_3_3v";
pinctrl-0 = <&mmc2_pins_default>;
pinctrl-1 = <&mmc2_pins_hs>;
+ pinctrl-2 = <&mmc2_pins_ddr_3_3v &mmc2_iodelay_ddr_3_3v_conf>;
+ mmc-ddr-1_8v;
};
&mmc4 {
};
&omap_dwc3_1 {
- extcon = <&extcon1>;
+ extcon = <&extcon_usb1>;
};
&omap_dwc3_2 {
- extcon = <&extcon2>;
+ extcon = <&extcon_usb2>;
};
&usb1 {
&atl {
status = "okay";
- atl1 {
- bws = <DRA7_ATL_WS_MCASP2_FSX>;
- aws = <DRA7_ATL_WS_MCASP6_FSX>;
- };
-
atl2 {
bws = <DRA7_ATL_WS_MCASP2_FSX>;
aws = <DRA7_ATL_WS_MCASP3_FSX>;
};
};
-&mcasp2 {
- fck_parent = "atl_clkin2_ck";
-
- status = "okay";
-
- op-mode = <0>; /* MCASP_IIS_MODE */
- tdm-slots = <2>;
- /* 8 serializer */
- serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
- 1 1 1 1 1 1 1 1
- >;
-};
-
&mcasp3 {
fck_parent = "atl_clkin2_ck";
>;
};
-&mcasp6 {
- fck_parent = "atl_clkin1_ck";
+&mcasp7 {
+ #sound-dai-cells = <0>;
status = "okay";
- op-mode = <0>; /* MCASP_IIS_MODE */
- tdm-slots = <8>;
+ op-mode = <0>; /* MCASP_IIS_MODE */
+ tdm-slots = <4>;
/* 4 serializer */
- serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
- 1 2 0 0
+ serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
+ 2 1 0 0
>;
tx-num-evt = <8>;
rx-num-evt = <8>;
remote-endpoint = <&onboardLI>;
};
};
+
+#include "dra7xx-jamr3.dtsi"