index a60f28a7a0295a945bdd1b0350ff0fb59c38f474..de17eb326edab8b52a3173519e86c95878f217f0 100644 (file)
};
&dra7_pmx_core {
- i2c2_pins: pinmux_i2c2_pins {
- pinctrl-single,pins = <
- 0x408 (PIN_INPUT | MUX_MODE0) /* i2c2_sda */
- 0x40c (PIN_INPUT | MUX_MODE0) /* i2c2_scl */
- >;
- };
-
dcan1_pins_default: dcan1_pins_default {
pinctrl-single,pins = <
0x3d0 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */
i2c_p3_exp: &i2c2 {
status = "okay";
- pinctrl-names = "default";
- pinctrl-0 = <&i2c2_pins>;
clock-frequency = <400000>;
pcf_hdmi: gpio@26 {
pinctrl-2 = <&mmc1_pins_sdr12>;
pinctrl-3 = <&mmc1_pins_sdr25>;
pinctrl-4 = <&mmc1_pins_ddr50 &mmc1_iodelay_ddr50_conf>;
+ sd-uhs-ddr50;
+ sd-uhs-sdr25;
+ sd-uhs-sdr12;
};
&mmc2 {
};
&usb1 {
- dr_mode = "otg";
+ dr_mode = "peripheral";
};
&usb2 {