]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blobdiff - arch/arm/boot/dts/omap5-uevm.dts
ARM: dts: DRA7/OMAP5: reserve carveout buffers & fix carveout size
[android-sdk/kernel-video.git] / arch / arm / boot / dts / omap5-uevm.dts
index 1d082fd60f31cd3acb6126c536e26c791a2a9374..5694a6fc052e7eaf951a5f65c50ad097fb130239 100644 (file)
@@ -7,13 +7,32 @@
  */
 /dts-v1/;
 
+/*
+ * Following are the carveout addresses and the sizes for ION. SMC is not reserved for now
+ * C0000000 - SDRAM+1G
+ * BFD00000 - SMC (3MB)
+ * BA300000 - ION (90MB)
+ * B4300000 - TILER SECURE (81 MB)
+ * B3400000 - TILER NONSECURE (15 MB)
+*/
+/memreserve/ 0xba300000 0x5a00000;
+/memreserve/ 0xb5200000 0x5100000;
+/memreserve/ 0xb4300000 0xf00000;
+
 /include/ "omap5.dtsi"
 /include/ "samsung_k3pe0e000b.dtsi"
 
+
 / {
        model = "TI OMAP5 uEVM board";
        compatible = "ti,omap5-uevm", "ti,omap5";
 
+       cpus {
+               cpu@0 {
+                       cpu0-supply = <&smps123_reg>;
+               };
+       };
+
        memory {
                device_type = "memory";
                reg = <0x80000000 0x7F000000>; /* 2032 MB */
                device = <&hsusb2_phy>;
                clock-frequency = <19200000>; /* 19.2 MHz */
        };
+
+       ion_config {
+               compatible = "ti,ion-omap";
+               ti,omap_ion_heap_secure_input_base = <0xba300000>;
+               ti,omap_ion_heap_tiler_base = <0xb4300000>;
+               ti,omap_ion_heap_nonsecure_tiler_base = <0xf00000>;
+               /*90 MB*/
+               ti,omap_ion_heap_secure_input_size = <0x5A00000>;
+               /*96 MB*/
+               ti,omap_ion_heap_tiler_size = <0x6000000>;
+               /*15 MB*/
+               ti,omap_ion_heap_nonsecure_tiler_size = <0xF00000>;
+       };
+
+       sound {
+               compatible = "ti,abe-twl6040";
+               ti,model = "PandaBoard5";
+
+               ti,jack-detection = <1>;
+               ti,mclk-freq = <19200000>;
+
+               ti,mcpdm = <&mcpdm>;
+               ti,mcbsp1 = <&mcbsp1>;
+               ti,mcbsp2 = <&mcbsp2>;
+               ti,aess = <&aess>;
+
+               ti,twl6040 = <&twl6040>;
+
+               /* Audio routing */
+               ti,audio-routing =
+                       "Headset Stereophone", "HSOL",
+                       "Headset Stereophone", "HSOR",
+                       "Line Out", "AUXL",
+                       "Line Out", "AUXR",
+                       "HSMIC", "Headset Mic",
+                       "Headset Mic", "Headset Mic Bias",
+                       "AFML", "Line In",
+                       "AFMR", "Line In",
+                       "Headset Playback", "PDM_DL1",
+                       "PDM_UL1", "Capture",
+                       "40122000.mcbsp Playback", "BT_VX_DL",
+                       "BT_VX_UL", "40122000.mcbsp Capture",
+                       "40124000.mcbsp Playback", "MM_EXT_DL",
+                       "MM_EXT_UL", "40124000.mcbsp Capture";
+       };
+
+       sound_hdmi {
+               compatible = "ti,omap-hdmi-tpd12s015-audio";
+               ti,model = "OMAP5HDMI";
+
+               ti,hdmi_audio = <&hdmi>;
+               ti,level_shifter = <&tpd12s015>;
+       };
+
+       leds {
+               compatible = "gpio-leds";
+               led@1 {
+                       label = "omap5:blue:usr1";
+                       gpios = <&gpio5 25 0>;  /* gpio5_153 D1 LED */
+                       linux,default-trigger = "heartbeat";
+                       default-state = "off";
+               };
+       };
 };
 
 &omap5_pmx_core {
                        &mcbsp1_pins
                        &mcbsp2_pins
                        &usbhost_pins
+                       &dss_hdmi_pins
+                       &tpd12s015_pins
+                       &tca6424a_pins
+                       &palmas_pins
+                       &led_gpio_pins
        >;
 
        twl6040_pins: pinmux_twl6040_pins {
                pinctrl-single,pins = <
+                       0x17e 0x6       /* mcspi1_somi.gpio5_141 OUTPUT | MODE6 */
                        0x18a 0x6       /* perslimbus2_clock.gpio5_145 OUTPUT | MODE6 */
                >;
        };
                >;
        };
 
+       dss_hdmi_pins: pinmux_dss_hdmi_pins {
+               pinctrl-single,pins = <
+                       0x0fc 0x118     /* hdmi_cec.hdmi_cec INPUT PULLUP | MODE 0 */
+                       0x100 0x106     /* GPIO7_194, DDC-SCL */
+                       0x102 0x106     /* GPIO7_195, DDC-SDA */
+               >;
+       };
+
+       tpd12s015_pins: pinmux_tpd12s015_pins {
+               pinctrl-single,pins = <
+                       0x0fe 0x116     /* hdmi_hpd.gpio7_193 INPUT PULLDOWN | MODE6 */
+               >;
+       };
+
+       tca6424a_pins: pinmux_tca6424a_pins {
+               pinctrl-single,pins = <
+                       0x186 0x100     /* i2c5_scl.i2c5_scl INPUT | MODE0 */
+                       0x188 0x100     /* i2c5_sda.i2c5_sda INPUT | MODE0 */
+               >;
+       };
+
        uart1_pins: pinmux_uart1_pins {
                pinctrl-single,pins = <
                        0x60 0x0        /* uart1_tx.uart1_cts MODE0 */
                        0x176 0x0       /* uart5_cts.uart5_rts MODE0 */
                >;
        };
+
+       mcspi2_pins: pinmux_mcspi2_pins {
+               pinctrl-single,pins = <
+                       0xbc 0x100      /*  MCSPI2_CLK INPUTENABLE | MODE0 */
+                       0xbe 0x100      /*  MCSPI2_SIMO INPUTENABLE | MODE0 */
+                       0xc0 0x118      /*  MCSPI2_SOMI PULLUP | INPUTENABLE | MODE0*/
+                       0xc2 0x0        /*  MCSPI2_CS MODE0*/
+               >;
+       };
+
+       mcspi3_pins: pinmux_mcspi3_pins {
+               pinctrl-single,pins = <
+                       0x78 0x101      /*  MCSPI2_SOMI INPUTENABLE | MODE1 */
+                       0x7a 0x101      /*  MCSPI2_CS INPUTENABLE | MODE1 */
+                       0x7c 0x101      /*  MCSPI2_SIMO INPUTENABLE | MODE1 */
+                       0x7e 0x101      /*  MCSPI2_CLK INPUTENABLE | MODE1 */
+               >;
+       };
+
+       mcspi4_pins: pinmux_mcspi4_pins {
+               pinctrl-single,pins = <
+                       0x164 0x101     /*  MCSPI2_CLK INPUTENABLE | MODE1 */
+                       0x168 0x101     /*  MCSPI2_SIMO INPUTENABLE | MODE1 */
+                       0x16a 0x101     /*  MCSPI2_SOMI INPUTENABLE | MODE1 */
+                       0x16c 0x101     /*  MCSPI2_CS INPUTENABLE | MODE1 */
+                >;
+       };
+
+       palmas_pins: pinmux_palmas_pins {
+               pinctrl-single,pins = <
+                       0x140 0x11f     /* MSLEEP INPUT | PULLUP | MODE7 */
+               >;
+       };
+
+       led_gpio_pins: pinmux_led_gpio_pins {
+               pinctrl-single,pins = <
+                       0x196 0x6       /* uart3_cts_rctx.gpio5_153 OUTPUT | MODE6 */
+               >;
+       };
 };
 
 &omap5_pmx_wkup {
 &mmc3 {
        bus-width = <4>;
        ti,non-removable;
+       status = "disabled";
 };
 
 &mmc4 {
        status = "disabled";
 };
 
-&i2c2 {
-       clock-frequency = <400000>;
-
-       /* Pressure Sensor */
-       bmp085@77 {
-               compatible = "bosch,bmp085";
-               reg = <0x77>;
+&i2c5 {
+       tca6424a: tca6424a@22 {
+               compatible = "ti,tca6424a";
+               reg = <0x22>;
+               gpio-controller;
+               #gpio-cells = <2>;
        };
 };
 
-&i2c4 {
+&mcbsp3 {
+       status = "disabled";
+};
+
+&emif1 {
+       cs1-used;
+       device-handle = <&samsung_K3PE0E000B>;
+};
+
+&emif2 {
+       cs1-used;
+       device-handle = <&samsung_K3PE0E000B>;
+};
+
+&i2c1 {
        clock-frequency = <400000>;
 
-       /* Temperature Sensor */
-       tmp102@48{
-               compatible = "ti,tmp102";
+       palmas: palmas@48 {
                reg = <0x48>;
+               /* SPI = 0, IRQ# = 7, 4 = active high level-sensitive */
+               interrupts = <0 7 4>; /* IRQ_SYS_1N cascaded to gic */
+               interrupt-parent = <&gic>;
        };
-};
 
-&mcbsp3 {
-       status = "disabled";
+       twl6040: twl@4b {
+               compatible = "ti,twl6040";
+
+               interrupts = <0 119 4>; /* IRQ_SYS_2N cascaded to gic */
+               interrupt-parent = <&gic>;
+               ti,audpwron-gpio = <&gpio5 13 0>;  /* gpio line 141 */
+
+               vio-supply = <&smps7_reg>;
+               v2v1-supply = <&smps9_reg>;
+               enable-active-high;
+       };
 };
 
 &usbhshost {
        phys = <0 &hsusb2_phy &hsusb3_phy>;
 };
 
+/include/ "palmas.dtsi"
+/include/ "twl6040.dtsi"
+
+&hdmi {
+       tpd12s015: tpd12s015 {
+               compatible = "ti,tpd12s015";
+
+               gpios = <&tca6424a 0 0>,        /* TCA6424A P01, CT_CP_HDP */
+                       <&tca6424a 1 0>,        /* TCA6424A P00, LS_OE*/
+                       <&gpio7 1 0>,           /* 193, HPD */
+                       <&gpio7 2 0>,           /* 194, SCL */
+                       <&gpio7 3 0>;           /* 195, SDA */
+
+
+               hdmi-monitor {
+                       compatible = "ti,hdmi_panel";
+               };
+
+       };
+};
+
 &uart1 {
         pinctrl-names = "default";
         pinctrl-0 = <&uart1_pins>;
         pinctrl-names = "default";
         pinctrl-0 = <&uart5_pins>;
 };
+
+&mcspi2 {
+        pinctrl-names = "default";
+        pinctrl-0 = <&mcspi2_pins>;
+};
+
+&mcspi3 {
+        pinctrl-names = "default";
+        pinctrl-0 = <&mcspi3_pins>;
+};
+
+&mcspi4 {
+        pinctrl-names = "default";
+        pinctrl-0 = <&mcspi4_pins>;
+};