index 3d12a7a2b69c18ed34b0a2513facb313665c62ba..5694a6fc052e7eaf951a5f65c50ad097fb130239 100644 (file)
*/
/dts-v1/;
+/*
+ * Following are the carveout addresses and the sizes for ION. SMC is not reserved for now
+ * C0000000 - SDRAM+1G
+ * BFD00000 - SMC (3MB)
+ * BA300000 - ION (90MB)
+ * B4300000 - TILER SECURE (81 MB)
+ * B3400000 - TILER NONSECURE (15 MB)
+*/
+/memreserve/ 0xba300000 0x5a00000;
+/memreserve/ 0xb5200000 0x5100000;
+/memreserve/ 0xb4300000 0xf00000;
+
/include/ "omap5.dtsi"
/include/ "samsung_k3pe0e000b.dtsi"
+
/ {
model = "TI OMAP5 uEVM board";
compatible = "ti,omap5-uevm", "ti,omap5";
+ cpus {
+ cpu@0 {
+ cpu0-supply = <&smps123_reg>;
+ };
+ };
+
memory {
device_type = "memory";
reg = <0x80000000 0x7F000000>; /* 2032 MB */
clock-frequency = <19200000>; /* 19.2 MHz */
};
+ ion_config {
+ compatible = "ti,ion-omap";
+ ti,omap_ion_heap_secure_input_base = <0xba300000>;
+ ti,omap_ion_heap_tiler_base = <0xb4300000>;
+ ti,omap_ion_heap_nonsecure_tiler_base = <0xf00000>;
+ /*90 MB*/
+ ti,omap_ion_heap_secure_input_size = <0x5A00000>;
+ /*96 MB*/
+ ti,omap_ion_heap_tiler_size = <0x6000000>;
+ /*15 MB*/
+ ti,omap_ion_heap_nonsecure_tiler_size = <0xF00000>;
+ };
+
sound {
compatible = "ti,abe-twl6040";
ti,model = "PandaBoard5";
ti,hdmi_audio = <&hdmi>;
ti,level_shifter = <&tpd12s015>;
};
+
+ leds {
+ compatible = "gpio-leds";
+ led@1 {
+ label = "omap5:blue:usr1";
+ gpios = <&gpio5 25 0>; /* gpio5_153 D1 LED */
+ linux,default-trigger = "heartbeat";
+ default-state = "off";
+ };
+ };
};
&omap5_pmx_core {
&dss_hdmi_pins
&tpd12s015_pins
&tca6424a_pins
+ &palmas_pins
+ &led_gpio_pins
>;
twl6040_pins: pinmux_twl6040_pins {
dss_hdmi_pins: pinmux_dss_hdmi_pins {
pinctrl-single,pins = <
0x0fc 0x118 /* hdmi_cec.hdmi_cec INPUT PULLUP | MODE 0 */
- 0x100 0x100 /* hdmi_scl.hdmi_scl INPUT | MODE 0 */
- 0x102 0x100 /* hdmi_sda.hdmi_sda INPUT | MODE 0 */
+ 0x100 0x106 /* GPIO7_194, DDC-SCL */
+ 0x102 0x106 /* GPIO7_195, DDC-SDA */
>;
};
0x188 0x100 /* i2c5_sda.i2c5_sda INPUT | MODE0 */
>;
};
+
+ uart1_pins: pinmux_uart1_pins {
+ pinctrl-single,pins = <
+ 0x60 0x0 /* uart1_tx.uart1_cts MODE0 */
+ 0x62 0x118 /* uart1_tx.uart1_cts INPUT | PULLUP | MODE0 */
+ 0x64 0x118 /* uart1_rx.uart1_rts INPUT | PULLUP | MODE0 */
+ 0x66 0 /* uart1_rx.uart1_rts MODE0 */
+ >;
+ };
+
+ uart3_pins: pinmux_uart3_pins {
+ pinctrl-single,pins = <
+ 0x19a 0x0 /* uart3_rts_irsd.uart3_tx_irtx MODE0 */
+ 0x19c 0x118 /* uart3_rx_irrx.uart3_usbb3_hsic INPUT | PULLUP | MODE0 */
+ >;
+ };
+
+ uart5_pins: pinmux_uart5_pins {
+ pinctrl-single,pins = <
+ 0x170 0x118 /* uart5_rx.uart5_rx INPUT | PULLUP | MODE0 */
+ 0x172 0x0 /* uart5_tx.uart5_tx MODE0 */
+ 0x174 0x118 /* uart5_cts.uart5_rts INPUT | PULLUP | MODE0 */
+ 0x176 0x0 /* uart5_cts.uart5_rts MODE0 */
+ >;
+ };
+
+ mcspi2_pins: pinmux_mcspi2_pins {
+ pinctrl-single,pins = <
+ 0xbc 0x100 /* MCSPI2_CLK INPUTENABLE | MODE0 */
+ 0xbe 0x100 /* MCSPI2_SIMO INPUTENABLE | MODE0 */
+ 0xc0 0x118 /* MCSPI2_SOMI PULLUP | INPUTENABLE | MODE0*/
+ 0xc2 0x0 /* MCSPI2_CS MODE0*/
+ >;
+ };
+
+ mcspi3_pins: pinmux_mcspi3_pins {
+ pinctrl-single,pins = <
+ 0x78 0x101 /* MCSPI2_SOMI INPUTENABLE | MODE1 */
+ 0x7a 0x101 /* MCSPI2_CS INPUTENABLE | MODE1 */
+ 0x7c 0x101 /* MCSPI2_SIMO INPUTENABLE | MODE1 */
+ 0x7e 0x101 /* MCSPI2_CLK INPUTENABLE | MODE1 */
+ >;
+ };
+
+ mcspi4_pins: pinmux_mcspi4_pins {
+ pinctrl-single,pins = <
+ 0x164 0x101 /* MCSPI2_CLK INPUTENABLE | MODE1 */
+ 0x168 0x101 /* MCSPI2_SIMO INPUTENABLE | MODE1 */
+ 0x16a 0x101 /* MCSPI2_SOMI INPUTENABLE | MODE1 */
+ 0x16c 0x101 /* MCSPI2_CS INPUTENABLE | MODE1 */
+ >;
+ };
+
+ palmas_pins: pinmux_palmas_pins {
+ pinctrl-single,pins = <
+ 0x140 0x11f /* MSLEEP INPUT | PULLUP | MODE7 */
+ >;
+ };
+
+ led_gpio_pins: pinmux_led_gpio_pins {
+ pinctrl-single,pins = <
+ 0x196 0x6 /* uart3_cts_rctx.gpio5_153 OUTPUT | MODE6 */
+ >;
+ };
};
&omap5_pmx_wkup {
0x1A 0x0 /* fref_clk1_out OUTPUT | MODE 7 for USB hub clk */
>;
};
-
};
&mmc1 {
&mmc3 {
bus-width = <4>;
ti,non-removable;
+ status = "disabled";
};
&mmc4 {
status = "disabled";
};
-&i2c2 {
- clock-frequency = <400000>;
-
- /* Pressure Sensor */
- bmp085@77 {
- compatible = "bosch,bmp085";
- reg = <0x77>;
- };
-};
-
-&i2c4 {
- clock-frequency = <400000>;
-
- /* Temperature Sensor */
- tmp102@48{
- compatible = "ti,tmp102";
- reg = <0x48>;
- };
-};
-
&i2c5 {
tca6424a: tca6424a@22 {
compatible = "ti,tca6424a";
gpios = <&tca6424a 0 0>, /* TCA6424A P01, CT_CP_HDP */
<&tca6424a 1 0>, /* TCA6424A P00, LS_OE*/
- <&gpio7 1 0>; /* 193, HPD */
+ <&gpio7 1 0>, /* 193, HPD */
+ <&gpio7 2 0>, /* 194, SCL */
+ <&gpio7 3 0>; /* 195, SDA */
+
hdmi-monitor {
compatible = "ti,hdmi_panel";
};
};
+
+&uart1 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&uart1_pins>;
+};
+
+&uart3 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&uart3_pins>;
+};
+
+&uart5 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&uart5_pins>;
+};
+
+&mcspi2 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&mcspi2_pins>;
+};
+
+&mcspi3 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&mcspi3_pins>;
+};
+
+&mcspi4 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&mcspi4_pins>;
+};