index 009096d1d2c37694bbd30d82f90ee294bbe18b2c..b4ca60f4eb42dabf24adfb7f47e1da0471381fc9 100644 (file)
400000
500000
600000 >;
- status = "disable";
+ status = "disabled";
};
ahb {
compatible = "st,spear600-fsmc-nand";
#address-cells = <1>;
#size-cells = <1>;
- reg = <0xb0000000 0x1000 /* FSMC Register */
- 0xb0800000 0x0010>; /* NAND Base */
- reg-names = "fsmc_regs", "nand_data";
+ reg = <0xb0000000 0x1000 /* FSMC Register*/
+ 0xb0800000 0x0010 /* NAND Base DATA */
+ 0xb0820000 0x0010 /* NAND Base ADDR */
+ 0xb0810000 0x0010>; /* NAND Base CMD */
+ reg-names = "fsmc_regs", "nand_data", "nand_addr", "nand_cmd";
interrupts = <0 20 0x4
0 21 0x4
0 22 0x4
0 23 0x4>;
- st,ale-off = <0x20000>;
- st,cle-off = <0x10000>;
st,mode = <2>;
status = "disabled";
};
compatible = "st,pcm-audio";
#address-cells = <0>;
#size-cells = <0>;
- status = "disable";
+ status = "disabled";
};
smi: flash@ea000000 {