index 1e3c58425b62b21675df89bebf715fd9fe8f5ce2..1bf26fb2529afe2962e2025c6c26f45b25abf312 100644 (file)
#include <linux/pinctrl/machine.h>
#include <linux/platform_data/omap4-keypad.h>
#include <linux/platform_data/omap_ocp2scp.h>
+#include <linux/usb/omap_control_usb.h>
#include <asm/mach-types.h>
#include <asm/mach/map.h>
#endif
}
+#if IS_ENABLED(CONFIG_OMAP_CONTROL_USB)
+static struct omap_control_usb_platform_data omap4_control_usb_pdata = {
+ .type = 1,
+};
+
+struct resource omap4_control_usb_res[] = {
+ {
+ .name = "control_dev_conf",
+ .start = 0x4a002300,
+ .end = 0x4a002303,
+ .flags = IORESOURCE_MEM,
+ },
+ {
+ .name = "otghs_control",
+ .start = 0x4a00233c,
+ .end = 0x4a00233f,
+ .flags = IORESOURCE_MEM,
+ },
+};
+
+static struct platform_device omap4_control_usb = {
+ .name = "omap-control-usb",
+ .id = -1,
+ .dev = {
+ .platform_data = &omap4_control_usb_pdata,
+ },
+ .num_resources = 2,
+ .resource = omap4_control_usb_res,
+};
+
+static inline void __init omap_init_control_usb(void)
+{
+ if (!cpu_is_omap44xx())
+ return;
+
+ if (platform_device_register(&omap4_control_usb))
+ pr_err("Error registering omap_control_usb device\n");
+}
+
+#else
+static inline void omap_init_control_usb(void) { }
+#endif /* CONFIG_OMAP_CONTROL_USB */
+
int __init omap4_keyboard_init(struct omap4_keypad_platform_data
*sdp4430_keypad_data, struct omap_board_data *bdata)
{
omap_init_mbox();
/* If dtb is there, the devices will be created dynamically */
if (!of_have_populated_dt()) {
+ omap_init_control_usb();
omap_init_dmic();
omap_init_mcpdm();
omap_init_mcspi();