index 23d429bbf73b708c083b12530ce52d2d64e8bc1c..5d6975084fb862672893bc36ade9eefb4d377333 100644 (file)
select TI_PRIV_EDMA
select USE_OF
help
- "Systems based on OMAP2, OMAP3, OMAP4 or OMAP5"
+ "Systems based on OMAP2, OMAP3, OMAP4, OMAP5 or DRA7XX"
endchoice
This timer saves power compared to the OMAP_MPU_TIMER, and has
support for no tick during idle. The 32KHz timer provides less
intra-tick resolution than OMAP_MPU_TIMER. The 32KHz timer is
- currently only available for OMAP16XX, 24XX, 34XX and OMAP4/5.
+ currently only available for OMAP16XX, 24XX, 34XX, OMAP4/5 and DRA7XX.
On OMAP2PLUS this value is only used for CONFIG_HZ and
CLOCK_TICK_RATE compile time calculation.