diff --git a/arch/arm64/mm/init.c b/arch/arm64/mm/init.c
index 3fb8d50dfdaa0737032ad9e37647332eab164b70..07982c1f714a4f26d57518cd6a0f39404aea43e0 100644 (file)
--- a/arch/arm64/mm/init.c
+++ b/arch/arm64/mm/init.c
* memmap entries are valid from the bank end aligned to
* MAX_ORDER_NR_PAGES.
*/
- prev_end = ALIGN(start + __phys_to_pfn(reg->size),
+ prev_end = ALIGN(__phys_to_pfn(reg->base + reg->size),
MAX_ORDER_NR_PAGES);
}