]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blobdiff - drivers/cpufreq/Kconfig
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / drivers / cpufreq / Kconfig
index cbcb21e32771df7bf6fb0b18ce9033f5cdc779a5..d0a97071d4bf9bfa7db943b33fd826ec408e5efd 100644 (file)
@@ -102,6 +102,16 @@ config CPU_FREQ_DEFAULT_GOV_CONSERVATIVE
          Be aware that not all cpufreq drivers support the conservative
          governor. If unsure have a look at the help section of the
          driver. Fallback governor will be the performance governor.
+
+config CPU_FREQ_DEFAULT_GOV_INTERACTIVE
+       bool "interactive"
+       select CPU_FREQ_GOV_INTERACTIVE
+       help
+         Use the CPUFreq governor 'interactive' as default. This allows
+         you to get a full dynamic cpu frequency capable system by simply
+         loading your cpufreq low-level hardware driver, using the
+         'interactive' governor for latency-sensitive workloads.
+
 endchoice
 
 config CPU_FREQ_GOV_PERFORMANCE
@@ -160,6 +170,23 @@ config CPU_FREQ_GOV_ONDEMAND
 
          If in doubt, say N.
 
+config CPU_FREQ_GOV_INTERACTIVE
+       tristate "'interactive' cpufreq policy governor"
+       help
+         'interactive' - This driver adds a dynamic cpufreq policy governor
+         designed for latency-sensitive workloads.
+
+         This governor attempts to reduce the latency of clock
+         increases so that the system is more responsive to
+         interactive workloads.
+
+         To compile this driver as a module, choose M here: the
+         module will be called cpufreq_interactive.
+
+         For details, take a look at linux/Documentation/cpu-freq.
+
+         If in doubt, say N.
+
 config CPU_FREQ_GOV_CONSERVATIVE
        tristate "'conservative' cpufreq governor"
        depends on CPU_FREQ