index e01303ee00c3b9d64ac48b4e5a956450f4920435..9263db117ff8ae937dbf743ac0e8a267264d95a4 100644 (file)
* Zero on success, appropriate errno if the given @crtc's vblank
* interrupt cannot be enabled.
*/
-int omap_irq_enable_vblank(struct drm_device *dev, int crtc)
+int omap_irq_enable_vblank(struct drm_device *dev, int crtc_id)
{
struct omap_drm_private *priv = dev->dev_private;
+ struct drm_crtc *crtc = priv->crtcs[crtc_id];
unsigned long flags;
- DBG("dev=%p, crtc=%d", dev, crtc);
+ DBG("dev=%p, crtc=%d", dev, crtc_id);
dispc_runtime_get();
spin_lock_irqsave(&list_lock, flags);
* a hardware vblank counter, this routine should be a no-op, since
* interrupts will have to stay on to keep the count accurate.
*/
-void omap_irq_disable_vblank(struct drm_device *dev, int crtc)
+void omap_irq_disable_vblank(struct drm_device *dev, int crtc_id)
{
struct omap_drm_private *priv = dev->dev_private;
+ struct drm_crtc *crtc = priv->crtcs[crtc_id];
unsigned long flags;
- DBG("dev=%p, crtc=%d", dev, crtc);
+ DBG("dev=%p, crtc=%d", dev, crtc_id);
dispc_runtime_get();
spin_lock_irqsave(&list_lock, flags);
VERB("irqs: %08x", irqstatus);
- for (id = 0; id < priv->num_crtcs; id++)
- if (irqstatus & pipe2vbl(id))
+ for (id = 0; id < priv->num_crtcs; id++) {
+ struct drm_crtc *crtc = priv->crtcs[id];
+
+ if (irqstatus & pipe2vbl(crtc))
drm_handle_vblank(dev, id);
+ }
spin_lock_irqsave(&list_lock, flags);
list_for_each_entry_safe(handler, n, &priv->irq_list, node) {