index 5f84d429b48e2998b9c142d20f5d5ec114025243..bd141b3b9dde990a1e77f5cfb65d40ea75dd22c1 100644 (file)
.code = V4L2_MBUS_FMT_UYVY8_2X8,
.colorspace = V4L2_COLORSPACE_SMPTE170M,
.coplanar = 0,
- .vpdma_fmt = { &vpdma_yuv_fmts[VPDMA_DATA_FMT_CY422],
+ /* bus order is reversed so flip Y and UV bytes */
+ .vpdma_fmt = { &vpdma_yuv_fmts[VPDMA_DATA_FMT_CBY422],
},
},
{
.code = V4L2_MBUS_FMT_YUYV8_2X8,
.colorspace = V4L2_COLORSPACE_SMPTE170M,
.coplanar = 0,
- .vpdma_fmt = { &vpdma_yuv_fmts[VPDMA_DATA_FMT_YC422],
+ /* bus order is reversed so flip Y and UV bytes */
+ .vpdma_fmt = { &vpdma_yuv_fmts[VPDMA_DATA_FMT_YCB422],
},
},
{
.code = V4L2_MBUS_FMT_VYUY8_2X8,
.colorspace = V4L2_COLORSPACE_SMPTE170M,
.coplanar = 0,
- .vpdma_fmt = { &vpdma_yuv_fmts[VPDMA_DATA_FMT_YC422],
+ /* bus order is reversed so flip Y and UV bytes */
+ .vpdma_fmt = { &vpdma_yuv_fmts[VPDMA_DATA_FMT_CBY422],
+ },
+ },
+ {
+ .name = "YVYU 422 packed",
+ .fourcc = V4L2_PIX_FMT_YVYU,
+ .code = V4L2_MBUS_FMT_YVYU8_2X8,
+ .colorspace = V4L2_COLORSPACE_SMPTE170M,
+ .coplanar = 0,
+ /* bus order is reversed so flip Y and UV bytes */
+ .vpdma_fmt = { &vpdma_yuv_fmts[VPDMA_DATA_FMT_CBY422],
},
},
{
{
u32 val, ret, offset;
- if (polarity == 0 && port->dev->syscon) {
+ if (polarity == 1 && port->dev->syscon) {
/*
* When the VIP parser is configured to so that the pixel clock
fourcc_to_str(f->fmt.pix.pixelformat),
f->fmt.pix.width, f->fmt.pix.height,
f->fmt.pix.bytesperline, f->fmt.pix.sizeimage);
+ vip_dbg(3, dev, "g_fmt vpdma data type: 0x%02X\n",
+ port->fmt->vpdma_fmt[0]->data_type);
return 0;
}
vip_dbg(3, dev, "s_fmt subdev s_fmt mbus_code: %04X size: %dx%d\n",
mf->code,
mf->width, mf->height);
+ vip_dbg(3, dev, "s_fmt vpdma data type: 0x%02X\n",
+ port->fmt->vpdma_fmt[0]->data_type);
return 0;
}
struct vip_dev *dev = port->dev;
struct v4l2_of_endpoint *endpoint = dev->endpoint;
int iface = DUAL_8B_INTERFACE;
- int sync_type;
+ int sync_type, pclk_type;
unsigned int flags;
+ flags = endpoint->bus.parallel.flags;
vip_reset_port(port);
vip_set_port_enable(port, 1);
else
sync_type = DISCRETE_SYNC_SINGLE_YUV422;
- flags = endpoint->bus.parallel.flags;
if (flags & (V4L2_MBUS_HSYNC_ACTIVE_HIGH |
V4L2_MBUS_HSYNC_ACTIVE_LOW))
vip_set_vsync_polarity(port,
vip_set_hsync_polarity(port,
flags & V4L2_MBUS_VSYNC_ACTIVE_HIGH ? 1 : 0);
- if (flags & (V4L2_MBUS_PCLK_SAMPLE_RISING |
- V4L2_MBUS_PCLK_SAMPLE_FALLING))
- vip_set_pclk_polarity(port,
- flags & V4L2_MBUS_PCLK_SAMPLE_RISING ? 1 : 0);
-
vip_xtra_set_repack_sel(port, 0);
vip_set_actvid_hsync_n(port, 0);
vip_set_actvid_polarity(port, 1);
return -EINVAL;
}
+ pclk_type = flags & V4L2_MBUS_PCLK_SAMPLE_RISING ? 0 : 1;
+ vip_set_pclk_polarity(port, pclk_type);
vip_set_data_interface(port, iface);
vip_sync_type(port, sync_type);
return 0;
vip_shared_set_clock_enable(shared, 1);
vip_top_vpdma_reset(shared);
- shared->vpdma = vpdma_create(pdev, vip_vpdma_fw_cb);
- if (!shared->vpdma) {
- dev_err(&pdev->dev, "Creating VPDMA failed");
- goto do_iounmap;
- }
-
list_add_tail(&shared->list, &vip_shared_list);
platform_set_drvdata(pdev, shared);
atomic_set(&shared->devs_allocated, 0);
if (!dev)
return -ENOMEM;
+ dev->instance_id = (int)of_dev_id->data;
+ snprintf(dev->v4l2_dev.name, sizeof(dev->v4l2_dev.name),
+ "%s%d-s%d", VIP_MODULE_NAME, dev->instance_id, slice);
+
dev->irq = platform_get_irq(pdev, slice);
if (!dev->irq) {
dev_err(&pdev->dev, "Could not get IRQ");
}
if (devm_request_irq(&pdev->dev, dev->irq, vip_irq,
- 0, VIP_MODULE_NAME, dev) < 0) {
+ 0, dev->v4l2_dev.name, dev) < 0) {
ret = -ENOMEM;
goto dev_unreg;
}
spin_lock_init(&dev->slock);
spin_lock_init(&dev->lock);
- dev->instance_id = (int)of_dev_id->data;
-
- snprintf(dev->v4l2_dev.name, sizeof(dev->v4l2_dev.name),
- "%s%d-%d", VIP_MODULE_NAME, dev->instance_id, slice);
ret = v4l2_device_register(&pdev->dev, &dev->v4l2_dev);
if (ret)
goto err_runtime_get;
vip_set_slice_path(dev, VIP_MULTI_CHANNEL_DATA_SELECT);
}
+ shared->vpdma = vpdma_create(pdev, vip_vpdma_fw_cb);
+ if (!shared->vpdma) {
+ dev_err(&pdev->dev, "Creating VPDMA failed");
+ goto dev_unreg;
+ }
+
return 0;
dev_unreg: