index f59773da8adfee7292de01e61d007b14e39ee226..bc8a3edb6bbf2b2fdc9c3f15a425eafb0bcb23af 100644 (file)
return IRQ_NONE;
}
- if (val & ARIZONA_AIF3_UNDERCLOCKED_STS)
- dev_err(arizona->dev, "AIF3 underclocked\n");
if (val & ARIZONA_AIF3_UNDERCLOCKED_STS)
dev_err(arizona->dev, "AIF3 underclocked\n");
if (val & ARIZONA_AIF2_UNDERCLOCKED_STS)
+ dev_err(arizona->dev, "AIF2 underclocked\n");
+ if (val & ARIZONA_AIF1_UNDERCLOCKED_STS)
dev_err(arizona->dev, "AIF1 underclocked\n");
if (val & ARIZONA_ISRC2_UNDERCLOCKED_STS)
dev_err(arizona->dev, "ISRC2 underclocked\n");
{ .name = "wm5110-codec" },
};
-int __devinit arizona_dev_init(struct arizona *arizona)
+int arizona_dev_init(struct arizona *arizona)
{
struct device *dev = arizona->dev;
const char *type_name;
/* If we have a /RESET GPIO we'll already be reset */
if (!arizona->pdata.reset) {
+ regcache_mark_dirty(arizona->regmap);
+
ret = regmap_write(arizona->regmap, ARIZONA_SOFTWARE_RESET, 0);
if (ret != 0) {
dev_err(dev, "Failed to reset device: %d\n", ret);
goto err_reset;
}
+
+ ret = regcache_sync(arizona->regmap);
+ if (ret != 0) {
+ dev_err(dev, "Failed to sync device: %d\n", ret);
+ goto err_reset;
+ }
}
ret = arizona_wait_for_boot(arizona);
break;
case WM5110:
ret = mfd_add_devices(arizona->dev, -1, wm5110_devs,
- ARRAY_SIZE(wm5102_devs), NULL, 0, NULL);
+ ARRAY_SIZE(wm5110_devs), NULL, 0, NULL);
break;
}
}
EXPORT_SYMBOL_GPL(arizona_dev_init);
-int __devexit arizona_dev_exit(struct arizona *arizona)
+int arizona_dev_exit(struct arizona *arizona)
{
mfd_remove_devices(arizona->dev);
arizona_free_irq(arizona, ARIZONA_IRQ_UNDERCLOCKED, arizona);