index 7b0550d35a91e25d009d310f3cadf01e35f1df70..492722c0e25c9300b394d33665ffd2099b2b12a4 100644 (file)
next_reclaimed = ssn;
}
+ if (tid != IWL_TID_NON_QOS) {
+ priv->tid_data[sta_id][tid].next_reclaimed =
+ next_reclaimed;
+ IWL_DEBUG_TX_REPLY(priv, "Next reclaimed packet:%d\n",
+ next_reclaimed);
+ }
+
iwl_trans_reclaim(priv->trans, txq_id, ssn, &skbs);
iwlagn_check_ratid_empty(priv, sta_id, tid);
@@ -1195,28 +1202,11 @@ int iwlagn_rx_reply_tx(struct iwl_priv *priv, struct iwl_rx_cmd_buffer *rxb,
if (!is_agg)
iwlagn_non_agg_tx_status(priv, ctx, hdr->addr1);
- /*
- * W/A for FW bug - the seq_ctl isn't updated when the
- * queues are flushed. Fetch it from the packet itself
- */
- if (!is_agg && status == TX_STATUS_FAIL_FIFO_FLUSHED) {
- next_reclaimed = le16_to_cpu(hdr->seq_ctrl);
- next_reclaimed =
- SEQ_TO_SN(next_reclaimed + 0x10);
- }
-
is_offchannel_skb =
(info->flags & IEEE80211_TX_CTL_TX_OFFCHAN);
freed++;
}
- if (tid != IWL_TID_NON_QOS) {
- priv->tid_data[sta_id][tid].next_reclaimed =
- next_reclaimed;
- IWL_DEBUG_TX_REPLY(priv, "Next reclaimed packet:%d\n",
- next_reclaimed);
- }
-
if (!is_agg && freed != 1)
IWL_ERR(priv, "Q: %d, freed %d\n", txq_id, freed);