index db39449582eb298672ac3326e7fa9d44d4ea9220..b38318778e698126dd80e0cc1c0611f88ff65549 100644 (file)
int (*cmdrsp_complete) (struct mwifiex_adapter *, struct sk_buff *);
int (*event_complete) (struct mwifiex_adapter *, struct sk_buff *);
int (*data_complete) (struct mwifiex_adapter *, struct sk_buff *);
+ int (*init_fw_port) (struct mwifiex_adapter *);
int (*dnld_fw) (struct mwifiex_adapter *, struct mwifiex_fw_image *);
void (*card_reset) (struct mwifiex_adapter *);
+ int (*clean_pcie_ring) (struct mwifiex_adapter *adapter);
};
struct mwifiex_adapter {
/* spin lock for main process */
spinlock_t main_proc_lock;
u32 mwifiex_processing;
- u16 max_tx_buf_size;
u16 tx_buf_size;
u16 curr_tx_buf_size;
u32 ioport;
struct cfg80211_ap_settings *params);
void mwifiex_set_uap_rates(struct mwifiex_uap_bss_param *bss_cfg,
struct cfg80211_ap_settings *params);
+void
+mwifiex_set_wmm_params(struct mwifiex_private *priv,
+ struct mwifiex_uap_bss_param *bss_cfg,
+ struct cfg80211_ap_settings *params);
/*
* This function checks if the queuing is RA based or not.