index 004e4027141eb20d3365af6201a5e41f5fcf2d25..352fcef5e8dda71fd7bc984302824f369f5dc370 100644 (file)
/* SCR register bitmasks */
#define OMAP_UART_SCR_RX_TRIG_GRANU1_MASK (1 << 7)
+#define OMAP_UART_SCR_TX_TRIG_GRANU1_MASK (1 << 6)
#define OMAP_UART_SCR_TX_EMPTY (1 << 3)
/* FCR register bitmasks */
pdata->enable_wakeup(up->dev, enable);
}
+/*
+ * serial_omap_baud_is_mode16 - check if baud rate is MODE16X
+ * @port: uart port info
+ * @baud: baudrate for which mode needs to be determined
+ *
+ * Returns true if baud rate is MODE16X and false if MODE13X
+ * Original table in OMAP TRM named "UART Mode Baud Rates, Divisor Values,
+ * and Error Rates" determines modes not for all common baud rates.
+ * E.g. for 1000000 baud rate mode must be 16x, but according to that
+ * table it's determined as 13x.
+ */
+static bool
+serial_omap_baud_is_mode16(struct uart_port *port, unsigned int baud)
+{
+ unsigned int n13 = port->uartclk / (13 * baud);
+ unsigned int n16 = port->uartclk / (16 * baud);
+ int baudAbsDiff13 = baud - (port->uartclk / (13 * n13));
+ int baudAbsDiff16 = baud - (port->uartclk / (16 * n16));
+ if(baudAbsDiff13 < 0)
+ baudAbsDiff13 = -baudAbsDiff13;
+ if(baudAbsDiff16 < 0)
+ baudAbsDiff16 = -baudAbsDiff16;
+
+ return (baudAbsDiff13 > baudAbsDiff16);
+}
+
/*
* serial_omap_get_divisor - calculate divisor value
* @port: uart port info
* @baud: baudrate for which divisor needs to be calculated.
- *
- * We have written our own function to get the divisor so as to support
- * 13x mode. 3Mbps Baudrate as an different divisor.
- * Reference OMAP TRM Chapter 17:
- * Table 17-1. UART Mode Baud Rates, Divisor Values, and Error Rates
- * referring to oversampling - divisor value
- * baudrate 460,800 to 3,686,400 all have divisor 13
- * except 3,000,000 which has divisor value 16
*/
static unsigned int
serial_omap_get_divisor(struct uart_port *port, unsigned int baud)
{
unsigned int divisor;
- if (baud > OMAP_MODE13X_SPEED && baud != 3000000)
+ if (!serial_omap_baud_is_mode16(port, baud))
divisor = 13;
else
divisor = 16;
struct circ_buf *xmit = &up->port.state->xmit;
int count;
- if (!(lsr & UART_LSR_THRE))
- return;
-
if (up->port.x_char) {
serial_out(up, UART_TX, up->port.x_char);
up->port.icount.tx++;
cval |= UART_LCR_PARITY;
if (!(termios->c_cflag & PARODD))
cval |= UART_LCR_EPAR;
+ if (termios->c_cflag & CMSPAR)
+ cval |= UART_LCR_SPAR;
/*
* Ask the core to calculate the divisor for us.
serial_out(up, UART_IER, up->ier);
serial_out(up, UART_LCR, cval); /* reset DLAB */
up->lcr = cval;
- up->scr = OMAP_UART_SCR_TX_EMPTY;
+ up->scr = 0;
/* FIFOs and DMA Settings */
/* FIFO ENABLE, DMA MODE */
up->scr |= OMAP_UART_SCR_RX_TRIG_GRANU1_MASK;
+ /*
+ * NOTE: Setting OMAP_UART_SCR_RX_TRIG_GRANU1_MASK
+ * sets Enables the granularity of 1 for TRIGGER RX
+ * level. Along with setting RX FIFO trigger level
+ * to 1 (as noted below, 16 characters) and TLR[3:0]
+ * to zero this will result RX FIFO threshold level
+ * to 1 character, instead of 16 as noted in comment
+ * below.
+ */
/* Set receive FIFO threshold to 16 characters and
* transmit FIFO threshold to 16 spaces
serial_out(up, UART_EFR, up->efr);
serial_out(up, UART_LCR, cval);
- if (baud > 230400 && baud != 3000000)
+ if (!serial_omap_baud_is_mode16(port, baud))
up->mdr1 = UART_OMAP_MDR1_13X_MODE;
else
up->mdr1 = UART_OMAP_MDR1_16X_MODE;