index 78036c510cccd299724d8d42d9d51fe526dc25dd..0fcfd98a9566c09c11a5b567dac8d6bcfd2295cd 100644 (file)
int bits = 8;
int parity = 'n';
int flow = 'n';
+ int ret;
if (!state || !state->uart_port)
return -1;
@@ -2137,6 +2138,22 @@ static int uart_poll_init(struct tty_driver *driver, int line, char *options)
if (!(port->ops->poll_get_char && port->ops->poll_put_char))
return -1;
+ if (port->ops->poll_init) {
+ struct tty_port *tport = &state->port;
+
+ ret = 0;
+ mutex_lock(&tport->mutex);
+ /*
+ * We don't set ASYNCB_INITIALIZED as we only initialized the
+ * hw, e.g. state->xmit is still uninitialized.
+ */
+ if (!test_bit(ASYNCB_INITIALIZED, &tport->flags))
+ ret = port->ops->poll_init(port);
+ mutex_unlock(&tport->mutex);
+ if (ret)
+ return ret;
+ }
+
if (options) {
uart_parse_options(options, &baud, &parity, &bits, &flow);
return uart_set_options(port, NULL, baud, parity, bits, flow);