index 6b74f73fb5245bef81031ae40d810bd2a6fa8d2d..9fd540257cad093b7a5fb9992ec5c781fbf7a148 100644 (file)
#include <linux/regulator/consumer.h>
#include <linux/suspend.h>
#include <linux/slab.h>
+#include <linux/of.h>
#include <video/omapdss.h>
const char *default_display_name;
} core;
+static uint g_display_skip_init;
+static uint g_display_share;
+
static char *def_disp_name;
module_param_named(def_disp, def_disp_name, charp, 0);
MODULE_PARM_DESC(def_disp, "default display name");
}
EXPORT_SYMBOL(omapdss_get_version);
+int omapdss_skipinit(void)
+{
+ return g_display_skip_init;
+}
+EXPORT_SYMBOL(omapdss_skipinit);
+
+int omapdss_display_share(void)
+{
+ return g_display_share;
+}
+EXPORT_SYMBOL(omapdss_display_share);
+
bool omapdss_is_initialized(void)
{
return dss_initialized;
static int __init omap_dss_probe(struct platform_device *pdev)
{
struct omap_dss_board_info *pdata = pdev->dev.platform_data;
+ struct device_node *node = pdev->dev.of_node;
int r;
core.pdev = pdev;
+ of_property_read_u32(node, "skip_init",
+ &g_display_skip_init);
+ if (g_display_skip_init)
+ g_display_share = 1;
+
dss_features_init(omapdss_get_version());
r = dss_initialize_debugfs();