diff --git a/fs/ceph/file.c b/fs/ceph/file.c
index d4dfdcf76d7fdfbff4c318e1e4f5d9a2487d0088..e51558fca3a346a93797561e26e148de037d971a 100644 (file)
--- a/fs/ceph/file.c
+++ b/fs/ceph/file.c
struct ceph_osd_client *osdc =
&ceph_sb_to_client(inode->i_sb)->client->osdc;
loff_t endoff = pos + iov->iov_len;
- int want, got = 0;
- int ret, err;
+ int got = 0;
+ int ret, err, written;
if (ceph_snap(inode) != CEPH_NOSNAP)
return -EROFS;
retry_snap:
+ written = 0;
if (ceph_osdmap_flag(osdc->osdmap, CEPH_OSDMAP_FULL))
return -ENOSPC;
__ceph_do_pending_vmtruncate(inode);
- dout("aio_write %p %llx.%llx %llu~%u getting caps. i_size %llu\n",
- inode, ceph_vinop(inode), pos, (unsigned)iov->iov_len,
- inode->i_size);
- if (fi->fmode & CEPH_FILE_MODE_LAZY)
- want = CEPH_CAP_FILE_BUFFER | CEPH_CAP_FILE_LAZYIO;
- else
- want = CEPH_CAP_FILE_BUFFER;
- ret = ceph_get_caps(ci, CEPH_CAP_FILE_WR, want, &got, endoff);
- if (ret < 0)
- goto out_put;
-
- dout("aio_write %p %llx.%llx %llu~%u got cap refs on %s\n",
- inode, ceph_vinop(inode), pos, (unsigned)iov->iov_len,
- ceph_cap_string(got));
-
- if ((got & (CEPH_CAP_FILE_BUFFER|CEPH_CAP_FILE_LAZYIO)) == 0 ||
- (iocb->ki_filp->f_flags & O_DIRECT) ||
- (inode->i_sb->s_flags & MS_SYNCHRONOUS) ||
- (fi->flags & CEPH_F_SYNC)) {
- ret = ceph_sync_write(file, iov->iov_base, iov->iov_len,
- &iocb->ki_pos);
- } else {
- /*
- * buffered write; drop Fw early to avoid slow
- * revocation if we get stuck on balance_dirty_pages
- */
- int dirty;
-
- spin_lock(&ci->i_ceph_lock);
- dirty = __ceph_mark_dirty_caps(ci, CEPH_CAP_FILE_WR);
- spin_unlock(&ci->i_ceph_lock);
- ceph_put_cap_refs(ci, got);
+ /*
+ * try to do a buffered write. if we don't have sufficient
+ * caps, we'll get -EAGAIN from generic_file_aio_write, or a
+ * short write if we only get caps for some pages.
+ */
+ if (!(iocb->ki_filp->f_flags & O_DIRECT) &&
+ !(inode->i_sb->s_flags & MS_SYNCHRONOUS) &&
+ !(fi->flags & CEPH_F_SYNC)) {
ret = generic_file_aio_write(iocb, iov, nr_segs, pos);
+ if (ret >= 0)
+ written = ret;
+
if ((ret >= 0 || ret == -EIOCBQUEUED) &&
((file->f_flags & O_SYNC) || IS_SYNC(file->f_mapping->host)
|| ceph_osdmap_flag(osdc->osdmap, CEPH_OSDMAP_NEARFULL))) {
- err = vfs_fsync_range(file, pos, pos + ret - 1, 1);
+ err = vfs_fsync_range(file, pos, pos + written - 1, 1);
if (err < 0)
ret = err;
}
+ if ((ret < 0 && ret != -EAGAIN) || pos + written >= endoff)
+ goto out;
+ }
- if (dirty)
- __mark_inode_dirty(inode, dirty);
+ dout("aio_write %p %llx.%llx %llu~%u getting caps. i_size %llu\n",
+ inode, ceph_vinop(inode), pos + written,
+ (unsigned)iov->iov_len - written, inode->i_size);
+ ret = ceph_get_caps(ci, CEPH_CAP_FILE_WR, 0, &got, endoff);
+ if (ret < 0)
goto out;
- }
+ dout("aio_write %p %llx.%llx %llu~%u got cap refs on %s\n",
+ inode, ceph_vinop(inode), pos + written,
+ (unsigned)iov->iov_len - written, ceph_cap_string(got));
+ ret = ceph_sync_write(file, iov->iov_base + written,
+ iov->iov_len - written, &iocb->ki_pos);
if (ret >= 0) {
int dirty;
spin_lock(&ci->i_ceph_lock);
if (dirty)
__mark_inode_dirty(inode, dirty);
}
-
-out_put:
dout("aio_write %p %llx.%llx %llu~%u dropping cap refs on %s\n",
- inode, ceph_vinop(inode), pos, (unsigned)iov->iov_len,
- ceph_cap_string(got));
+ inode, ceph_vinop(inode), pos + written,
+ (unsigned)iov->iov_len - written, ceph_cap_string(got));
ceph_put_cap_refs(ci, got);
-
out:
if (ret == -EOLDSNAPC) {
dout("aio_write %p %llx.%llx %llu~%u got EOLDSNAPC, retrying\n",