diff --git a/fs/ext4/ext4.h b/fs/ext4/ext4.h
index b79d613091d08539f73b167b30ef38bf2987bab4..8462eb3c33aa22c62cccb88b030edfb599e2db66 100644 (file)
--- a/fs/ext4/ext4.h
+++ b/fs/ext4/ext4.h
TAS_BUFFER_FNS(Uninit, uninit)
/*
- * Add new method to test wether block and inode bitmaps are properly
+ * Add new method to test whether block and inode bitmaps are properly
* initialized. With uninit_bg reading the block from disk is not enough
* to mark the bitmap uptodate. We need to also zero-out the bitmap
*/