index 804e280c1e1d9a2a18157b377bfef9f622834cc7..6694cf43e8b8998d1dce53712472c0eeba5b24b0 100644 (file)
#define __LINUX_MFD_TPS65090_H
#include <linux/irq.h>
+#include <linux/regmap.h>
+
+/* TPS65090 IRQs */
+enum {
+ TPS65090_IRQ_VAC_STATUS_CHANGE,
+ TPS65090_IRQ_VSYS_STATUS_CHANGE,
+ TPS65090_IRQ_BAT_STATUS_CHANGE,
+ TPS65090_IRQ_CHARGING_STATUS_CHANGE,
+ TPS65090_IRQ_CHARGING_COMPLETE,
+ TPS65090_IRQ_OVERLOAD_DCDC1,
+ TPS65090_IRQ_OVERLOAD_DCDC2,
+ TPS65090_IRQ_OVERLOAD_DCDC3,
+ TPS65090_IRQ_OVERLOAD_FET1,
+ TPS65090_IRQ_OVERLOAD_FET2,
+ TPS65090_IRQ_OVERLOAD_FET3,
+ TPS65090_IRQ_OVERLOAD_FET4,
+ TPS65090_IRQ_OVERLOAD_FET5,
+ TPS65090_IRQ_OVERLOAD_FET6,
+ TPS65090_IRQ_OVERLOAD_FET7,
+};
/* TPS65090 Regulator ID */
enum {
};
struct tps65090 {
- struct mutex lock;
struct device *dev;
- struct i2c_client *client;
struct regmap *rmap;
- struct irq_chip irq_chip;
- struct mutex irq_lock;
- int irq_base;
- unsigned int id;
-};
-
-struct tps65090_subdev_info {
- int id;
- const char *name;
- void *platform_data;
+ struct regmap_irq_chip_data *irq_data;
};
/*
struct tps65090_platform_data {
int irq_base;
- int num_subdevs;
- struct tps65090_subdev_info *subdevs;
struct tps65090_regulator_plat_data *reg_pdata[TPS65090_REGULATOR_MAX];
};
* NOTE: the functions below are not intended for use outside
* of the TPS65090 sub-device drivers
*/
-extern int tps65090_write(struct device *dev, int reg, uint8_t val);
-extern int tps65090_read(struct device *dev, int reg, uint8_t *val);
-extern int tps65090_set_bits(struct device *dev, int reg, uint8_t bit_num);
-extern int tps65090_clr_bits(struct device *dev, int reg, uint8_t bit_num);
+static inline int tps65090_write(struct device *dev, int reg, uint8_t val)
+{
+ struct tps65090 *tps = dev_get_drvdata(dev);
+
+ return regmap_write(tps->rmap, reg, val);
+}
+
+static inline int tps65090_read(struct device *dev, int reg, uint8_t *val)
+{
+ struct tps65090 *tps = dev_get_drvdata(dev);
+ unsigned int temp_val;
+ int ret;
+
+ ret = regmap_read(tps->rmap, reg, &temp_val);
+ if (!ret)
+ *val = temp_val;
+ return ret;
+}
+
+static inline int tps65090_set_bits(struct device *dev, int reg,
+ uint8_t bit_num)
+{
+ struct tps65090 *tps = dev_get_drvdata(dev);
+
+ return regmap_update_bits(tps->rmap, reg, BIT(bit_num), ~0u);
+}
+
+static inline int tps65090_clr_bits(struct device *dev, int reg,
+ uint8_t bit_num)
+{
+ struct tps65090 *tps = dev_get_drvdata(dev);
+
+ return regmap_update_bits(tps->rmap, reg, BIT(bit_num), 0u);
+}
#endif /*__LINUX_MFD_TPS65090_H */