index 0b5865c61efdf704d3e0768fa0fa4910bf7a4308..1e9f627967a3b91dbf28e4fc1fbfed484820a2cd 100644 (file)
--- a/include/linux/migrate.h
+++ b/include/linux/migrate.h
#define MIGRATEPAGE_BALLOON_SUCCESS 1 /* special ret code for balloon page
* sucessful migration case.
*/
+enum migrate_reason {
+ MR_COMPACTION,
+ MR_MEMORY_FAILURE,
+ MR_MEMORY_HOTPLUG,
+ MR_SYSCALL, /* also applies to cpusets */
+ MR_MEMPOLICY_MBIND,
+ MR_NUMA_MISPLACED,
+ MR_CMA
+};
#ifdef CONFIG_MIGRATION
struct page *, struct page *, enum migrate_mode);
extern int migrate_pages(struct list_head *l, new_page_t x,
unsigned long private, bool offlining,
- enum migrate_mode mode);
+ enum migrate_mode mode, int reason);
extern int migrate_huge_page(struct page *, new_page_t x,
unsigned long private, bool offlining,
enum migrate_mode mode);
static inline void putback_movable_pages(struct list_head *l) {}
static inline int migrate_pages(struct list_head *l, new_page_t x,
unsigned long private, bool offlining,
- enum migrate_mode mode) { return -ENOSYS; }
+ enum migrate_mode mode, int reason) { return -ENOSYS; }
static inline int migrate_huge_page(struct page *page, new_page_t x,
unsigned long private, bool offlining,
enum migrate_mode mode) { return -ENOSYS; }
#define fail_migrate_page NULL
#endif /* CONFIG_MIGRATION */
+
+#ifdef CONFIG_NUMA_BALANCING
+extern int migrate_misplaced_page(struct page *page, int node);
+extern int migrate_misplaced_page(struct page *page, int node);
+extern bool migrate_ratelimited(int node);
+#else
+static inline int migrate_misplaced_page(struct page *page, int node)
+{
+ return -EAGAIN; /* can't migrate now */
+}
+static inline bool migrate_ratelimited(int node)
+{
+ return false;
+}
+#endif /* CONFIG_NUMA_BALANCING */
+
+#if defined(CONFIG_NUMA_BALANCING) && defined(CONFIG_TRANSPARENT_HUGEPAGE)
+extern int migrate_misplaced_transhuge_page(struct mm_struct *mm,
+ struct vm_area_struct *vma,
+ pmd_t *pmd, pmd_t entry,
+ unsigned long address,
+ struct page *page, int node);
+#else
+static inline int migrate_misplaced_transhuge_page(struct mm_struct *mm,
+ struct vm_area_struct *vma,
+ pmd_t *pmd, pmd_t entry,
+ unsigned long address,
+ struct page *page, int node)
+{
+ return -EAGAIN;
+}
+#endif /* CONFIG_NUMA_BALANCING && CONFIG_TRANSPARENT_HUGEPAGE*/
+
#endif /* _LINUX_MIGRATE_H */