diff --git a/include/linux/mm.h b/include/linux/mm.h
index 66e2f7c61e5c9d3a2924389e28ffa9d32c8728bf..b2b1b1cfc436fddfbe44791207633f5e1f41e6e8 100644 (file)
--- a/include/linux/mm.h
+++ b/include/linux/mm.h
extern void show_free_areas(unsigned int flags);
extern bool skip_free_areas_node(unsigned int flags, int nid);
+void shmem_set_file(struct vm_area_struct *vma, struct file *file);
int shmem_zero_setup(struct vm_area_struct *);
extern int can_do_mlock(void);
unsigned long pfn);
int vm_insert_mixed(struct vm_area_struct *vma, unsigned long addr,
unsigned long pfn);
+int vm_iomap_memory(struct vm_area_struct *vma, phys_addr_t start, unsigned long len);
+
struct page *follow_page(struct vm_area_struct *, unsigned long address,
unsigned int foll_flags);