diff --git a/kernel/cgroup.c b/kernel/cgroup.c
index 4855892798fdfd6aeee695a4fc1d2a70b96662eb..f28c151d30cabe4d32855d1393cafc9f52c12f3c 100644 (file)
--- a/kernel/cgroup.c
+++ b/kernel/cgroup.c
struct list_head node;
struct dentry *dentry;
struct cftype *type;
+
+ /* file xattrs */
+ struct simple_xattrs xattrs;
};
/*
struct cgroup *cgrp = link->cgrp;
list_del(&link->cg_link_list);
list_del(&link->cgrp_link_list);
+
+ /*
+ * We may not be holding cgroup_mutex, and if cgrp->count is
+ * dropped to 0 the cgroup can be destroyed at any time, hence
+ * rcu_read_lock is used to keep it alive.
+ */
+ rcu_read_lock();
if (atomic_dec_and_test(&cgrp->count) &&
notify_on_release(cgrp)) {
if (taskexit)
set_bit(CGRP_RELEASABLE, &cgrp->flags);
check_for_release(cgrp);
}
+ rcu_read_unlock();
kfree(link);
}
} else {
struct cfent *cfe = __d_cfe(dentry);
struct cgroup *cgrp = dentry->d_parent->d_fsdata;
- struct cftype *cft = cfe->type;
WARN_ONCE(!list_empty(&cfe->node) &&
cgrp != &cgrp->root->top_cgroup,
"cfe still linked for %s\n", cfe->type->name);
+ simple_xattrs_free(&cfe->xattrs);
kfree(cfe);
- simple_xattrs_free(&cft->xattrs);
}
iput(inode);
}
@@ -2058,7 +2068,7 @@ static int cgroup_attach_proc(struct cgroup *cgrp, struct task_struct *leader)
if (!group)
return -ENOMEM;
/* pre-allocate to guarantee space while iterating in rcu read-side. */
- retval = flex_array_prealloc(group, 0, group_size - 1, GFP_KERNEL);
+ retval = flex_array_prealloc(group, 0, group_size, GFP_KERNEL);
if (retval)
goto out_free_group_list;
return retval;
}
+static int cgroup_allow_attach(struct cgroup *cgrp, struct cgroup_taskset *tset)
+{
+ struct cgroup_subsys *ss;
+ int ret;
+
+ for_each_subsys(cgrp->root, ss) {
+ if (ss->allow_attach) {
+ ret = ss->allow_attach(cgrp, tset);
+ if (ret)
+ return ret;
+ } else {
+ return -EACCES;
+ }
+ }
+
+ return 0;
+}
+
/*
* Find the task_struct of the task to attach by vpid and pass it along to the
* function to attach either it or all tasks in its threadgroup. Will lock
if (!uid_eq(cred->euid, GLOBAL_ROOT_UID) &&
!uid_eq(cred->euid, tcred->uid) &&
!uid_eq(cred->euid, tcred->suid)) {
- rcu_read_unlock();
- ret = -EACCES;
- goto out_unlock_cgroup;
+ /*
+ * if the default permission check fails, give each
+ * cgroup a chance to extend the permission check
+ */
+ struct cgroup_taskset tset = { };
+ tset.single.task = tsk;
+ tset.single.cgrp = cgrp;
+ ret = cgroup_allow_attach(cgrp, &tset);
+ if (ret) {
+ rcu_read_unlock();
+ goto out_unlock_cgroup;
+ }
}
} else
tsk = current;
if (S_ISDIR(dentry->d_inode->i_mode))
return &__d_cgrp(dentry)->xattrs;
else
- return &__d_cft(dentry)->xattrs;
+ return &__d_cfe(dentry)->xattrs;
}
static inline int xattr_enabled(struct dentry *dentry)
umode_t mode;
char name[MAX_CGROUP_TYPE_NAMELEN + MAX_CFTYPE_NAME + 2] = { 0 };
- simple_xattrs_init(&cft->xattrs);
-
if (subsys && !test_bit(ROOT_NOPREFIX, &cgrp->root->flags)) {
strcpy(name, subsys->name);
strcat(name, ".");
cfe->type = (void *)cft;
cfe->dentry = dentry;
dentry->d_fsdata = cfe;
+ simple_xattrs_init(&cfe->xattrs);
list_add_tail(&cfe->node, &parent->files);
cfe = NULL;
}