diff --git a/kernel/fork.c b/kernel/fork.c
index 38e53b87402c865e06e9a55e5319c297715b893c..c36c4e301efef7c92a39b35b71a67e72cc0fb365 100644 (file)
--- a/kernel/fork.c
+++ b/kernel/fork.c
unsigned long charge;
struct mempolicy *pol;
+ uprobe_start_dup_mmap();
down_write(&oldmm->mmap_sem);
flush_cache_dup_mm(oldmm);
uprobe_dup_mmap(oldmm, mm);
up_write(&mm->mmap_sem);
flush_tlb_mm(oldmm);
up_write(&oldmm->mmap_sem);
+ uprobe_end_dup_mmap();
return retval;
fail_nomem_anon_vma_fork:
mpol_put(pol);
#ifdef CONFIG_TRANSPARENT_HUGEPAGE
mm->pmd_huge_pte = NULL;
+#endif
+#ifdef CONFIG_NUMA_BALANCING
+ mm->first_nid = NUMA_PTE_SCAN_INIT;
#endif
if (!mm_init(mm, tsk))
goto fail_nomem;
*/
static struct task_struct *copy_process(unsigned long clone_flags,
unsigned long stack_start,
- struct pt_regs *regs,
unsigned long stack_size,
int __user *child_tidptr,
struct pid *pid,
{
int retval;
struct task_struct *p;
- int cgroup_callbacks_done = 0;
if ((clone_flags & (CLONE_NEWNS|CLONE_FS)) == (CLONE_NEWNS|CLONE_FS))
return ERR_PTR(-EINVAL);
p->utime = p->stime = p->gtime = 0;
p->utimescaled = p->stimescaled = 0;
#ifndef CONFIG_VIRT_CPU_ACCOUNTING
- p->prev_utime = p->prev_stime = 0;
+ p->prev_cputime.utime = p->prev_cputime.stime = 0;
#endif
#if defined(SPLIT_RSS_COUNTING)
memset(&p->rss_stat, 0, sizeof(p->rss_stat));
retval = copy_io(clone_flags, p);
if (retval)
goto bad_fork_cleanup_namespaces;
- retval = copy_thread(clone_flags, stack_start, stack_size, p, regs);
+ retval = copy_thread(clone_flags, stack_start, stack_size, p);
if (retval)
goto bad_fork_cleanup_io;
INIT_LIST_HEAD(&p->thread_group);
p->task_works = NULL;
- /* Now that the task is set up, run cgroup callbacks if
- * necessary. We need to run them before the task is visible
- * on the tasklist. */
- cgroup_fork_callbacks(p);
- cgroup_callbacks_done = 1;
-
/* Need tasklist lock for parent etc handling! */
write_lock_irq(&tasklist_lock);
#endif
if (clone_flags & CLONE_THREAD)
threadgroup_change_end(current);
- cgroup_exit(p, cgroup_callbacks_done);
+ cgroup_exit(p, 0);
delayacct_tsk_free(p);
module_put(task_thread_info(p)->exec_domain->module);
bad_fork_cleanup_count:
return ERR_PTR(retval);
}
-noinline struct pt_regs * __cpuinit __attribute__((weak)) idle_regs(struct pt_regs *regs)
-{
- memset(regs, 0, sizeof(struct pt_regs));
- return regs;
-}
-
static inline void init_idle_pids(struct pid_link *links)
{
enum pid_type type;
struct task_struct * __cpuinit fork_idle(int cpu)
{
struct task_struct *task;
- struct pt_regs regs;
-
- task = copy_process(CLONE_VM, 0, idle_regs(®s), 0, NULL,
- &init_struct_pid, 0);
+ task = copy_process(CLONE_VM, 0, 0, NULL, &init_struct_pid, 0);
if (!IS_ERR(task)) {
init_idle_pids(task->pids);
init_idle(task, cpu);
*/
long do_fork(unsigned long clone_flags,
unsigned long stack_start,
- struct pt_regs *regs,
unsigned long stack_size,
int __user *parent_tidptr,
int __user *child_tidptr)
* requested, no event is reported; otherwise, report if the event
* for the type of forking is enabled.
*/
- if (!(clone_flags & CLONE_UNTRACED) && likely(user_mode(regs))) {
+ if (!(clone_flags & CLONE_UNTRACED)) {
if (clone_flags & CLONE_VFORK)
trace = PTRACE_EVENT_VFORK;
else if ((clone_flags & CSIGNAL) != SIGCHLD)
trace = 0;
}
- p = copy_process(clone_flags, stack_start, regs, stack_size,
+ p = copy_process(clone_flags, stack_start, stack_size,
child_tidptr, NULL, trace);
/*
* Do this prior waking up the new thread - the thread pointer
*/
pid_t kernel_thread(int (*fn)(void *), void *arg, unsigned long flags)
{
- return do_fork(flags|CLONE_VM|CLONE_UNTRACED, (unsigned long)fn, NULL,
+ return do_fork(flags|CLONE_VM|CLONE_UNTRACED, (unsigned long)fn,
(unsigned long)arg, NULL, NULL);
}
#endif
+#ifdef __ARCH_WANT_SYS_FORK
+SYSCALL_DEFINE0(fork)
+{
+#ifdef CONFIG_MMU
+ return do_fork(SIGCHLD, 0, 0, NULL, NULL);
+#else
+ /* can not support in nommu mode */
+ return(-EINVAL);
+#endif
+}
+#endif
+
+#ifdef __ARCH_WANT_SYS_VFORK
+SYSCALL_DEFINE0(vfork)
+{
+ return do_fork(CLONE_VFORK | CLONE_VM | SIGCHLD, 0,
+ 0, NULL, NULL);
+}
+#endif
+
+#ifdef __ARCH_WANT_SYS_CLONE
+#ifdef CONFIG_CLONE_BACKWARDS
+SYSCALL_DEFINE5(clone, unsigned long, clone_flags, unsigned long, newsp,
+ int __user *, parent_tidptr,
+ int, tls_val,
+ int __user *, child_tidptr)
+#elif defined(CONFIG_CLONE_BACKWARDS2)
+SYSCALL_DEFINE5(clone, unsigned long, newsp, unsigned long, clone_flags,
+ int __user *, parent_tidptr,
+ int __user *, child_tidptr,
+ int, tls_val)
+#else
+SYSCALL_DEFINE5(clone, unsigned long, clone_flags, unsigned long, newsp,
+ int __user *, parent_tidptr,
+ int __user *, child_tidptr,
+ int, tls_val)
+#endif
+{
+ return do_fork(clone_flags, newsp, 0,
+ parent_tidptr, child_tidptr);
+}
+#endif
+
#ifndef ARCH_MIN_MMSTRUCT_ALIGN
#define ARCH_MIN_MMSTRUCT_ALIGN 0
#endif