]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blobdiff - kernel/sched/core.c
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / kernel / sched / core.c
index 257002c13bb02acad92c74347e3b38ca3bc881b1..0f8f7714f33e80c5f131825ab9275cc0b35bca6f 100644 (file)
@@ -1488,8 +1488,10 @@ static void try_to_wake_up_local(struct task_struct *p)
 {
        struct rq *rq = task_rq(p);
 
-       BUG_ON(rq != this_rq());
-       BUG_ON(p == current);
+       if (WARN_ON_ONCE(rq != this_rq()) ||
+           WARN_ON_ONCE(p == current))
+               return;
+
        lockdep_assert_held(&rq->lock);
 
        if (!raw_spin_trylock(&p->pi_lock)) {
@@ -1523,7 +1525,8 @@ out:
  */
 int wake_up_process(struct task_struct *p)
 {
-       return try_to_wake_up(p, TASK_ALL, 0);
+       WARN_ON(task_is_stopped_or_traced(p));
+       return try_to_wake_up(p, TASK_NORMAL, 0);
 }
 EXPORT_SYMBOL(wake_up_process);
 
@@ -4947,7 +4950,7 @@ static void sd_free_ctl_entry(struct ctl_table **tablep)
 }
 
 static int min_load_idx = 0;
-static int max_load_idx = CPU_LOAD_IDX_MAX;
+static int max_load_idx = CPU_LOAD_IDX_MAX-1;
 
 static void
 set_table_entry(struct ctl_table *entry,
@@ -7004,13 +7007,24 @@ static inline int preempt_count_equals(int preempt_offset)
        return (nested == preempt_offset);
 }
 
+static int __might_sleep_init_called;
+int __init __might_sleep_init(void)
+{
+       __might_sleep_init_called = 1;
+       return 0;
+}
+early_initcall(__might_sleep_init);
+
 void __might_sleep(const char *file, int line, int preempt_offset)
 {
        static unsigned long prev_jiffy;        /* ratelimiting */
 
        rcu_sleep_check(); /* WARN_ON_ONCE() by default, no rate limit reqd. */
        if ((preempt_count_equals(preempt_offset) && !irqs_disabled()) ||
-           system_state != SYSTEM_RUNNING || oops_in_progress)
+           oops_in_progress)
+               return;
+       if (system_state != SYSTEM_RUNNING &&
+           (!__might_sleep_init_called || system_state != SYSTEM_BOOTING))
                return;
        if (time_before(jiffies, prev_jiffy + HZ) && prev_jiffy)
                return;
@@ -7570,6 +7584,23 @@ static void cpu_cgroup_css_free(struct cgroup *cgrp)
        sched_destroy_group(tg);
 }
 
+static int
+cpu_cgroup_allow_attach(struct cgroup *cgrp, struct cgroup_taskset *tset)
+{
+       const struct cred *cred = current_cred(), *tcred;
+       struct task_struct *task;
+
+       cgroup_taskset_for_each(task, cgrp, tset) {
+               tcred = __task_cred(task);
+
+               if ((current != task) && !capable(CAP_SYS_NICE) &&
+                   cred->euid != tcred->uid && cred->euid != tcred->suid)
+                       return -EACCES;
+       }
+
+       return 0;
+}
+
 static int cpu_cgroup_can_attach(struct cgroup *cgrp,
                                 struct cgroup_taskset *tset)
 {
@@ -7927,6 +7958,7 @@ struct cgroup_subsys cpu_cgroup_subsys = {
        .css_free       = cpu_cgroup_css_free,
        .can_attach     = cpu_cgroup_can_attach,
        .attach         = cpu_cgroup_attach,
+       .allow_attach   = cpu_cgroup_allow_attach,
        .exit           = cpu_cgroup_exit,
        .subsys_id      = cpu_cgroup_subsys_id,
        .base_cftypes   = cpu_files,