diff --git a/kernel/sched/core.c b/kernel/sched/core.c
index 5e2f7c352083f267ad721548bbaa54773f7712f5..0f8f7714f33e80c5f131825ab9275cc0b35bca6f 100644 (file)
--- a/kernel/sched/core.c
+++ b/kernel/sched/core.c
return (nested == preempt_offset);
}
+static int __might_sleep_init_called;
+int __init __might_sleep_init(void)
+{
+ __might_sleep_init_called = 1;
+ return 0;
+}
+early_initcall(__might_sleep_init);
+
void __might_sleep(const char *file, int line, int preempt_offset)
{
static unsigned long prev_jiffy; /* ratelimiting */
rcu_sleep_check(); /* WARN_ON_ONCE() by default, no rate limit reqd. */
if ((preempt_count_equals(preempt_offset) && !irqs_disabled()) ||
- system_state != SYSTEM_RUNNING || oops_in_progress)
+ oops_in_progress)
+ return;
+ if (system_state != SYSTEM_RUNNING &&
+ (!__might_sleep_init_called || system_state != SYSTEM_BOOTING))
return;
if (time_before(jiffies, prev_jiffy + HZ) && prev_jiffy)
return;
sched_destroy_group(tg);
}
+static int
+cpu_cgroup_allow_attach(struct cgroup *cgrp, struct cgroup_taskset *tset)
+{
+ const struct cred *cred = current_cred(), *tcred;
+ struct task_struct *task;
+
+ cgroup_taskset_for_each(task, cgrp, tset) {
+ tcred = __task_cred(task);
+
+ if ((current != task) && !capable(CAP_SYS_NICE) &&
+ cred->euid != tcred->uid && cred->euid != tcred->suid)
+ return -EACCES;
+ }
+
+ return 0;
+}
+
static int cpu_cgroup_can_attach(struct cgroup *cgrp,
struct cgroup_taskset *tset)
{
.css_free = cpu_cgroup_css_free,
.can_attach = cpu_cgroup_can_attach,
.attach = cpu_cgroup_attach,
+ .allow_attach = cpu_cgroup_allow_attach,
.exit = cpu_cgroup_exit,
.subsys_id = cpu_cgroup_subsys_id,
.base_cftypes = cpu_files,