diff --git a/kernel/sched/core.c b/kernel/sched/core.c
index a1173717253edd90f91355031ca7491da20065ee..0f8f7714f33e80c5f131825ab9275cc0b35bca6f 100644 (file)
--- a/kernel/sched/core.c
+++ b/kernel/sched/core.c
{
struct rq *rq = task_rq(p);
- BUG_ON(rq != this_rq());
- BUG_ON(p == current);
+ if (WARN_ON_ONCE(rq != this_rq()) ||
+ WARN_ON_ONCE(p == current))
+ return;
+
lockdep_assert_held(&rq->lock);
if (!raw_spin_trylock(&p->pi_lock)) {
}
static int min_load_idx = 0;
-static int max_load_idx = CPU_LOAD_IDX_MAX;
+static int max_load_idx = CPU_LOAD_IDX_MAX-1;
static void
set_table_entry(struct ctl_table *entry,