]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blobdiff - kernel/sched/core.c
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / kernel / sched / core.c
index a1173717253edd90f91355031ca7491da20065ee..0f8f7714f33e80c5f131825ab9275cc0b35bca6f 100644 (file)
@@ -1488,8 +1488,10 @@ static void try_to_wake_up_local(struct task_struct *p)
 {
        struct rq *rq = task_rq(p);
 
 {
        struct rq *rq = task_rq(p);
 
-       BUG_ON(rq != this_rq());
-       BUG_ON(p == current);
+       if (WARN_ON_ONCE(rq != this_rq()) ||
+           WARN_ON_ONCE(p == current))
+               return;
+
        lockdep_assert_held(&rq->lock);
 
        if (!raw_spin_trylock(&p->pi_lock)) {
        lockdep_assert_held(&rq->lock);
 
        if (!raw_spin_trylock(&p->pi_lock)) {
@@ -4948,7 +4950,7 @@ static void sd_free_ctl_entry(struct ctl_table **tablep)
 }
 
 static int min_load_idx = 0;
 }
 
 static int min_load_idx = 0;
-static int max_load_idx = CPU_LOAD_IDX_MAX;
+static int max_load_idx = CPU_LOAD_IDX_MAX-1;
 
 static void
 set_table_entry(struct ctl_table *entry,
 
 static void
 set_table_entry(struct ctl_table *entry,