Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / net / bluetooth / af_bluetooth.c
index b04795e7aec599dfb8d527f738fde26b9d6b2e14..342efaef95de8f5ae37ff17a22dacd92eb411dac 100644 (file)
 #include <net/bluetooth/bluetooth.h>
 #include <linux/proc_fs.h>
 
 #include <net/bluetooth/bluetooth.h>
 #include <linux/proc_fs.h>
 
+#ifndef CONFIG_BT_SOCK_DEBUG
+#undef  BT_DBG
+#define BT_DBG(D...)
+#endif
+
 #define VERSION "2.16"
 
 /* Bluetooth sockets */
 #define VERSION "2.16"
 
 /* Bluetooth sockets */
@@ -112,11 +117,40 @@ int bt_sock_unregister(int proto)
 }
 EXPORT_SYMBOL(bt_sock_unregister);
 
 }
 EXPORT_SYMBOL(bt_sock_unregister);
 
+#ifdef CONFIG_PARANOID_NETWORK
+static inline int current_has_bt_admin(void)
+{
+       return !current_euid();
+}
+
+static inline int current_has_bt(void)
+{
+       return current_has_bt_admin();
+}
+# else
+static inline int current_has_bt_admin(void)
+{
+       return 1;
+}
+
+static inline int current_has_bt(void)
+{
+       return 1;
+}
+#endif
+
 static int bt_sock_create(struct net *net, struct socket *sock, int proto,
                          int kern)
 {
        int err;
 
 static int bt_sock_create(struct net *net, struct socket *sock, int proto,
                          int kern)
 {
        int err;
 
+       if (proto == BTPROTO_RFCOMM || proto == BTPROTO_SCO ||
+                       proto == BTPROTO_L2CAP) {
+               if (!current_has_bt())
+                       return -EPERM;
+       } else if (!current_has_bt_admin())
+               return -EPERM;
+
        if (net != &init_net)
                return -EAFNOSUPPORT;
 
        if (net != &init_net)
                return -EAFNOSUPPORT;